Slave connection between the WAGO-I/O-SYSTEM and the CC-Link fieldbus: The WAGO CC-Link Fieldbus Coupler (750-325)
With further development of the CC-Link Coupler (750-310) to a version with CC-Link V2.0, WAGO expands it I/O product portfolio. A process image that is eight times larger than with the previous version CC-Link V1.1 is now available.
Your benefits:
- Larger process image thanks to CC-Link V2.0
- Save space and costs with complex applications
Includes a WAGO MCS connector
- Take full advantage of the 750 Series I/O System's flexibility