Select language

News
Board-to-Board Links for 2059 Series SMD PCB Terminal Blocks

WAGO's new 2059 Series Board-to-Board Links save both time and associated costs when connecting LED modules.

The 2059 Series SMD PCB Terminal Blocks set new standards for both compact design and the connection of various conductor cross sections. The new board-to-board links build upon these advances by streamlining the connection of several LED modules into a single LED line.

Your benefits:

  • Fast and tool-free connection of LED modules

  • Easy to Use

  • Save time over manual wiring

Product Overview

Easy to Use

Using WAGO’s new board-to-board links to connect single LED modules with one another in series is child's play: simply plug the link in a terminal block and connect it to the opposite terminal block on the neighboring module to create an axis.

Flexibility

WAGO's new 2059 Series Board-to-Board Links are available in different lengths, allowing the terminal blocks to be positioned in three different distance ranges based on clearance and creepage distance requirements.

2059 Series at a Glance

The 2059 Series SMD PCB Terminal Blocks are available in 1-, 2- and 3-pole variants, and with an overall height of just 2.7 mm, they are ideal for LED applications. The new links accommodate solid conductors ranging in size from 0.14 mm2 to 0.5 mm2 (26–20 AWG). Push-in termination of solid conductors, as well as easy conductor removal via operating tool, make the terminal block easy to use.

This May Also Interest You

Compatible with Our Range of SMD PCB Terminal Blocks

picoMAX®

picoMAX®: The Pluggable Connection System

One Cr-Ni steel spring, double the contact force applied: This principle makes picoMAX® up to 30% more compact than other connection systems.

picomax_2000x1500px.jpg

We Connect Your Light

From connection technology for LED modules and drivers, to lighting connection and lighting management, WAGO has the experience and solutions to help you implement lighting efficiently and effectively.

wago_brancheneinstiege_lighting_wglow_2000x1500.jpg

PCB Terminal Blocks and Connectors

The right spring pressure connection technology for every application: WAGO’s PCB terminal blocks and connectors are fast and reliable.

buehne_leiterplattenanschluss_ad_2000x1500.jpg