More Potential for Busbars
WAGO’s range of 855 Series Voltage Taps has gained a new variant that’s available in three models. These new voltage taps make it possible to tap voltage directly from busbars, bolstering WAGO’s portfolio in current and energy measurement technology.
The 855 Series Voltage Taps boast numerous advantages: They are compact, maintenance-free and can be easily attached to a busbar. Continuous marking strips and WMB Multi markers are available for clearly identifying all electrical components in the control cabinet. Safety comes standard: All taps are equipped with a fuse (450 V, 2 A) to protect the measurement lead and downstream measurement devices. The new voltage taps feature Push-in CAGE CLAMP® Connection Technology for conductors up to 6 mm² (10 AWG). Push-in CAGE CLAMP® allows both solid and fine-stranded conductors with ferrules to be terminated by simply pushing them into the unit, cutting additional time and costs for the user.
Your benefits:
Maintenance-free Push-in CAGE CLAMP® connection
Clear identification with WMB marking strips
Easy mounting
Integrated fuse for protected voltage circuit