Topics

Lighting Management

WAGO Lighting Management is the sophisticated solution for lighting control in large spaces such as production facilities and warehouses. Using a combination of predefined hardware and user-friendly software, WAGO offers a lighting management system that facilitates design and commissioning of new lighting systems while providing numerous additional advantages for their operation.

WAGO Lighting Management:

  • Easy Handling and Documentation
  • Innovative Usability via Standard Web Browser
  • Clearly Organized Input Screen

Lighting Management with WAGO

The Intelligent Solution for Lighting Controllers

New Features Available

  • Support for DALI-2 Sensors
  • Compatibility with a wide range of DALI sensors from different manufacturers
  • Extended application possibilities for different application areas
loesungen_lichtmanagement_systemgrafik_2000x2000.jpg

Stay in Control of Your System

Modern lighting management offers more than merely reducing energy consumption and costs – it simplifies economizing and resource conservation while maintaining user comfort and flexibility. WAGO Lighting Management is a proven concept based on predefined hardware and preconfigured software, which greatly simplifies planning, commissioning and operation.

The basic idea: WAGO Lighting Management is based on different lighting requirements in warehouses and production facilities. For example, a production facility is divided into virtual rooms in which the light can be flexibly adapted. Each virtual room receives signals from sensors and actuators in order to automatically set the appropriate light intensity. By using the virtual rooms, conversions and room remodeling can be implemented quickly and simply via Web configuration.

What Makes WAGO Lighting Management Successful

WAGO Lighting Management is the intelligent solution for lighting control in large spaces such as production facilities or warehouses.

Using a combination of predefined hardware and user-friendly, Web-based software, WAGO Lighting Management facilitates the design and commissioning of new lighting systems and also offers numerous advantages for their operation.

The foundation is an intelligent lighting control system, which ensures that the correct light is available in the right amount at the right time by using daylight sensors, presence sensors and sophisticated lighting scenarios.

Your Benefits:

  • Reduce lifecycle costs through efficient lighting management
  • Commissioning via self-explanatory, wizard-based configuration
  • Easy configuration without programming

High-Quality Hardware

The hardware side is based on WAGO’s new PFC200 Controller and DALI Module from the WAGO-I/O-SYSTEM 750. Each module can integrate up to 64 DALI lights, up to 16 DALI sensors and up to 16 DALI transmitters into the system. Since the number of modules is variable, WAGO Lighting Management can be used for small production facilities or large logistics centers. Additional I/O modules can also be linked to the controller, for example, 3-Phase Power Measurement Modules, a module for GPS-based time synchronization or radio receiver modules for EnOcean radio switches.

building_licht_p_ur_0750_8202_000_012_2000x1125.jpg

The Best Hardware for Your Lighting Management System

Modern Software

Easy configuration via a Web-based interface establishes WAGO Lighting Management as a powerful and user-friendly solution. All settings, for commissioning and during operation, can be performed with the click of a mouse button – no programming required. Because the graphical user interface can be accessed by any standard Web browser, there is no need for local software installation. The Web visualization, based on HTML5, takes all complications out of configuring the lighting system. Parameter values can be stored on an SD card or a backup server via SFTP. The values can be forwarded to a higher-level building control system or to a production control center via MODBUS TCP/IP. On the input screen, dialogs are pre-populated with default settings for basic parameters, and operating states are displayed.

The PFC200 Controllers are designed for the processing of WAGO applications. You can identify these controllers by a special version of the item number. The application can be downloaded further below on this Website.
For further information, as well as the exact association between the application and the corresponding application controller, please refer to the application documentation. The controllers can also be used with their own applications.
systemgrafik_konstantlichtregelung-ohne-uhrzeit_2000x1500.jpg

Software for Lighting Management

Software for Lighting Management Application Controllers

In order to use the full scope of WAGO’s lighting solution, you need the Lighting Management Software. The application controllers are designed for processing WAGO applications.

You can identify the possible controllers for each application solution by the different item numbers. Once you register on the WAGO Website, we’ll provide you with the latest version of the specific software by email and can help you with any questions at any time.

Innovative Usability

Lighting Management from WAGO offers you the following functions:

  • Switching: Power on/off (with/without watchdog), latching relays, staircase function, automatic light (motion detector), dimming control
  • Dimming: Dimming with presence sensors
  • Lighting control: Human Centric Lighting (HCL), constant light control, daylight control
  • Time functions: Weekly, vacation and special switching programs, holidays
  • Slave function: External virtual room, external dimmer
  • Safety lighting for both single and central battery
  • Accurate energy consumption measurement
  • Simple project documentation

Tutorial Videos

Videos:8 | Duration: 29:23
Tutorial Videos
Videos:8 | Duration: 29:23
WAGO Lighting Management – Part 1 – Introduction
WAGO Lighting Management – Part 1 – Introduction
3:44
Share this video
Share link
WAGO Lighting Management – Part 2 – Documentation Options
WAGO Lighting Management – Part 2 – Documentation Options
1:54
Share this video
Share link
WAGO Lighting Management – Part 3 – Connection of KNX Touch Sensors
WAGO Lighting Management – Part 3 – Connection of KNX Touch Sensors
4:27
Share this video
Share link
WAGO Lighting Management – Part 4 – Human Centric Lighting (HCL)
WAGO Lighting Management – Part 4 – Human Centric Lighting (HCL)
3:14
Share this video
Share link
WAGO Lighting Management – Part 5 – Evaluation of Fault Messages
WAGO Lighting Management – Part 5 – Evaluation of Fault Messages
1:59
Share this video
Share link
WAGO Lighting Management – Part 6 – Installation of DALI Emergency Lights with Single Battery
WAGO Lighting Management – Part 6 – Installation of DALI Emergency Lights with Single Battery
2:48
Share this video
Share link
WAGO Lighting Management Tutorial – Your First Look at the Software
WAGO Lighting Management Tutorial – Your First Look at the Software
15:05
Share this video
Share link
Application Controller Commissioning
Application Controller Commissioning
1:53
Share this video
Share link

Information Material Download

You will find the following information material and product overview for lighting management here. Upon request, you will also receive the WAGO Lighting Management ePLAN data.

  • Release notes
  • Manual
  • Bid texts
  • Circuit diagrams
  • KNX interface

Industrial Internet of Things

Digitalization

For Tomorrow's Industry

Our industrial world is being disrupted at an ever-accelerating rate. Digitalization, and the myriad transformative processes therein, continue to move apace as well. With solutions for cloud connectivity, IIoT and smart automation, WAGO has helped our partners shape the future while keeping a constant scrutinizing eye on current advances in cybersecurity and safety.

DigitalizationIndustryBanner_Mobile (2000x1125).jpg