The Russian company OOO SSTEnergomontazh wanted to substantially increase the degree of automation in its electrical trace heating systems for pipelines to offer customer-specific solutions and keep pace with the trend toward greater automation in the oil and gas industry. Thanks to WAGO’s explosion-proof components, the company succeeded in doing this easily and economically.
When winter arrives in the northernmost region of Russia and in Siberia, it exerts an icy grip on entire regions, people and life itself. With outside temperatures of −55 °C, which are typical here, even liquids in supply pipelines can freeze. To prevent this from happening, electrical trace heating systems from OOO “SSTEnergomontazh” are used along the entire oil production process chain and in the processing of products from the Russian oil, gas and chemicals industries.

Item no. 750-1405/040-000
16-channel digital input; 24 VDC; 3 ms; Extreme