| Item-No. | Description | Data sheet | Manual | Additional Information |
| 761-9005 | USB adapter with 1 m connection cable |
|||
| 761-9011 | Serial cable, crossed D-sub 9 pin plug on both ends, 30 cm cable length |
|
||
| 761-9008 | Battery 12 VDC 1.2 Ah lead-acid |
|||
| 761-9010 | Angled mounting carrier for 761-9008 Battery |
|
| 758-961 | Self-adhesive antenna with 2.5m cable and SMA
straight plug GSM/UMTS/Bluetooth®/WLAN, 850/900/1800/1900/2100/2400 MHz |
|
||
| 758-962 | Theft-proof antenna with 1m cable and SMA
straight plug GSM/UMTS/ 850/900/1800/1900/2100/2400 MHz |
|
||
| 758-963 | Rod antenna with 1m cable and SMA straight plug GSM, 850/900/1800/1900 MHz |
|
||
| 758-965 | Magnetic foot antenna with 2.5m cable and SMA
straight plug GSM/UMTS/ 850/900/1800/1900/2100 MHz |
|
||
| 758-966 | Theft-proof combination antenna with 1m cable
and SMA straight plugs GSM/UMTS/ 850/900/1800/1900/2100/2400 MHz |
|
||
| 758-974 | RF Antenna with 2m Cable and SMA
Plug GSM/ UMTS/ LTE/ Bluetooth/ WLAN; 698-960, 1710-6000 MHz; 2G/ 3G / 4G/ 5G |
|
||
| 758-974/ 000-001 |
RF Antenna with 2m Cable and SMA
Plug GSM/ UMTS/ LTE/ Bluetooth/ WLAN; 698-960, 1710-6000 MHz; 2G/ 3G / 4G/ 5G |
|
||
| 758-975 | Magnetic-Mount Antenna with 2m
Cable and SMA Angled Plug GSM/ UMTS/ LTE/ Bluetooth/ WLAN; 698-960, 1400-1518, 1710.2700 MHz |
|
||
| 758-964 | Adaptor, FME plug to SMA plug GSM/UMTS/Bluetooth®/WLAN |
|
||
| 758-967 | Adaptor, FME socket to SMA socket GSM/UMTS/Bluetooth®/WLAN |
|
||
| 758-968 | Adaptor, SMA plug to SMA plug GSM/UMTS/Bluetooth®/WLAN |
|
||
| 758-970/ 000-xxxx |
Cable with SMA socket and SMA plug - 1 m/3 m/5 m/10 m
H155 type GSM/UMTS/Bluetooth®/WLAN |
|
||
| 758-971 | Antenna splitter with 3 SMA sockets
GSM/UMTS/Bluetooth®/WLAN |
|
||
| 758-969 | RF lighting protector, SMA socket to SMA socket
GSM/UMTS/Bluetooth®/WLAN |
|