Instructions

BACnet Controller Setup

Description

The BACnet/IP Controller (750-831) connects the WAGO-I/O-SYSTEM with the BACnet protocol. This controller corresponds to the BACnet B‐BC device profile according to DIN EN ISO 16484‐5. It communicates with other BACnet devices via BACnet/IP.

It provides the following three functions:

  • Native server: For each channel, appropriate BACnet objects are generated automatically for the digital and analog I/O modules that are connected to the controller.

  • Application server: Other supported BACnet objects can be created via the IEC 61131‐3 programming environment and made available to a BACnet network.

  • Application client: Using the client functionality, objects and their properties can be accessed by other BACnet devices.

Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs. Both interfaces support autonegotiation and Auto MDI(X). The DIP switch configures the last byte of the IP address and may be used for IP address assignment via DHCP. An integrated Webserver provides configuration options to the user and status information on the controller. The device is programmable in accordance with IEC 61131-3, is multitasking-capable and features a battery-backed RTC. 1 MB of data memory is available. This controller (750-831) is equipped with a removable memory card slot. A memory card can be used to transfer device parameters or files (e.g., boot files) from one controller to another. In addition, the BACnet trend objects can also record data on the SD card. The card can be accessed via FTP and used as an additional drive. BACnet networks are configured and commissioned with the Windows-compliant WAGO BACnet Configurator. The WAGO BACnet Configurator is stand-alone commissioning, configuration and management software. The configurator creates and configures WAGO BACnet Controllers and sets up data exchange between the IEC application and BACnet objects. Import and export functions allow further processing of the configuration data.

Product Overview

3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
Item no. 2002-1301

3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray

3-conductor through terminal block; 2.5 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue
Item no. 2002-1304

3-conductor through terminal block; 2.5 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue

3-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
Item no. 2002-1307

3-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow

End and intermediate plate; 0.8 mm thick; orange
Item no. 2002-1392

End and intermediate plate; 0.8 mm thick; orange

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 1.3 A output current
Item no. 787-1002

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 1.3 A output current

Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
Item no. 249-116

Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray

8-channel digital input; 24 VDC; 3 ms
Item no. 750-430

8-channel digital input; 24 VDC; 3 ms

8-channel digital output; 24 VDC; 0.5 A
Item no. 750-530

8-channel digital output; 24 VDC; 0.5 A

Relay module; Nominal input voltage: 24 VDC; 1 changeover contact; Limiting continuous current: 16 A; for lamp loads; Red status indicator; Module width: 15 mm; 2,50 mm²; gray
Item no. 788-354

Relay module; Nominal input voltage: 24 VDC; 1 changeover contact; Limiting continuous current: 16 A; for lamp loads; Red status indicator; Module width: 15 mm; 2,50 mm²; gray

Industrial Managed Switch; 8-port 100Base-TX; 2-Slot 1000BASE-SX/LX; black metallic
Item no. 852-303

Industrial Managed Switch; 8-port 100Base-TX; 2-Slot 1000BASE-SX/LX; black metallic

Controller BACnet/IP; 4th generation; 2 x ETHERNET, SD Card Slot
Item no. 750-832

Controller BACnet/IP; 4th generation; 2 x ETHERNET, SD Card Slot

Downloads

Libraries, macros, software: We offer the right tools for your solution with BACnet for you to download. Take advantage of them for your projects and make your job easier.

WAGO at Work

Customer Applications: Building Technology

As a partner and innovation leader, WAGO implements many interesting projects. Learn more about our creative and efficient building technology solutions.

building_referenz_heumann_ipad_2000x1500.jpg

Building Automation via iPad

The new corporate building of Elektro-Service Heumann GmbH shows how efficiently and conveniently building automation can work.

building_referenz_schulte_elektrotechnik_buero_2000x1500.jpg

Sustainable Networking

With its administration building, Schulte Elektrotechnik GmbH shows how intelligent and flexible building and room automation can be.

Your WAGO Contact

Additional service offerings: