Compact Controller 100

Developed per IEC 62443-4-2 cybersecurity requirements, the WAGO Compact Controller 100 is an all-in-one PLC with a variety of built-in I.O for smaller applications. Programmed using CODESYS 3.5, the controller's built-in Web Server can be used to develop HTML5 visualizations.

From Small Applications to IIoT Solutions

Equipped with a real-time Linux® operating system, and developed per IEC 62443-4-2 requirements, the WAGO Compact Controller 100 offers security and flexibility. Its DIN-rail-mount design makes it ideal for installation in distribution cabinets within production environments and buildings. The controller is freely programmable via CODESYS, or used for IEC 61131-independent engineering with tools like Node-RED, C++, or Python. Docker® can also be easily installed on the device as a virtualization environment.

Product Overview

FR Compact Controller 100 Secure (2000 x 1333)

Secure Control with Multi I/O

Perfect for all applications requiring secure, integrated I/O functionality.

Key Benefits:

  • Meets IEC 62443-4-2 cybersecurity requirements

  • Built-in firewall, VPN, and VLAN for added security

  • Maximum engineering flexibility with configurable I/O



768-751-9402-CC100-Multi-IO-2000x1125

Compact Control with Multi -I/O

Perfect for space-constrained applications requiring integrated standard I/O functionality.

Key Benefits:

  • Maximum engineering flexibility with configurable I/Os

  • Additional serial interface (RS-485) for greater versatility

  • Robust electrical characteristics with integrated mains filter



DIN-Rail-Mount-Controller

Controller with DIN-Rail-Mount Design

The compact DIN-rail-mount controller featuring integrated I/Os is ideal for us in smaller automation solutions.

Advantages:

  • Programming with CODESYS per IEC 61131

  • Integrated I/Os

  • DIN-Rail-Mount Design for Distribution Boxes



768-751-9401-CC100-CAN-2000x1125

Compact Controller with CAN Interface

Ideal for applications with a small number of I/O signals that also require CAN communication.

Advantages:

  • Additional CAN interface

  • Programming with CODESYS per IEC 61131

  • Integrated I/Os



The Perfect Entry Point - The WAGO OEM Starter Kit

Get started with WAGO's control and visualization technology easily and affordably: The OEM Starter Kit for the WAGO Compact Controller 100 & Visual Panel 200 allows you to get acquainted with our automation technology.

Thumbnail-Image-Set-up-video-2000x1500

A Fast and Easy Point into the World of WAGO Automation

The WAGO OEM Starter Kit makes it easy to get familiar with our automation technology.

This starter kit offers a fast, easy, and cost-effective way to enter the world of WAGO automation - specifically, to gain hands-on experience with the Compact Controller 100, Visual Panel 200, CODESYS, and IIoT (open automation).

Key Benefits:

  • A quick and easy way to begin using WAGO automation

  • Ready to work: just connect and get started

  • Free software and technical support



For a Wide Range of Applications

Whether in building automation, the energy industry, or traditional mechanical engineering, the WAGO Compact Controller 100 supports a wide variety of applications. We provide the right hardware and matching software for your production needs.

MM-466548_website_compact-controller_cover-story_2000x1125

Machine Data Acquisition

Cutting costs, increasing performance, meeting the requirements of Industry 4.0 and producing more flexibly - we help prepare you for the many challenges in the manufacturing industry.

MM-428786_new-website-page_Energy_521957160_2000x1125

Secure Connection to the Energy Transition

The prime objective of the power generation and distribution industry is to supply energy safely and reliably. The WAGO Controller 100 offers the highest level of safety and quality for all power generation systems.

TR-768-MM-468861-GWA-KV-Data-Center-2000x1125

Ensuring High Reliability for Mission-Critical Data Centres

WAGO's platform unifies HVAC, cooling, energy monitoring, and power control on a scalable system, reducing complexity and ensuring reliability and flexibility for data centre.

768-MM-17648-website-update-building-technology-website-area-kreissparkasse-goettingen-2000x1125 (1)

Building Automation is Key to Green Building

User comfort, efficiency and security - today's buildings need to provide all of these. This requires intelligent automation technology that controls, regulates and monitors all building functions.

Service

Print Material

Learn more about the WAGO Compact Controller 100 by reviewing the brochure, which highlights its key features and benefits.

Automation-Technical-Support

Technical Support

Our technical support for automation technology covers a range of products, including PLCs, fieldbus couplers, I/O modules (IP20 & IP67), Ethernet switches, touch panels, edge devices, and wireless devices. We're here to assist you with any questions or challenges you may have regarding these solutions.

Email - customerservice.ca@wago.com

Phone - +1-888-WAGO-221 (9246-221)



Your Contact

Autres demandes: