Energy

In a fast-paced New Energy Landscape, WAGO technology helps connect, monitor and control in a safe, reliable and high performance manner. Newer digital standards like IEC61850 and MQTT help OEMs, utilities and end users to achieve better visibility of electric energy flows and power quality. WAGO's best-in-class PCB connectors and rail-mounted terminal blocks continue to prove the highest reliability at higher current and voltage levels.

Product Highlights

Edge Computer; 4 x ETHERNET, 4 x USB, HDMI, DP; 32GB RAM; 256GB FLASH
Item no. 752-9813

Edge Computer; 4 x ETHERNET, 4 x USB, HDMI, DP; 32GB RAM; 256GB FLASH

Edge Computer; 2 x ETHERNET, 4 x USB, HDMI, DP; 16GB RAM; 128GB FLASH
Item no. 752-9412

Edge Computer; 2 x ETHERNET, 4 x USB, HDMI, DP; 16GB RAM; 128GB FLASH

Edge Computer; 4 x ETHERNET, 4 x USB, HDMI, DP; 16GB RAM; 256GB FLASH
Item no. 752-9800

Edge Computer; 4 x ETHERNET, 4 x USB, HDMI, DP; 16GB RAM; 256GB FLASH

Edge Controller; 2 x ETHERNET, 2 x USB, 1 x USB-C, HDMI, CAN, DI/DO, RS-232/485, Audio; Control
Item no. 752-8303/8000-002

Edge Controller; 2 x ETHERNET, 2 x USB, 1 x USB-C, HDMI, CAN, DI/DO, RS-232/485, Audio; Control

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Telecontrol technology; Ext. Temperature
Item no. 750-8212/025-001

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Telecontrol technology; Ext. Temperature

Compact Controller 100; 8DI 8DIO 2AI 2AIO 2NI/PT 2RS485; 2 x ETHERNET; SD
Item no. 751-9402

Compact Controller 100; 8DI 8DIO 2AI 2AIO 2NI/PT 2RS485; 2 x ETHERNET; SD

POWER CAGE CLAMP feedthrough terminal block (Three Phase Set); DIN 35 x 15 rail mount; 2-conductor; 4/0 AWG; 125 mm wide (25 mm wide each); multicolored
Item no. 285-199

POWER CAGE CLAMP feedthrough terminal block (Three Phase Set); DIN 35 x 15 rail mount; 2-conductor; 4/0 AWG; 125 mm wide (25 mm wide each); multicolored

2-channel relay output; AC 250 V; 1 A; 2 changeover contacts; Extreme
Item no. 750-517/040-000

2-channel relay output; AC 250 V; 1 A; 2 changeover contacts; Extreme

8-channel digital input; 24 VDC; 0.2 ms; 2-conductor connection; Extreme
Item no. 750-1416/040-000

8-channel digital input; 24 VDC; 0.2 ms; 2-conductor connection; Extreme

Distribution terminal block; with push-button; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; blue
Item no. 2206-8034

Distribution terminal block; with push-button; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; blue

8-channel digital output; 24 VDC; 0.5 A; Ext. Temperature
Item no. 750-530/025-000

8-channel digital output; 24 VDC; 0.5 A; Ext. Temperature

Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX
Item no. 750-8211

Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX

2-channel analog input; 0 … 10 V AC/DC; Differential input
Item no. 750-477

2-channel analog input; 0 … 10 V AC/DC; Differential input

Solutions

IEEE 1547 Solution Banner Image (2000 x 1500)

Distributed Energy Resources (DER) Controllers

With the growth and changes in today’s energy industry, the demand to reduce carbon emissions with renewable electrical energy generated by Distributed Energy Resources (DER), grid operators must be able to monitor and control these new energy resources. Standards such as IEEE 1547-2018 have been adopted to provide a trouble-free connection between systems. WAGO DER controllers help reduce time to market of new systems due to its IEEE 1547-2018 verification.

Why Use WAGO?

  • Compliant with IEEE 1547-2018

  • Bridge multiple communication protocols with just one device: e.g., IEEE 2030.5 (CSIP), Modbus TCP/RTU/Sunspec, DNP3, CANbus, IEC 61850, and more.

  • Use the control capabilities of CODESYS 3.5 to monitor and control other functions of your system.



Smart-grid-monitoring

Smart Grid Monitoring and Control

The modern electrical grid is undergoing an unprecedented transformation due to exciting new innovations in renewable energy generation, electrification of transportation – with its associated high charging loads, and 2-way charging infrastructure improvements. More than ever, utilities and electrical distribution system operators need increasing amounts information to better ensure power quality, safety and reliability. To this end, better monitoring and control of low voltage (LV) and medium voltage (MV) electrical power in front of and behind the electrical meter is necessary.

Why Use WAGO?

  • Support for popular protocols such as IEEE 2030.5 (CSIP), DNP3, IEC 61850, Modbus and more for efficient communication with remote control centers and field devices.

  • Cost-effective, rugged and reliable controllers with 500+ I/O modules for monitoring and/or control.

  • WAGO has extensive experience with and references for utilities, OEMs, and C&I end users.



Hydrogen

In the fast-paced New Energy Landscape, Hydrogen is becoming one of the best enablers for a more carbon-free environment. WAGO technology enhances your journey to produce, transform, transport and utilize hydrogen at end user sites. WAGO’s best-in-class technology is used to connect, monitor and control your hydrogen assets.

Thought Leadership

Thought-Leadership-Energy-Power-Distribution

Energy storage plays a key role in microgrids

Energy storage can provide robustness to a microgrid installation by improving resiliency of the electrical supply and creating an ROI for the stakeholders.

MicrosoftTeams-image (2)

How do microgrids relate to the National Electrical Code?

Learn about the applicable code relating to microgrids and interconnected sources within NFPA 70

Office Changes to Accomodate Sustainability Goals

Offices change to accommodate sustainability goals

To appeal to various clients and work styles, office building are moving towards becoming more energy efficient.

Thought Leadership Solar Banner

Solar power fundamentals and benefits for buildings

Solar power is the energy delivered to the earth by the sun. Humans have harnessed the power of the sun and its heat to move civilization forward. You probably learned about photosynthesis in middle or high school.

Decarbonization

Four strategies for decarbonization, electrification in commercial buildings

Tap into state efficiency programs to reduce energy consumption of air handling systems.

Energy_DER_Thought_Leadership_Container_Image_(2000 x 1500)_v2

The Regulatory Standards for Integrating Distributed Energy Resources

Learn more about IEEE 1547 and how it governs the integration of DERs into modern energy systems.

Customer Applications

energy_windraeder_solarpanel_himmel_sonne_gegenlicht_fotolia_90524193_2000x1125

The Digital Energy Transition with High-Tech Controllers

The expansion of renewable energies can only succeed if the fluctuating supplies from solar and wind arrays are compensated by flexible electrical consumers and batteries. Digital technology can help to solve this problem: Intelligent systems convert the analog electrical network into a communicative smart grid and pave the way for linking virtual power plants, generators and consumers.

The Tailored Large Storage Battery

With a scalable hybrid energy storage system of lead acid and lithium ion batteries, the battery expert HOPPECKE from Brilon is allowing new flexibility in power supply.

Intelligent Control of a Battery Swarm

The “SchwarmSpeicher Allgäu” swarm battery system stabilizes the low voltage network in and around the Bavarian town of Kempten. For monitoring and controlling the distributed storage systems, egrid, the specialist for intelligent distribution grids, relies on WAGO controllers, due to flexibility, reliability and service quality.

Storage Systems Balance Out Solar Power

As part of the Smart Grid Solar project, the Bavarian Center for Applied Energy Research is testing how storage devices can help equip local networks for the increased supply of solar electricity. Controllers from WAGO ensure secure communication between individual systems and the control center.

the-multilingual-transformer-station

The Multilingual Transformer Station

The security of the power supply can be easily endangered - for example, when an overly enthusiastic backhoe operator damages electrical lines during an excavation.

ENERGY S

Wiring Inverters - Safely, Quickly and Easily With A Lever

The roofs of many homes are already adorned with photovoltaic systems. But to ensure that the electricity generated from solar power also finds its way to your sockets, you need an inverter. To make the connection as safe, quick, and easy as possible for the installer, Fronius uses the lever connection technology from WAGO for its GEN24 Plus inverter generation – currently making it one of a kind on the solar inverter market.

PowerEngineering

Moments of Success in Energy

The power of visionary ideas and smart solutions. Check out the successful collaboration between WAGO and its partners in advancing their energy applications.

Videos

Ageto Energy - Making Microgrid Energy Work

Ageto not only monitors the voltage, charge and temperature of its battery storage system but also controls its operations. To bridge communication between the CAN-based battery storage system and a Modbus TCP/IP input on the microgrid controller. The commitment: to offer flexible, scalable, sustainable alternatives in microgrid solutions for the off-grid collection and distribution of energy.

  1. 00:01

    Ageto Energy - Making Microgrid Energy Work

  2. 00:02

    Energy Production

  3. 00:00

    Power Distribution

Industrial Internet of Things

IIoT_2000x1125

Digitalization: For Tomorrow's Industry

Our industrial world is being disrupted at an ever-accelerating rate. Digitalization, and the myriad transformative processes therein, continue to move apace as well. With solutions for cloud connectivity, IIoT and smart automation, WAGO has helped our partners shape the future while keeping a constant scrutinizing eye on current advances in cybersecurity and safety.

Your Contact

Autres demandes: