Lighting

Whether the power connection is located inside or outside the lamps or the lighting systems are used for street lighting, homes or in facilities, WAGO has quality products for every lighting application. Safe, compact and flexible designs make installations quick and easy with the ability to adapt to any requirements.

Product Highlights

2-channel analog input; 0 … 20 mA; Single-ended; 16 bits
Item no. 753-472

2-channel analog input; 0 … 20 mA; Single-ended; 16 bits

4-channel analog input; 0 … 20 mA; Single-ended
Item no. 753-453

4-channel analog input; 0 … 20 mA; Single-ended

Fieldbus Coupler MODBUS; RS-485; 115,2 kBd
Item no. 750-315/300-000

Fieldbus Coupler MODBUS; RS-485; 115,2 kBd

4-channel analog output; 4 … 20 mA
Item no. 753-555

4-channel analog output; 4 … 20 mA

4-channel analog input; Resistance measurement; Adjustable
Item no. 750-450

4-channel analog input; Resistance measurement; Adjustable

8-channel analog input; Thermocouple; Adjustable
Item no. 750-458

8-channel analog input; Thermocouple; Adjustable

8-channel digital output; 24 VDC; 0.5 A
Item no. 753-530

8-channel digital output; 24 VDC; 0.5 A

Solid-state relay module; Nominal input voltage: 24 VDC; Output voltage range: 0 … 30 VDC; Limiting continuous current: 8 A; Module width: 6 mm; gray
Item no. 857-734

Solid-state relay module; Nominal input voltage: 24 VDC; Output voltage range: 0 … 30 VDC; Limiting continuous current: 8 A; Module width: 6 mm; gray

Solutions

Connection Technology for LED Modules

Our space-saving and modular connection systems can easily be implemented in already existing installations or in new projects. Whether round, linear modules or flexible strips, WAGO's connection solutions are easy to use while providing the quality you can rely on.

Why use WAGO?

  • Flexible and modular components

  • Low profile and white housing minimize on-board shadowing

  • High component quality and durability

Lighting Management

WAGO Lighting Management is the sophisticated solution for large spaces such as production office buildings, facilities and warehouses. Using a combination of predefined hardware and user-friendly software, WAGO’s lighting management solutions facilitate design and commissioning while providing numerous additional advantages for operation.

Why use WAGO?

  • Maximize savings! Reduce energy consumption for lighting by up to 70%

  • Fast lighting implementations via PFC200 Controller and DALI protocol

  • Easy configuration and commissioning via standard Web browser

Lighting Connections

Regardless of whether the power connection is located inside or outside of the lamps, or whether the lighting systems are used for street lighting, homes, or in facilities such as hospitals –WAGO has a reliable solution for every lighting application.

Why use WAGO?

  • Easy and safe wiring of lights and appliances

  • Compact, easy-to-use design, transparent housing, two test slots

  • Circuits can be created quickly, expanded flexibly and adapted readily to new requirements

Customer Applications

BMW Production Hall: New Lighting Standard Replaces Old Lighting

WAGO’s newly developed lighting concept reduces the power consumed by lights within BMW’s production facilities by more than a quarter.

Inspiring Light Scenarios for a Novel Office Experience

Not only has Philips, a technology company, created a highly modern workspace with creatively themed areas at its DACH regional headquarters in Hamburg – the building is also a showpiece for innovative lighting technology.

Videos

Your Contact