Alarm and Monitoring

Collecting, processing and visualizing data, as well as generating alarms – routine, yet important, tasks that the WAGO-I/O-SYSTEM easily handles. For alarms and monitoring, we've developed both the right products and smart solutions. Expect more overview on board.

Your benefits at a glance:

  • Modular and distributed system

  • Bus-independent and scalable solutions

  • Network technology and automation from a single source

WAGO in Marine Applications

Alarm and Monitoring Solutions

Our solutions for alarms and monitoring have proven their value across the world's seas and under the toughest conditions.

All Signals in View – Ship Monitoring with WAGO Products

  • Collecting, processing, visualizing and generating alarms.

  • Any conceivable configuration is possible in different network topologies using the modular components from the WAGO-I/O-SYSTEM 750.

  • Completely customized solutions are implemented with our comprehensive automation product range.

  • WAGO's CODESYS engineering platform provides support throughout the entire life cycle.

  • Process alarm and monitoring systems with up to 10,000 measurement points.

Application-Based Controller Redundancy (ACR) from WAGO

Increase availability in central ship alarm systems with WAGO's application-based controller redundancy. Media redundancy across different network infrastructures provides a dual view of all signals and reduces the impact of errors.

Additional advantages:

  • Easy commissioning of the entire system with WAGO’s standard hardware.

  • Lower switchover times (in accordance with classification society requirements)

  • Transmission of the most important secondary variables using the HART protocol

Your Contact

Autres demandes: