Topics

Application-Based Controller Redundancy (ACR) from WAGO

  • 4/1/2019
  • Crewl-free ships–not the romantic notion of a sailor? Initiatives for autonomous ships are driving this development. However, there’s a long way to go in getting engine rooms, which can currently operate for up to 24 hours straight without direct intervention, to a completely autonomous ship that should be able to run for up to six weeks at sea without human intervention. WAGO’s redundancy concept for controllers is shortening this path and offers a solution for compensating for faults occurring in the automation systems while ensuring the continued operation of technical systems.

    The greatest challenge on the way to increasing ship automation is still establishing onboard systems that are so reliable that outside intervention is unnecessary. This can be achieved by using a larger proportion of standardized components on board, while maintaining high availability of security relevant systems through redundancy. In order to guarantee the automation systems' reliability, the voltage supply and the communication medium (e.g. ETHERNET), in addition to the PLC, must satisfy the technical system’s uptime requirements. WAGO provides a simple and economic solution for its maritime customers that uses an application-based redundancy concept for controllers.

    WAGO’s CODESYS Engineering Software Tool is used as the programming environment for the controllers. The multi-node programming environment can easily transmit the PLC program to both PLCs. For the application-based controller redundancy to be used, a software library with the necessary synchronization functions must be linked into the master PLC. The library offers the potential to redundantly link subnodes using a dual-LAN. The subnodes, also known as smart couplers, do not have to be programmed; they can be simply booted from an SD card and then configured using an integrated webserver. The analog input/output modules and digital input/output modules are detected automatically by the smart coupler; process mapping is likewise automatically made available to the higher-level Master PLC. The master PLC can communicate with higher-level SCADA systems via the Modbus-TCP protocol. The redundant connection is performed over two separate networks.

    The solution design corresponds to an SPOF-tolerant system (single point of failure), which means that any occurring fault – like a voltage supply failure, the LAN connection, switches, or controller – can always be compensated for. Doubling the ETHERNET topology and the redundant message transmissions enable instantaneous switching during a network fault. Typical switching times after a PLC failure are within DNV GL requirements when used in typical alarm and monitoring systems.

    Text: Norman Südekum
    Photo: WAGO

    What can WAGO's application-based controller redundancy (ACR) do?

    • Increase availability (increased runtime, decreased fault effects)

    • Collect and bundles data

    • Generate media redundancy both via ring and doubled network infrastructure

    • Modular and scalable

    Additional advantages:

    • Easy commissioning of the entire system with WAGO’s standard hardware.

    • Simple/slow control loops can be mapped

    • Lower switchover times (in accordance with classification society requirements)

    • Intrinsically safe modules are available

    • Transmission of the most important secondary variables using the HART protocol

    Les composants standard utilisés par WAGO garantissent une haute disponibilité, de faibles dépenses et des avantages financiers considérables.

    Norman Südekum, Procédés et Marine

    Openness in the Network Topology