IP20 I/O Modules

Unlock Efficient Automation

WAGO’s flexible IP20 remote I/O systems provide optimum performance and availability. With their ultra-high performance, low power consumption, and numerous interfaces, WAGO’s PLCs are a cost-effective automation solution.

Safety Logic Modules (2000 x 1125).jpg

Safety Logic Modules

WAGO’s 750 Series Safety Logic Modules come with 4 safe inputs along with 2 or 4 safe outputs to be used with a select number of our PFCs. Implementing these modules eliminates the need for a dedicated safety PLC.

Intrinsically Safe Modules

WAGO’s blue 750 Series XTR I/O modules are intrinsically safe for use in locations designated as hazardous, these modules also function in extreme temperatures and against high vibration.

750-Series-Container.jpg

Maximum Flexibility for Automation Control

Connect to higher-level control systems with WAGO’s compact 750 Series I/O modules. With over 500 modules and 16 fieldbus options, these modules are ideal for system integration at any level.

750-XTR-Series-Container.jpg

High Performance Even in Extreme Environments

WAGO’s 750 Series XTR is built to withstand the elements. Whether it is extreme temperatures, vibrations, or impacts, these modules provide rugged reliability with the same characteristics as the original 750 series.

753-Series-Container.jpg

Modular for Stand-Alone or Distributed Automation

The same flexibility and performance found in the 750 series is also available in WAGO’s 753 Series I/O modules. The 753 has a removable, coded wiring connector on the front of the module so there is no need to extract an entire node.

Automation-Technical-Support.jpg

Technical Support

Our technical support for automation technology covers a range of products, including PLCs, fieldbus couplers, I/O modules (IP20 & IP67), Ethernet switches, touch panels, edge devices, and wireless devices. We're here to assist you with any questions or challenges you may have regarding these solutions.

Email - automationsupport.us@wago.com
Phone - 1-800-DIN-RAIL (346-7245)

Print Material

Here you will find our print material with comprehensive information about our IP20 product portfolio.

Learn more about WAGO within the industry here: