Visual Panel 200 HMI Line
The Visual Panel 200 series HMIs are built to withstand the toughest industrial and commercial conditions and designed to help you operate at peak performance. With screen sizes 4”, 7”, and 10”; as well as a 10” daylight readable version, these visual panels are NEMA 4X rated, IP68 certified, and meet international compliance standards for CE, UL and cUL. Each of these HMIs are panel or VESA mountable, have a fan-less design, no battery, and are maintenance free for installation into most industrial control panels. Take control of your system with the WAGO Visual Panel 200 HMIs.