Touch Panels 600

An aesthetic design meets high performance

High-performance Touch Panels for demanding control and visualization tasks improve the operability of machines and systems, but also offer an outstanding design and advanced technology.

Your benefits with WAGO Touch Panels:

  • Fast operating speed with the high-performance Cortex A9 Multicore processor

  • Three product families for different operating requirements: Standard Line, Advanced Line, Marine Line

  • Perfectly tailored hardware features for a wide range of applications

  • Scaled software functionalities: Web, Visu and Control Panels

  • Flexible programming in IEC 61131 or directly under the Linux® open source operating system

  • Standard connection to WAGO's cloud solutions with Control Panels

nterface configurations for every application

WAGO Touch Panels 600

Discover the high-performance Touch Panels for demanding control and visualization tasks for your specific application.

Product Innovations

An Aesthetic Design Meets High Performance

Automation and visualization tasks are becoming increasingly complex. When combined with CODESYS 3.5, the new Visu Panels and Control Panels provide the perfect solution for high-quality visualization. Their screen sizes of 15.6“ (39.6 cm) and 21.5“ (54.6 cm) are significantly larger than those of the current WAGO Touch Panels 600, allowing them to display more information. The resolution is now higher with Full HD for displaying data in greater detail – thanks to the onboard visualization – without sacrificing response time.

Practical features such as an energy-saving standby function, integrated sensors for automatic brightness adjustment and an easy-to-mount design make installation and operation simple. All Visu Panels and Control Panels are equipped with the future-ready Linux® operating system and are “Docker-ready” just like the current TP 600.

Overview of Benefits:

Visu Panels and Control Panels with larger display size and higher resolution

  • High-quality visualizations can be displayed with the new Visu and Control Panels.

  • Devices like the Touch Panels 600 are “Docker-ready.”

  • High-resolution displays in robust aluminum housing

Available: March 2020

Standard Line

Devices with resistive touchscreens for standard control cabinet applications

Available as:

  • Web Panels in the sizes 4.3“, 5.7“, 7.0“ and 10.1“

  • Visu Panels in the sizes 4.3“, 5.7“, 7.0“ and 10.1“

  • Control Panels in the sizes 4.3“, 5.7“, 7.0“ and 10.1“

Marine Line

Devices with matte black anti-reflection surfaces and special marine approvals for use in shipbuilding

Available as:

  • Visu Panels in the sizes 4.3“, 5.7“, 7.0“ and 10.1“

Advanced Line

Multi-touch devices with glass surfaces for more intuitive operation via gesture recognition; especially suited for applications where tougher mechanical and chemical resistance is required.

Available as:

  • Visu Panels in the sizes 7.0“ and 10.1“

  • Control Panels in the sizes 7.0“ and 10.1“

Our Added Value

Functional Variants

Web Panels

The operating and display devices in the Web Panel software configuration are provided with an optimized Web browser for accessing WAGO Controllers via standard Web protocols with integrated Web visualization for display. Depending on the type of execution, Web visualizations that are created with CODESYS 3.5 and based on state-of-the-art technology like HTML5 can be displayed. Web visualizations have the advantage of being displayed not only on special Visu Panels, but also on standard commercial mobile devices like smartphones and tablets.

  • Web-based visualization based on open standards like HTML5

  • High-performance automation solutions in connection with WAGO PFC100 and PFC200 Controllers



Visu Panel

When greater performance is required, devices are used as Visu Panels. Visu Panels are suitable for displaying a visualization generated with CODESYS 3.5 and obtaining the data referenced in it from any field devices via Modbus TCP, e.g., from type PFC200 Controllers. In contrast to Web Panels, the computing power required here is divided between two devices, so the computing necessary for displaying the visualization is basically performed by the Visu Panel, offloading the controller. In the process, all operating functions are evaluated within the device without a delay and can affect the visualization directly. The Visu Panel can also provide a Web visualization via the integrated Web server.

Advantages:

  • Visualization of fieldbus data

  • Offloads the controller

  • Supplementary visualization via integrated Webserver

  • Integrated Web Panel functionality

Control Panel

Operating and display devices in the Control Panel software configuration allow control and visualization to be performed simultaneously, representing a very compact form for an automation solution. Furthermore, through the use of a corresponding library, control panels become IoT controllers that send data from the field level to the cloud, where it can be aggregated and used for analysis. This creates true added value for your company – whether for increasing the efficiency of in-house production, implementing energy management in buildings or developing additional end-customer services. Existing systems also become IoT-ready, making them sustainable into the future.

Advantages:

  • Control and visualization in one device

  • Integrated Web and Visu Panel functionality

  • Supported fieldbus protocols: Modbus TCP, CANopen, EtherNet/IP adapter

  • IoT-ready (MQTT)

Your Contact