News

FIELD CONNECTIONS ARE NOW CONVENIENT – EVEN FOR SMALL CROSS-SECTIONS

  • 9/5/2024
  • WAGO's MCS MINI PCB Connector with a lever and push-in connection technology offers greater wiring convenience for conductor cross-sections up to 1.5 mm2.

    The lever on the WAGO MULTI CONNECTION SYSTEM MINI (MCS MINI) provides rapid in-the-field connections. The connector's design facilitates wiring subassemblies – easy-to-access and straightforward connection points make all the difference at the worksite. With the MCS MINI PCB Connector, this advantage applies to conductor types with cross-sections from 0.14 to 1.5 mm2 or 26 to 14 AWG, and a pin spacing of 3.5 mm. An added benefit: Extra board space is not required, giving WAGO’s PCB connection system the edge for device connections, such as drive controls.

    In addition to superior ergonomics, the easy-to-close lever always ensures a safe contact is made and maintained for additional peace of mind. Users achieve additional safety with the versatile locking system. The lever’s intuitive operation helps ensure connections are performed quickly and safely without tools.

    Item Number: 2734-11xx

    Available: Q1/2022

    Your Benefits:

    • Connect and disconnect all conductor types manually via lever - for conductor cross-sections from 0.14 to 1.5 mm2 (26 to 14 AWG).

    • Thanks to Push-in CAGE CLAMP® connection technology, solid conductors and fine-stranded conductors with ferrules can be terminated by simply pushing them into the unit.

    • Prevent unintentional disconnection with a versatile locking system.

    • Low-profile, 10 mm design for confined installation spaces and slim devices.



    CHOOSE YOUR UPGRADE

    PCB terminal blocks and connectors are the protagonists on your PCB when it comes to reliable and safe signal transmission. There is a true hero in every terminal block and every connector – tailored to the specific requirements of your PCB. What is your choice?

    MCS HeaderBanner.png

    Continuous System Wiring with MCS

    The MULTI CONNECTION SYSTEM (MCS) is WAGO’s versatile pluggable connection system, which provides leading solutions for your wiring applications. The system includes seven product lines with pin spacings from 2.5 mm to 10.16 mm (0.98 inch to 0.4 inch) and terminates conductors ranging from 0.08 to 25 mm2 (28 to 4 AWG), offering a wide range of possible applications.

    Discover the advantages and possible applications now!