2601 Series

Transform Wiring with WAGO's Compact Tool-Free PCB Terminal Blocks

  • 8/30/2024
  • Tool-free wiring with WAGO's super-compact PCB terminal block with lever for cross-sections up to 16 AWG.

    Terminating conductors with small cross-sections in the field just got even more convenient! The 2601 Series is the first super-compact, tool-free PCB terminal block with lever technology, allowing quick and easy wiring for cross-sections from 26 to 16 AWG (0.14 to 1.5 mm²).

    Thanks to CAGE CLAMP®, solid conductors and fine-stranded conductors with ferrules can be connected by simply pushing them into the unit. Terminating fine-stranded conductors and disconnecting any conductor type is quick and easy with the lever connection. The tool-free wiring is intuitive for worldwide use, and the lever technology ensures that the contact point is always securely closed. And the compact 2601 Series PCB Terminal Block takes up virtually no space on the board thanks to compact dimensions. It can be connected either parallel or perpendicular to the PCB, with a pin spacing of 3.5 mm. That makes the 2601 Series perfect for applications like industrial electronics, power supplies, smart home installations and control boards. Upon request, the 2601 Series can even be labeled or printed from the front and top. The 2601 Series completes WAGO’s unique selection of lever-equipped PCB terminal blocks for all performance classes – the ideal solution for device connection in the field.

    Related Products

    PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 12; Pin spacing 5 mm; 3-pole; side entry; gray
    Item no. 2604-1103

    PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 12; Pin spacing 5 mm; 3-pole; side entry; gray

    PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 8; Pin spacing 7.5 mm; W pinning; 3-pole; gray
    Item no. 2606-1103/020-000

    PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 8; Pin spacing 7.5 mm; W pinning; 3-pole; gray

    PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 18 - 4; Pin spacing 10 mm; W pinning; 3-pole; side entry; gray
    Item no. 2616-1103/020-000

    PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 18 - 4; Pin spacing 10 mm; W pinning; 3-pole; side entry; gray

    THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Push-in CAGE CLAMP®; Solder pin length 2.4mm; black
    Item no. 2086-1223

    THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Push-in CAGE CLAMP®; Solder pin length 2.4mm; black

    PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 10; Pin spacing 5 mm; 3-pole; side entry; gray
    Item no. 2624-1103

    PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 10; Pin spacing 5 mm; 3-pole; side entry; gray