Get Connected Reliably with WAGO's PCB Terminal Blocks and Pluggable Connectors

Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. For example, the various spring pressure connection technologies allow you to meet your challenges in drive and controller technology or lighting industry quite easily.

Your benefits:

  • Highly diverse variants

  • Easy and safe use

  • Permanent, secure conductor termination via spring pressure connection technology

  • Push-in CAGE CLAMP® and PUSH-WIRE® variants for fast, time-saving termination of solid and ferruled conductors

  • Seamless integration into your manufacturing process with products for wave/manual (THT) and reflow soldering (THR/SMT)

Product Family Overview

PCB Terminal Blocks and Pluggable Connectors for Power Electronics

WAGO’s range contains two PCB terminal block families for power electronics with rated cross-sections of 10, 8, and 4 AWG rated current of up to 76 A. These compact and high-performance PCB terminal blocks are easy to use and also offer maximum wiring flexibility. They are available in two variants, with or without lever actuation.

Advantages:

  • Comprehensive product range

  • Easy conductor termination via Push-in CAGE CLAMP® Connection Technology

  • Wider conductor range and higher current carrying capacity

  • Save money and space by using compact terminal blocks for large cross-sections and high currents

  • Connect conductors both horizontally and vertically to the PCB

  • Testing both parallel and perpendicular to conductor entry

  • Large range of applications in various industries and applications

Surface Mount PCB Terminal Blocks

A compact and low-profile PCB connection is required in many electronics applications, particularly in luminaires for optical uniform light distribution, while minimizing shadowing. Surface mount PCB terminal blocks, with their combination of a flat design and wide application scope fully satisfy these demands.

Advantages:

  • Push-in termination of solid or tin bonded conductors

  • Low profile minimizes on-board shadowing

  • Comes in tape-and-reel packaging for full integration into SMT soldering process

  • Lower costs via automated pick-and-place assembly

PCB-Terminal-Blocks

PCB Terminal Blocks

WAGO offers a comprehensive range of PCB terminal blocks for conductors ranging from 28–6 AWG (0.08 to 16 mm2 ) to connect PCBs to your device environment. With metric or inch pin spacing from 0.098–0.787 inch (2.5 to 20 mm), WAGO has the right solution for your application.

Advantages:

  • Simple, secure connection of solid conductors with Push-in CAGE CLAMP®

  • Wide selection of PCB terminal blocks with different conductor entry directions and actuation types for every need

  • Custom color combinations for clear connection assignment

  • Simple integration into your manufacturing process with products for various soldering processes

  • Variants available for through-panel connection

Pluggable PCB Connectors

Always find the right solution for your application with WAGO's large range of pluggable connectors. WAGO’s pluggable PCB connectors are available for conductors ranging from 28–8 AWG (0.08 to 10 mm2), meeting all requirements for consistent, end-to-end system wiring.

Advantages:

  • Pluggable PCB connection systems perfectly matched to various requirements and application areas

  • Wide range of connectors within these systems suit every conceivable application

  • Fast, vibration-proof and maintenance-free spring pressure connection technology

  • Pin spacing from 0.098-0.3 inch (2.5 to 7.62 mm) with a current carrying capacity up to 41 A

  • Pluggable PCB connectors are available for individual solder pins and solder pin strips

  • Through-panel connector variants available

picoMAX ®

One Cr-Ni-steel spring means double the contact force applied: This principle makes picoMAX ® up to 30% more compact than other connection systems.

Advantages:

  • Compact design: Reduces space by up to 30%

  • Radically simplified contact system

  • Special design, innovative spring pressure connection technology and new insulation material gurantee absolute contact reliability - even at higher ambient temperatures

  • Very high vibration resistance up to 20g for wire-to-board connections thanks to integrated interlocking and nearly fully shrouded female connector in the male header

  • Efficient testing via test slot parallel to connector entry

All Products

Discover all PCB terminal blocks and connectors.

YOUR CONTACT PERSON AT WAGO

Autres demandes: