10 mm2 Space Savers

New Slimline N-Conductor and Power Distribution Disconnect Terminal Blocks

  • 3/22/2019
  • WAGO's TOPJOB® S Installation Rail-Mount Terminal Block family now includes two new 1-conductor variants: A blue N-disconnect terminal block and a gray power distribution disconnect terminal block for 10 mm2 (8 AWG) conductors. These new compact models are designed for infeed/tap-off applications via (10 x 3) mm busbars.

    Thanks to a slimline design, WAGO's new disconnect and supply terminal blocks are ideal for power supply applications in building distribution boards and industrial control cabinets. Equipped with industry-proven WAGO Push-in CAGE CLAMP® Technology, solid and stranded conductors up to 16 mm2 (6 AWG) can also be connected by simply pushing them into the unit.
    WAGO's N-conductor disconnect terminal blocks feature screwless N-disconnect slide links to provide easy and secure N-busbar connection by simply sliding the link.

    Available: June 2019

    At a Glance:

    • Disconnect terminal blocks (10 mm² / 8 AWG): Slimeline design, ideal for (10 x 3) mm busbar connections

    • Two variants - N-disconnect terminal block (blue and a power distribution disconnect terminal block (gray): Designed for building distribution boards and industrial control cabinets

    • Screwless N-disconnect slide link: Easy and secure busbar connection



    Product Overview

    p_0280_0874_001_xx

    Item no. 280-874

    4-conductor disconnect/test terminal block; with pivoting knife disconnect; with test port; orange disconnect link; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray

    WAGO Push-in CAGE CLAMP® Technology

    Installation Terminal Blocks with N-Disconnect

    From a technological standpoint, buildings must be completely safe. In addition to thorough statistical evaluation and proper implementation, the electrical installation plays a particularly critical role. Installation terminal blocks with an N-disconnect are recognized for meeting these demands.