WAGO Eco Power Supply
Your Benefits:
Slimline design saves control cabinet space
Versatile mounting options
Can be installed in control cabinets and devices
Proven CAGE CLAMP® connection technology
Budget-friendly for basic applications
Economical. Versatile. Safe.
Triple the savings with WAGO's Eco and Compact Power Supplies, thanks to low purchase costs, easy installation and maintenance-free operation.
Budget-friendly for basic applications
Ideal for industrial and building applications, as well as devices per EN 60335
The right power supply to install in any orientation thanks to DIN-rail and screw mounting options – decide for yourself!
WAGO's Eco and Compact Power Supplies both meet EN 60335-1 safety requirements.
These power supplies are ideal for household and commercial appliances that comply with EN 60335-2-x (e.g., heat pumps, combined heat and power stations, service and slot machines).
Item Number | Input Voltage | Output Voltage | Output Current | Air Temperature | Dimensions (W x H x D) mm | Standards / Approvals |
|---|---|---|---|---|---|---|
787-1702 | AC 100 - 240 V | DC 24 V (22-26 V) | 1.25 A | -20°C to +60°C | 30 x 99 x 90 | EN 60335-1, UL 508, UR 60950 |
787-1712 | AC 100 - 240 V | DC 24 V (22-26 V) | 2.5 A | -20°C to +60°C | 40 x 99 x 90 | EN 60335-1, UL 508, UR 60950 |
787-1722 | AC 100 - 240 V | DC 24 V (22-26 V) | 5 A | -20°C to +60°C | 60 x 99 x 130 | EN 60335-1, UL 508, UR 60950 |
787-1732 | AC 100 - 240 V | DC 24 V (22-26 V) | 10 A | -20°C to +60°C | 70 x 99 x 165 | EN 60335-1, UL 508, UR 60950 |
787-1701 | AC 100 - 240 V | DC 12 V (10-14 V) | 2 A | -20°C to +60°C | 30 x 99 x 90 | EN 60335-1, UL 508, UR 60950 |
787-1711 | AC 100 - 240 V | DC 12 V (10-14 V) | 4 A | -20°C to +60°C | 40 x 99 x 90 | EN 60335-1, UL 508, UR 60950 |
787-1721 | AC 100 - 240 V | DC 12 V (10-14 V) | 8 A | -20°C to +60°C | 60 x 99 x 130 | EN 60335-1, UL 508, UR 60950 |
Item Number | Input Voltage | Output Voltage | Output Current | Air Temperature | Dimensions (W x H x D) mm | Standards / Approvals |
|---|---|---|---|---|---|---|
787-1202 | AC 100-240 V | DC 24 V (22-26 V) | 1.3 A | -25°C to +70°C | 54 x 56 x 90 | EN 60335-1, UL 508, UR 60950 |
787-1212 | AC 100-240 V | DC 24 V (22-26 V) | 2.5 A | -25°C to +70°C | 72 x 56 x 90 | EN 60335-1, UL 508, UR 60950 |
787-1216 | AC 100-240 V | DC 24 V (22-26 V) | 4.2 A | -25°C to +70°C | 108 x 56 x 90 | EN 60335-1, UL 508, UR 60950 |
787-1226 | AC 100-240 V | DC 24 V (22-26 V) | 6 A | -25°C to +70°C | 144 x 56 x 90 | EN 60335-1, UL 508, UR 60950 |