Power Supplies

WAGO’s efficient power supplies always deliver a constant supply voltage – whether for simple applications or automation systems with higher power requirements. WAGO offers uninterruptible power supplies (UPS), buffer modules, redundancy modules and a wide range of electronic circuit breakers (ECBs) as a complete system for seamless upgrades.

Your Benefits:

  • Single- and three-phase power supplies for temperatures ranging from −40 to +70 °C

  • Output variants: 5 … 48 VDC and/or 24 … 960 W (1 … 40 A)

  • Globally approved for use in various applications

  • The comprehensive power supply system includes components such as UPS, capacitive buffer modules, ECBs, redundancy modules and DC/DC converters.



Power Supplies

Pro 2 Power Supply

The Pro 2 Power Supply is designed to meet the demands of various applications, offering high power density and efficiency in a compact form. This slim design reduces space requirements in control cabinets, while setting new standards in communication and parameterization.

The Benefits for You:

  • Up to 96% efficiency for lower energy consumption

  • Six models available, ranging from 120-960 W

  • Extended temperature range from -40°C to +70°C for reliable performance

Eco 2 2687-2143 Banner 2000 x 1500.jpg

Eco 2 Power Supply

The Eco 2 Power Supply features push-in technology and integrated levers, offering fast, reliable, tool-free connections. These slim and compact devices are highly efficient, with ≥ 88% efficiency and minimal heat generation. They are designed for durability and reliability, providing excellent price-to-performance ratio.

The Benefits for You:

  • Wide input voltage range (90-264 VAC, 100-373 VDC)

  • Tool-free lever-actuated push-in connections

  • Long service life with high MTBF and low maintenance



Base-Power-Supply.png

Base Power Supply

The Base power supply series, featuring industry-proven Push-in CAGE CLAMP® connection technology, offers essential functionality and cost-effective operation. The new devices offer quick, reliable and tool-free connections, along with good efficiency.

The Benefits for You:

  • Compact design with durable metal housing

  • Front wiring featuring push-in CAGE CLAMP® connection technology

  • Wide operating temperature range from -30 °C to +70 °C



COMPACT-Power-Supply.png

Compact Power Supply

The EPSITRON® COMPACT Power Supply offers high performance in a compact DIN-rail-mounted housing, available with output voltages of 5, 12, 18, and 24 VDC, and nominal output currents up to 6.5 A. These power supplies are ideal for international use and flexible installation.

The Benefits for You:

  • Wide input voltage range (85-264 VAC) for global use

  • Push-in CAGE CLAMP® connections for maintenance-free operation

  • Removable front plate for improved cooling and versatile mounting



Classic-Power-Supply.png

Classic Power Supply

The EPSITRON® CLASSIC Power Supply is a robust solution with optional TopBoost integration, ideal for a wide range of applications. Its international approvals and versatile input range make it suitable for global use.

The Benefits for You:

  • TopBoost for cost-effective secondary-side fusing (≥ 120 W)

  • Wide input voltage range with UL/GL approvals for global applications

  • CAGE CLAMP® connections for maintenance-free, time-saving installation



Pro-Power-Supply.png

Pro Power Supply

The PRO Power Supplies are designed to meet the demands of high-output applications, ensuring reliable performance even during power peaks. These supplies offer robust functionality and efficient operation.

The Benefits for You:

  • Delivers up to 50 ms of multiplied nominal current for power peaks

  • PowerBoost Function: Provides 200% of output power for up to four seconds

  • Available in single- and three-phase models, with 12-48 VDC output and 5-40 A currents

Eco-Power-Supply.png

Eco Power Supply

The ECO Power Supplies offer an economical and reliable solution for applications that require 24 VDC. These supplies are designed to deliver efficient performance for basic applications.

The Benefits for You:

  • Wide Input Voltage Range: 90-264 VAC for global use

  • CAGE CLAMP® Technology: Maintenance-free, time-saving connections

  • Compact and Rugged Design: Flat metal housing for easy DIN-rail or screw-mount installation



Other Power Supplies Components

Uninterruptible Power Supply Container.png

Uninterruptible Power Supply (UPS)

Consisting of a 24 V UPS charger and controller with one or more connected batteries, WAGO's Uninterruptible Power Supply reliably powers an application for several hours. Trouble-free machine or system operation is guaranteed – even in the event of brief power supply failures.

  • Slim charging and control units save control cabinet space

  • Integrated display and RS-232 interface (option) simplify visualization and configuration

  • Pluggable CAGE CLAMP® Connection Technology: maintenance-free and time-saving

  • Battery control technology for predictive maintenance-free and time-saving

DCDC-Converters.png

DC/DC Converters

Instead of using an additional power supply, WAGO's EPSITRON® DC/DC Converters are ideal for specialty voltages, allowing sensors and actuators to be reliably supplied.

  • DC/DC converters can be used instead of an additional power supply for applications with specialty voltages

  • Slim design: "True" 6.0 mm (0.23 inch) width maximizes panel space

  • Wide operating temperature range

  • Ready for worldwide use in many industries, thanks to UL listing

  • Common profile with 857 and 2857 Series Signal Conditioners and Relays: Enables full commoning of the supply voltage

Redundancy-Module.png

Redundancy Modules

WAGO's redundancy modules are ideal for reliably increasing power supply availability. These modules decouple two parallel-connected power supplies and are ideal for applications where an electrical load must be reliably supplied – even in the event of a power supply failure.

  • Integrated power diodes with overload capability: suitable for TopBoost or PowerBoost

  • Potential-free contact (option) for input voltage monitoring

  • Reliable connection via pluggable connectors equipped with CAGE CLAMP® or terminal strips with integrated operating levers: maintenance-free and time-saving

  • Solutions for 12, 24, and 48 VDC supply, up to 76 A supply: suitable for nearly every application

Capacitive-buffer-modules.png

Capacitive Buffer Modules

In addition to reliably ensuring trouble-free machine and system operation – even through brief power failures – WAGO's EPSITRON® Capacitive Buffer Modules offer power reserves that may be required when starting heavy motors or triggering a fuse.

  • Decoupled output: integrated diodes for decoupling buffered loads from unbuffered loads

  • Maintenance-free and time-saving connections via pluggable connectors equipped with CAGE CLAMP® Connection Technology

  • Unlimited parallel connections possible

  • Adjustable switching threshold

  • Maintenance-free, high-energy gold caps

All Products

Discover the diversity of WAGO’s power supply modules.

YOUR CONTACT PERSON AT WAGO

Autres demandes: