Pro 2 Power Supply

Keep up with the demands of today’s applications with WAGO’s Pro 2 Power Supplies. They combine incomparable efficiency and exceptional high-power density with a slim-line design for ultimate control cabinet flexibility.

Class-Leading Product Features

  • Intelligent load management: TopBoost or PowerBoost provides sufficient output current at all times.

  • The efficiency champion: Efficiency up to 96.3% saves money and resources.

  • Pioneering communication: The snap-on type communication module allows continuous fieldbus communication while updating you on all status information and data.

  • Suitable for nearly any application: Many different Pro 2 parameters can easily and quickly adapt to suit your needs via software.

Single and Three Phase Inputs with 24 VDC Output

Power supply; Pro 2; 1-phase; 24 VDC output voltage; 40 A output current; TopBoost + PowerBoost; communication capability; Redundancy; Input voltage range: 200 … 240 VAC
Item no. 2787-3448/000-030

Power supply; Pro 2; 1-phase; 24 VDC output voltage; 40 A output current; TopBoost + PowerBoost; communication capability; Redundancy; Input voltage range: 200 … 240 VAC

Power supply; Pro 2; 1-phase; 24 VDC output voltage; 20 A output current; TopBoost + PowerBoost; communication capability; Redundancy
Item no. 2787-3147/000-030

Power supply; Pro 2; 1-phase; 24 VDC output voltage; 20 A output current; TopBoost + PowerBoost; communication capability; Redundancy

Power supply; Pro 2; 1-phase; 24 VDC output voltage; 5 A output current; TopBoost + PowerBoost; communication capability
Item no. 2787-2144

Power supply; Pro 2; 1-phase; 24 VDC output voltage; 5 A output current; TopBoost + PowerBoost; communication capability

Power supply; Pro 2; 1-phase; 24 VDC output voltage; 10 A output current; TopBoost + PowerBoost; communication capability
Item no. 2787-2146

Power supply; Pro 2; 1-phase; 24 VDC output voltage; 10 A output current; TopBoost + PowerBoost; communication capability

Power supply; Pro 2; 1-phase; 24 VDC output voltage; 20 A output current; TopBoost + PowerBoost; communication capability
Item no. 2787-2147

Power supply; Pro 2; 1-phase; 24 VDC output voltage; 20 A output current; TopBoost + PowerBoost; communication capability

Power supply; Pro 2; 1-phase; 24 VDC output voltage; 40 A output current; TopBoost + PowerBoost; communication capability; Input voltage range: 200 … 240 VAC
Item no. 2787-2448

Power supply; Pro 2; 1-phase; 24 VDC output voltage; 40 A output current; TopBoost + PowerBoost; communication capability; Input voltage range: 200 … 240 VAC

Power supply; Pro 2; 3-phase; 24 VDC output voltage; 5 A output current; TopBoost + PowerBoost; communication capability
Item no. 2787-2344

Power supply; Pro 2; 3-phase; 24 VDC output voltage; 5 A output current; TopBoost + PowerBoost; communication capability

Power supply; Pro 2; 3-phase; 24 VDC output voltage; 10 A output current; TopBoost + PowerBoost; communication capability
Item no. 2787-2346

Power supply; Pro 2; 3-phase; 24 VDC output voltage; 10 A output current; TopBoost + PowerBoost; communication capability

Power supply; Pro 2; 3-phase; 24 VDC output voltage; 20 A output current; TopBoost + PowerBoost; communication capability
Item no. 2787-2347

Power supply; Pro 2; 3-phase; 24 VDC output voltage; 20 A output current; TopBoost + PowerBoost; communication capability

Power supply; Pro 2; 3-phase; 24 VDC output voltage; 40 A output current; TopBoost + PowerBoost; communication capability
Item no. 2787-2348

Power supply; Pro 2; 3-phase; 24 VDC output voltage; 40 A output current; TopBoost + PowerBoost; communication capability

Single and Three Phase Inputs with 12 VDC or 48 VDC Output

Power supply; Pro 2; 1-phase; 12 VDC output voltage; 10 A output current; TopBoost + PowerBoost; communication capability
Item no. 2787-2134

Power supply; Pro 2; 1-phase; 12 VDC output voltage; 10 A output current; TopBoost + PowerBoost; communication capability

Power supply; Pro 2; 1-phase; 12 VDC output voltage; 15 A output current; TopBoost + PowerBoost; communication capability
Item no. 2787-2135

Power supply; Pro 2; 1-phase; 12 VDC output voltage; 15 A output current; TopBoost + PowerBoost; communication capability

Power supply; Pro 2; 1-phase; 48 VDC output voltage; 2.5 A output current; TopBoost + PowerBoost; communication capability
Item no. 2787-2154

Power supply; Pro 2; 1-phase; 48 VDC output voltage; 2.5 A output current; TopBoost + PowerBoost; communication capability

Power supply; Pro 2; 1-phase; 48 VDC output voltage; 10 A output current; TopBoost + PowerBoost; communication capability
Item no. 2787-2157

Power supply; Pro 2; 1-phase; 48 VDC output voltage; 10 A output current; TopBoost + PowerBoost; communication capability

Power supply; Pro 2; 3-phase; 48 VDC output voltage; 10 A output current; TopBoost + PowerBoost; communication capability
Item no. 2787-2357

Power supply; Pro 2; 3-phase; 48 VDC output voltage; 10 A output current; TopBoost + PowerBoost; communication capability

Power supply; Pro 2; 3-phase; 48 VDC output voltage; 20 A output current; TopBoost + PowerBoost; communication capability
Item no. 2787-2358

Power supply; Pro 2; 3-phase; 48 VDC output voltage; 20 A output current; TopBoost + PowerBoost; communication capability

Communication Module’s

Communication module; Modbus RTU; RJ45; communication capability
Item no. 2789-9015

Communication module; Modbus RTU; RJ45; communication capability

Communication module; Modbus TCP; communication capability
Item no. 2789-9052

Communication module; Modbus TCP; communication capability

Communication module; IO-Link; communication capability
Item no. 2789-9080

Communication module; IO-Link; communication capability

Communication module; EtherNet/IP with MQTT; communication capability
Item no. 2789-9023

Communication module; EtherNet/IP with MQTT; communication capability

PRO 2 Videos

More About WAGO Pro 2 Power Supply

1024-MM-417618-2787-2020-Sonderbild-2000x1125

A Wide Range of Applications Thanks to New 12 V/24 V/48 V Models

Extended Product Range for the Manufacturing Industry

The WAGO Pro 2 Power Supply portfolio is expanding with the addition of 12 V, 24 V and 48 V models. These new devices support a wide variety of applications, such as supplying power to stepper motors, other DC drive technology, powerful contactors and other components.

Reliability, Cost Savings and Safety

The expansion makes the Pro 2 Power Supply’s familiar features, such as reliability, cost savings and safety (thanks to integrated communication for monitoring and parameterization), available for 12 VDC, 24 VDC and 48 VDC devices. Using a power supply unit to monitor the power supplied to the drive technology can significantly increase the fail-safety of a specific application. The power reserves of the subordinate power supplies are also ideal for start-up and sudden load changes.

Power Supply 4.0 – More Power for Your Control Cabinet

WAGO’s line of Pro 2 Power Supplies, with units ranging from 120 to 960 W, sets new standards for communication and parameterization flexibility. It also offers energy conversion efficiency of up to 96.3 %. These new power supplies permit fieldbus connection via snap-on type communication modules and feature high-performance TopBoost and PowerBoost capabilities for to reliably ensure system availability.

The Benefits for You:

  • The power reserves of the subordinate power supplies are ideal for start-up and sudden load changes.

  • Provides reliable, fail-safe operation and lowers costs by preventing unplanned downtime

  • All the familiar features of WAGO’s Pro 2 Power Supply are available

Reliable Protection for a Long Service Life

A coating protects Pro 2 Power Supplies.

Dust, moisture and aggressive vapors that frequently occur in many applications can severely affect electrical and electronic devices. But how can mission-critical electronics be protected against these typical environmental hazards to ensure day-to-day reliability and protect your investment? Protective coating, when used on components and PCBs, has proven effective.

This finding has led WAGO to now offer a Pro 2 Power Supply model with this protective coating. Compliant with EN 60068-2-60, based on ISA 71-04, G3 Group A, the coating protects against oxidation caused by corrosive gases (e.g., NO2, SO2, Cl2, H2S) and salt spray, as well as moderate humidity. With the protective coating, these power supplies carry UL HazLoc Class I Div 2 Group A, B, C and D certifications, verifying their suitability for hazardous areas. When equipped with this durable coating, WAGO’s Pro 2 Power Supply is ready for process engineering, supply and disposal companies and operation in harsh industrial environments.

MM-15994_Pro 2 Power Supplies with DNVGL approval_2000x1125

The Benefits for You:

  • Protection against corrosive elements such as oxidation due to corrosive gases, salt spray and humidity

  • Increased device durability, even in harsh environments

  • Provides reliable, fail-safe operation and lowers costs by preventing unplanned downtime

  • All the familiar features of WAGO’s Pro 2 Power Supply are available

WAGO Power Supply Pro 2

Discover More

Pioneering Communication

Knowing is better than guessing – WAGO’s Pro 2 Power Supply supplies important operating status information directly on-site and allows you to view additional valuable data via a communication module.

Custom Configuration

Ready when you are! Use the factory settings or tailor WAGO’s Pro 2 Power Supply to your needs: On different equipment with different parameters – customization means flexibility!

Extreme Reliability

Tough and intelligent: WAGO’s Pro 2 Power Supply is ready to take on heat, cold and altitude, as well as impacts and vibrations – and still supply maximum power.

Intelligent Load Management

TopBoost, PowerBoost and configurable overload behavior – WAGO’s Pro 2 Power Supply protects your equipment and provides intelligent current and switching modes. 150% PowerBoost and up to 600% TopBoost are available for reliable and fail-safe system availability.

Intelligent Planning

Small size, intelligent layout: The high power density of WAGO’s Pro 2 Power Supply conserves a tremendous amount of control cabinet space. The digital twin concept saves time and money over the long haul – from planning and installation to operation.

Consistently Sustainable

Up to 96% efficiency – that has significant advantages, such as lower energy consumption, and thus lower CO2 emissions. The heat loss is also lower, which in turn means less heat in the control cabinet.

Your Contact at WAGO

Autres demandes: