Intelligent Planning

The WAGO Power Supply Pro 2 – Everything as Planned!

Smaller, but better

The WAGO Power Supply Pro 2 is smaller than its predecessor, but offers greater efficiency. What that means to you is three times the cost savings and further crucial advantages:

First of all: The higher efficiency of up to 96 % reduces energy loss, and thus energy costs.

Second: The WAGO Power Supply Pro 2 generates less heat in the control cabinet, allowing corresponding savings on cooling solutions.

Third: Less warming means a longer service life of the components.

From planning, to installation, to long-term operation, the WAGO Power Supply Pro 2 saves you even more time and money, since it can be created, planned, modified and ultimately operated as a digital twin. All the necessary data is available in the most important 2D/3D formats, and the communication provides transparency.

Marking compliant with EN 81346-2 is important for quick and safe installation. The WAGO Power Supply Pro 2 accommodates this through unambiguous imprinted connection designations and the option of device identification through marking strips.

WAGO Power Supply Pro 2

Discover more

The Power of Possible

Our answer to stricter requirements is WAGO’s Pro 2 Power Supply – as the heart of the control cabinet, it solves the challenges of today and tomorrow – we call this the power of possible!

Intelligent Load Management

TopBoost, PowerBoost and configurable overload behavior – WAGO’s Pro 2 Power Supply protects your equipment with intelligent current and switching modes. 150% PowerBoost and up to 600% TopBoost are available for reliable and fail-safe system availability.

Extreme Reliability

Tough and intelligent: WAGO’s Pro 2 Power Supply is ready to take on heat, cold and altitude, as well as impacts and vibration – all while supplying maximum power.

Pioneering Communication

Knowing is better than guessing – WAGO’s Pro 2 Power Supply gives you important operating status information directly on-site and allows you to view additional valuable data via a communication module.

Consistently Sustainable

Up to 96% efficiency – that has significant advantages, such as lower energy consumption, and thus lower CO2 emissions. The heat loss is also lower, which in turn means less heat in the control cabinet.

Easy Installation

Plug-in connection is faster: WAGO's Pro 2 Power Supply can be easily and reliably connected via industry-proven spring pressure connection technology and pre-assembled cables.

Reliability – Through and Through

Efficient by nature, reliable by design – the durability of WAGO's Pro 2 Power Supply comes from its design, which, among other advantages, generates less heat. That protects both material and environment while saving money!

Custom Configuration

Ready when you are! Use the factory settings, or customize WAGO's Pro 2 Power Supply to your needs: On different equipment with different parameters – customization also means flexibility!

YOUR CONTACT PERSON AT WAGO