Intelligent Load Management

The WAGO Power Supply Pro 2 – Compensation Instead of Failure!

The Right Power, in the Right Place, at the Right Time

Applications with high output requirements call for professional power supplies capable of reliably handling power peaks. The WAGO Pro 2 Power Supply gives you the power of the possible for all projects. Its load management features corresponding intelligence – after all, the point is to supply power reliably to your equipment and protect it at the same time.

With TopBoost, PowerBoost and further parameterizable overload behavior, the WAGO Pro 2 Power Supply protects your equipment and provides intelligent current and switching modes. 150% PowerBoost and up to 600% TopBoost are available for reliable and fail-safe system availability.

ADVANTAGES:

  • Easy and safe protection

  • Reliable starting and adequate supply of your equipment during operation

  • Save additional external circuit breakers and protect your equipment

Intelligent Overload Behavior

TopBoost or PowerBoost and Active Droop: Tarak Viol, Head of Frankfurt Sales Office, reports on how the new WAGO Power Supply Pro 2 can reliably handle power peaks.

WAGO Power Supply Pro 2

Discover more

The Power of Possible

Our answer to stricter requirements is the WAGO Power Supply Pro 2 – the heart of the control cabinet, which takes the challenges of today and tomorrow and turns them into concrete possibilities – we call this the power of possible!

Extreme Reliability

The WAGO Power Supply Pro 2 can handle a lot when it comes to adverse environmental conditions – heat, cold and altitude, as well as impacts and vibrations – and still supply maximum power intelligently.

Pioneering Communication

Knowing is better than guessing – the WAGO Power Supply Pro 2 is designed to let you either read off important operating statuses directly on site or view further valuable data via a communication module.

Consistently Sustainable

Up to 96% efficiency – that has significant advantages, such as lower energy consumption, and thus lower CO2 emissions. The heat loss is also lower, which in turn means less heat in the control cabinet.

YOUR CONTACT PERSON AT WAGO