Extreme Reliability

The WAGO Power Supply Pro 2 – Tough and Intelligent!

Challenging Environmental Conditions

Whether in the arctic or the desert, the WAGO Power Supply Pro 2 can start and run in temperatures from −40°C to +70°C. Low derating begins > 60°C and allows 70% output power in 70°C applications – even at an elevation of 5,000 m above sea level.

Furthermore, the wiring in the WAGO Power Supply Pro 2 has a high degree of resistance against transients. Overvoltage category III ensures safe operation in power grids with overvoltage surges or control cabinets with regenerative drive controllers.

WAGO Power Supply Pro 2

Discover more

The Power of Possible

Our answer to stricter requirements is the WAGO Power Supply Pro 2 – the heart of the control cabinet, which takes the challenges of today and tomorrow and turns them into concrete possibilities – we call this the power of possible!

Intelligent Load Management

TopBoost, PowerBoost and configurable overload behavior – WAGO’s Pro 2 Power Supply protects your equipment with intelligent current and switching modes. 150% PowerBoost and up to 600% TopBoost are available for reliable and fail-safe system availability.

Pioneering Communication

Knowing is better than guessing – WAGO’s Pro 2 Power Supply gives you important operating statuses directly on-site or allows you to view additional (and valuable) data via a communication module.

Consistently Sustainable

Up to 96% efficiency – that has significant advantages, such as lower energy consumption, and thus lower CO2 emissions. The heat loss is also lower, which in turn means less heat in the control cabinet.

YOUR CONTACT PERSON AT WAGO

Autres demandes: