Custom Configuration

The WAGO Power Supply Pro 2 – Easy, Flexible, Customized!

One for Everything, Everything for One!

New power supply, new software – not an end in itself, but so you can configure your WAGO Power Supply Pro 2 precisely to your needs – right on site or via remote maintenance. This gives you flexibility – in the settings, installation location and storage. Greater flexibility also means less need for different power supplies.

The WAGO Power Supply Pro 2 allows you to set the output voltage in a targeted fashion – and supply multiple applications using corresponding standard hardware.

This is practical and saves money – one example being the option of using your power supply as an electronic circuit breaker, which in turn saves space and money in the control cabinet.

WAGO Power Supply Pro 2

Discover more

The Power of Possible

Our answer to stricter requirements is WAGO’s Pro 2 Power Supply – as the heart of the control cabinet, it solves the challenges of today and tomorrow – we call this the power of possible!

Intelligent Load Management

TopBoost, PowerBoost and configurable overload behavior – WAGO’s Pro 2 Power Supply protects your equipment with intelligent current and switching modes. 150% PowerBoost and up to 600% TopBoost are available for reliable and fail-safe system availability.

Extreme Reliability

Tough and intelligent: WAGO’s Pro 2 Power Supply is ready to take on heat, cold and altitude, as well as impacts and vibration – all while supplying maximum power.

Pioneering Communication

Knowing is better than guessing – WAGO’s Pro 2 Power Supply gives you important operating status information directly on-site and allows you to view additional valuable data via a communication module.

Consistently Sustainable

Up to 96% efficiency – that has significant advantages, such as lower energy consumption, and thus lower CO2 emissions. The heat loss is also lower, which in turn means less heat in the control cabinet.

Easy Installation

Plug-in connection is faster: WAGO’s Pro 2 Power Supply can be easily and reliably connected via industry-proven spring pressure connection technology and pre-assembled cables.

Reliability – through and through

Efficient by nature, reliable by design – the durability of WAGO’s Pro 2 Power Supply comes from its design, which, among other advantages, generates less heat. That protects both materials and the environment while saving money!

Intelligent Planning

Small size, intelligent layout: The high power density of WAGO’s Pro 2 Power Supply conserves a tremendous amount of control cabinet space. The digital twin concept saves time and money over the long haul – from planning and installation to operation.

YOUR CONTACT PERSON AT WAGO

Autres demandes: