Easy Installation

The WAGO Power Supply Pro 2 – Easy, Fast, Reliable!

Rapid Connection to Power

The best installation is the one that’s as simple as riding a bike – get on and go! That’s why WAGO’s Pro 2 Power Supply is equipped with industry-proven spring pressure termination technology and pluggable connection technology: Just plug it in and go ...

After the insertion is before the configuration! If you want to set parameters on the Pro 2 Power Supply, the same applies here:

Plug it in and go! Connect the interface cable to the communication port and set all important parameters via software.

Plugging is good, but checking is better? Our developers have thought of that too. An LED bar chart on the front of the WAGO Power Supply Pro 2 provides the most important status information quickly and clearly.

Summary: Installation of the WAGO Power Supply Pro 2 is so easy, quick and safe that you save time and money even before commissioning.

WAGO Power Supply Pro 2

Discover more

The Power of Possible

Our answer to stricter requirements is WAGO’s Pro 2 Power Supply – as the heart of the control cabinet, it solves the challenges of today and tomorrow – we call this the power of possible!

Intelligent Load Management

TopBoost, PowerBoost and configurable overload behavior – WAGO’s Pro 2 Power Supply protects your equipment with intelligent current and switching modes. 150% PowerBoost and up to 600% TopBoost are available for reliable and fail-safe system availability.

Extreme Reliability

Tough and intelligent: WAGO’s Pro 2 Power Supply is ready to take on heat, cold and altitude, as well as impacts and vibration – all while supplying maximum power.

Pioneering Communication

Knowing is better than guessing – WAGO’s Pro 2 Power Supply gives you important operating status information directly on-site and allows you to view additional valuable data via a communication module.

Consistently Sustainable

Up to 96% efficiency – that has significant advantages, such as lower energy consumption, and thus lower CO2 emissions. The heat loss is also lower, which in turn means less heat in the control cabinet.

Reliability – Through and Through

Efficient by nature, reliable by design – the durability of WAGO’s Pro 2 Power Supply comes from its design, which, among other advantages, generates less heat. That protects both material and environment while saving money!

Intelligent Planning

Small size, intelligent layout: The high power density of WAGO’s Pro 2 Power Supply conserves a tremendous amount of control cabinet space. The digital twin concept saves time and money over the long haul – from planning and installation to operation.

Custom Configuration

Ready when you are! Use the factory settings, or customize WAGO’s Pro 2 Power Supply to your needs: On different equipment with different parameters – customization also means flexibility!

YOUR CONTACT PERSON AT WAGO

Autres demandes: