Reliability – Through and Through

WAGO Power Supply Pro 2 – Redefining Durability

Uncompromising Reliability

Imagine your WAGO Power Supply Pro 2 fails – but only after a million hours. That corresponds to an operating time of 114 years. Admittedly these are theoretical, albeit carefully calculated values for the average operating time between failures – but that doesn’t change the aspirations and development targets that serve as a yardstick. With the WAGO Power Supply Pro 2, you can expect an extremely high degree of reliability, which is explained by the high degree of efficiency and low heat development in the control cabinet. Reliability is essentially built-in, and with it, significant potential savings on maintenance times and spare part use.

Speaking of “built in”: The derating for the WAGO Power Supply Pro 2 doesn’t start until 60°C – making it especially appropriate for use in hotter environments. Both active power correction and overvoltage protection category OVC III minimize the use of external protective and filter components, saving on further costs.

WAGO Power Supply Pro 2

Discover more

The Power of Possible

Our answer to stricter requirements is WAGO’s Pro 2 Power Supply – as the heart of the control cabinet, it solves the challenges of today and tomorrow – we call this the power of possible!

Intelligent Load Management

TopBoost, PowerBoost and configurable overload behavior – WAGO’s Pro 2 Power Supply protects your equipment with intelligent current and switching modes. 150% PowerBoost and up to 600% TopBoost are available for reliable and fail-safe system availability.

Extreme Reliability

Tough and intelligent: WAGO’s Pro 2 Power Supply is ready to take on heat, cold and altitude, as well as impacts and vibration – all while supplying maximum power.

Pioneering Communication

Knowing is better than guessing – WAGO’s Pro 2 Power Supply gives you important operating status information directly on-site and allows you to view additional valuable data via a communication module.

Consistently Sustainable

Up to 96% efficiency – that has significant advantages, such as lower energy consumption, and thus lower CO2 emissions. The heat loss is also lower, which in turn means less heat in the control cabinet.

Easy Installation

Plug-in connection is faster: The WAGO Power Supply Pro 2 can be easily and reliably connected – via industry-proven spring pressure termination technology and pre-assembled cables.

Intelligent Planning

Small size, intelligent layout: The high power density of the WAGO Power Supply Pro 2 allows significant space savings in the control cabinet. The digital twin concept saves time and money from the very beginning – from planning, to installation, to operation – over the course of many years.

Custom Configuration

Ready when you are! Use the factory settings, or customize the WAGO Power Supply Pro 2 to your needs: On different equipment, with different parameters – customization also means flexibility!

YOUR CONTACT PERSON AT WAGO

Autres demandes: