Next Generation 4- and 8-Channel ECBs
WAGO’s Next Generation Multi-Channel ECB offering improves channel density and offers even higher current circuit protection. Each configuration takes up just 32 mm on the DIN Rail. 1 to 10 A circuit protection per channel with the option to bind two channels together where 16 A circuit protection can be achieved.
Advantages:
High switch-on capacity: > 50,000 µF
Up to 16 A Current Protection
Group messaging input and output signals for remote control and monitoring
Approvals: CE, UL 61010-2-201, UL 2367