The picoMAX® Pluggable Connection System explained in the video, for example:
Integrated locking latch
Dual use of a single Cr-Ni stainless steel spring
Gripping plate with release slider
picoMAX® is the compact pluggable connection system with a highly innovative design. It makes dual use of the contact force from a single Cr-Ni stainless steel spring to clamp the conductor and connect the header pin. This makes picoMAX® even more compact than other pluggable connection systems and sets new standards for wire-to-board, board-to-wire, wire-to-wire and panel feedthrough connections.
The Benefits for You:
Compact design: Reduces space by up to 30 %
Radically simplified contact system
The special design, innovative spring pressure connection technology and new insulation material guarantee absolute contact reliability – even at higher surrounding air temperatures
Exceptionally high vibration resistance of up to 20g for wire-to-board connections, thanks to integrated locking latches and a female connector that’s almost fully enshrouded in the male header.
Efficient testing via test slot parallel to connector entry
Mo.-Do. 8:00-17:00 Uhr
Fr. 8:00-15:00 Uhr