MM-463054_GWA_Paepinghausen-Intralogistik_252_2000x1125.jpg

Intralogistics

Intralogistics is a fast-paced, dynamic market. Demands for flexibility and efficiency are high. In-house material and goods flows must be continuously optimized across industry and commerce – even within existing systems. WAGO provides a comprehensive portfolio of products and solutions that, for example, seamlessly integrate driverless transport systems such as Automated Guided Vehicles (AGVs) and Autonomous Mobile Robots (AMRs) into existing infrastructure for greater efficiency.

Efficient Intralogistics Solutions

Charging and Load Management

Charging/Load Management for Electric Industrial Trucks

Electric industrial trucks are now standard in intralogistics. The WALM system dynamically manages charging capacity based on available power connection limits. This ensures efficient, cost-effective and grid-friendly charging of multiple vehicles simultaneously. WALM integrates with fleet management systems and communicates directly with them, improving overall performance, energy efficiency, and supply stability.

Custom Asset Integration with VDA 5050 – Flexible, Scalable, Future-Proof

Custom Integration of Your Assets

Driverless transport vehicles like AGVs and AMRs play a key role in modern automation by enhancing material flow efficiency, safety, and flexibility.

WAGO enables seamless integration of these assets into existing fleet management systems through support for VDA 5050 communication standards. Integration options include interfacing with infrastructure elements such as elevators and gates using protocols like KNX® and BACnet®.

Our automation solutions also support building management system (BMS) modification or replacement and feature safety integrations, such as gate limit switches with IP67/IP20 remote I/O systems. WAGO Building Management offers a comprehensive solution for precise monitoring and proactive control of technical systems.

AnyFleet – The Intelligent Automation Platform | WAGO Stage

The cloud-based platform AnyFleet enables manufacturer-independent fleet management for mobile robots through the VDA-5050 interface. With the WAGO IoT Box, peripherals can easily be integrated via OPC UA, REST API, or MQTT – ensuring secure, efficient material flows.

Efficient Automation in Production with Robots

Efficient Automation in Production with Robots The "Mobile Robot SOTO" securely and flexibly automates transport tasks – thanks to the standardized VDA-5050 interface and WAGO technology. Free navigation, precise container handling, and secure interaction enhance the efficiency of your production.

More information on SOTO can be found here.

State-of-the-Art Technologies and Seamless Integration – The Benefits of WAGO

Peripheral Equipment

Modular WAGO I/O systems (750/753 Series) ensure reliable peripheral integration, secure wiring via the 221 Series, and versatile communication using the PFC200 controller (supports OPC UA, Modbus, EtherNet/IPâ„¢).

Data

Transmission

Ensure secure real-time IIoT communication with MQTT, HTTPS and TLS. Device transparency and control are centralized through the WAGO Cloud.

Infrastructure

Setup

Deploy robust, scalable automation with WAGO components. Enhance operations with energy data management and predictive maintenance to reduce downtime.

Networking and Digitalization

Enable standardized machine communication via OPC UA, leverage edge computing for local data processing, and ensure stable connectivity with industrial switches and WLAN.

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Mon-Thu 8 am - 5 pm CET

Fri 8 am - 3 pm CET