brochure_EV-charging_2000x2000.png

WAGO Charging Park Management

Monitoring of Energy Flows, Charging Infrastructure and All Relevant Performance Parameters

WAGO Charging Park Management consolidates key information and the current status of multiple charging parks. It ensures an intuitive and efficient management experience for all users. Even employees without technical expertise can easily view the charging point assignments through the parking lot overview at any time.

Monitor the Status of Your Charging Park

With WAGO Charging Park Management, you can create overviews of the current parking lot situation and link them to charging park information. WAGO Application Load Management acts as a controller application installed on the WAGO hardware in the charging park, providing WAGO Charging Park Management with crucial data. This allows for easy monitoring of parking lot conditions and potential error messages.

No need to log into individual controllers – everything required for error-free operation is accessible from a central website. This means that relevant data is available online around the clock from anywhere in the world. Authorized users can check the charging infrastructure status at any time.

Benefits at a Glance

Commissioning via QR Code

The WAGO solution simplifies on-site assignments, making them less time-consuming and labor-intensive:

  • Configure the charging park remotely from the office, regardless of commissioning time.

  • Commission the system by scanning two QR codes using the WAGO Solutions Platform.

  • Use the solution in the cloud or on-premises.

Electrical Meter Monitoring

WAGO Charging Park Management provides comprehensive performance monitoring of energy flows:

  • Track the consumption data of individual locations and the status of connected charging points.

  • Monitor power data of charging points, inverters, and electrical energy meters configured in the application.

Charging Park Overview

The WAGO Charging Park Management solution provides a comprehensive dashboard with the following features:

  • Display and record the usage of available capacities.

  • Utilize gathered data to make informed decisions about expanding the charging infrastructure.

Service and Alarms

WAGO Charging Park Management allows for the configuration of scenarios and alarms to trigger automated notifications, streamlining service and maintenance:

  • Set defined limits, such as the maximum load capacity of the charging park.

  • Technicians can remotely adjust the charging park configuration.

  • An intuitive overview of all relevant performance parameters simplifies maintenance tasks.

A Look at the Solution

Packages

S Package

  • Monitoring across all locations

  • Dashboard with key performance indicators (KPIs) for individual locations

  • Detailed view of measured values for configured devices

  • Alarming

M Package

  • Monitoring across all locations

  • Dashboard with key performance indicators (KPIs) for individual locations

  • Detailed view of measured values for configured devices

  • Alarming

  • Dedicated user management

  • Parking lot configuration and overview

  • Device list with status information

Charging for Network Use

§14a_ENWG_2000x1125.png

Charging in Line with §14a EnWG

§14a of the Energy Industry Act (EnWG) permits grid operators to temporarily reduce the output of high-consumption systems, such as heat pumps and wallboxes, to prevent grid overload. WAGO Application Load Management provides an optimal solution for efficiently managing charging parks under these conditions. With centralized management, flexible charging power prioritization and seamless integration with the grid operator, the system delivers a dependable and adaptable charging infrastructure – even during reduced grid power scenarios.

One Platform, All the Solutions

WAGO Solutions Platform

The WAGO Solutions Platform provides a comprehensive suite of applications for monitoring, visualizing and controlling systems across the building, industrial and energy sectors. Each application is designed to be fully user-friendly and intuitive. You can also implement your own software solutions, provided they are containerized for deployment via the WAGO Solutions Platform. The WAGO app simplifies controller commissioning by integrating the process: simply scan the controller’s data matrix code and a QR code with your smartphone or tablet, and a connection is established automatically. It’s that easy!

MM-535221_brochure_EV-charging_§14a_ENWG_2000x2000.png

Solution for Charging Point Management

Tailored but cost-effective – this is the core attribute of the WAGO Application Load Management software solution. It allows intelligent, sustainable EV charging with continuous power adjustment and utilization of all available capacity. It also boasts maximum scalability and compatibility with standard wallboxes and charging stations from many manufacturers.

Commissioning in Three Steps

Scan QR Code

First, scan the QR code generated in the WAGO Solutions Platform for the application solution with the WAGO App.

Scan Device Code

Then, use the WAGO App to scan the device code on the controller you want to commission.

MM-447443_GWA_Grid-Gateway_Update_3_2000x1125

Install Device

The application solution is automatically loaded onto the controller.

Your WAGO Contact Person

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Mon-Thu 8 am - 5 pm CET

Fri 8 am - 3 pm CET

Additional service offerings: