Select language
On this page:

News
Enhanced Safety and Reliability with Flanges: 50 and 95 mm² (2/0 and 4/0 AWG) POWER CAGE CLAMP High-Current Rail-Mount Terminal Blocks

WAGO's new 50 and 95 mm² (2/0 and 4/0 AWG) high-current terminal blocks with flanges are predestined for DIN-rail mounting, or for direct installation on mounting plates.

Your benefits:

  • Secure high-current terminal blocks directly to the mounting plate
  • Vibration-proof, maintenance-free spring pressure connection technology
  • Wide range of accessories, including block-to-block connectors
  • Complete portfolio: 50 mm², 95 mm² and 185 mm² (2/0, 4/0 AWG and 350 kcmil) terminal blocks with flanges

Product Overview

WAGO's new high-current, rail-mount terminal blocks are secured using two M6 or M8 cylinder-head screws for each terminal block, along with the appropriate washers. Block-to-block connectors for the specific cross sections provide additional stability and make installation quicker and easier.
The terminal blocks with mounting flanges are now available as 50 and 95 mm² (2/0 and 4/0 AWG) versions in the colors gray (285-141 for 50 mm² and 285-181 for 95 mm²), blue (285-144 for 50 mm² and 285-184 for 95 mm²) and gray-yellow for functional ground (285-147 for 50mm² and 285-187 for 95 mm²). The gray-yellow version has no electrical contact to the mounting frame. Accessories, such as jumpers, warning covers or test adapters, can be used both for DIN-rail and for flange-mounted versions.
These specifications make them ideal for energy-intensive industries, including machinery and equipment manufacturing, as well as energy production. Furthermore, high-current terminal blocks are currently pending approval for use in hazardous areas, making them ideal for “Ex e” increased safety applications.

Recommended Reading

Related Topics and Products

Product Overview

Product Overview

Electrical Interconnections

Rail-Mount Terminal Block Systems

Fast installation, completely vibration-proof and maintenance-free: WAGO's rail-mount terminal block systems base their reliability on industry-proven spring pressure connection technology.

buehne_reihenklemmensystem_2000x1500.jpg