WAGO Eco Power Supply
Your Benefits:
Slimline design saves control cabinet space
Versatile mounting options
Can be installed in control cabinets and devices
Proven CAGE CLAMP® connection technology
Budget-friendly for basic applications
Economical. Versatile. Safe.
Triple the savings with WAGO's Eco and Compact Power Supplies, thanks to low purchase costs, easy installation and maintenance-free operation.
Budget-friendly for basic applications
Ideal for industrial and building applications, as well as devices per EN 60335
The right power supply to install in any orientation thanks to DIN-rail and screw mounting options – decide for yourself!
WAGO's Eco and Compact Power Supplies both meet EN 60335-1 safety requirements.
These power supplies are ideal for household and commercial appliances that comply with EN 60335-2-x (e.g., heat pumps, combined heat and power stations, service and slot machines).
Item Number | 787-1702 | 787-1712 | 787-1722 | 787-1732 | 787-1701 | 787-1711 | 787-1721 |
Nominal input voltage | AC 100 ... 240 V | AC 100 ... 240 V | AC 100 ... 240 V | AC 100 ... 240 V | AC 100 ... 240 V | AC 100 ... 240 V | AC 100 ... 240 V |
Output voltage | DC 24 V (DC 22 ... 26 V) | DC 24 V (DC 22 ... 26 V) | DC 24 V (DC 22 ... 26 V) | DC 24 V (DC 22 ... 26 V) | DC 12 V (DC 10 ... 14 V) | DC 12 V (DC 10 ... 14 V) | DC 12 V (DC 10 ... 14 V) |
Output current | 1.25 A | 2.5 A | 5 A | 10 A | 2 A | 4 A | 8 A |
Surrounding air temperature | -20 ... +60 °C | -20 ... +60 °C | -20 ... +60 °C | -20 ... +60 °C | -20 ... +60 °C | -20 ... +60 °C | -20 ... +60 °C |
Dimensions (W x H x L) | 30 x 99 x 90 | 40 x 99 x 90 | 60 x 99 x 130 | 70 x 99 x 165 | 30 x 99 x 90 | 40 x 99 x 90 | 60 x 99 x 130 |
Standards/Approvals | EN 60335-1, UL 508, UR 60950 | EN 60335-1, UL 508, UR 60950 | EN 60335-1, UL 508, UR 60950 | EN 60335-1, UL 508, UR 60950 | EN 60335-1, UL 508, UR 60950 | EN 60335-1, UL 508, UR 60950 | EN 60335-1, UL 508, UR 60950 |
Item Number | 787-1202 |
|
| 787-1226 |
Nominal input voltage | AC 100 ... 240 V | AC 100 ... 240 V | AC 100 ... 240 V | AC 100 ... 240 V |
Output voltage | DC 24 V (DC 22 ... 26 V) | DC 24 V (DC 22 ... 26 V) | DC 24 V (DC 22 ... 26 V) | DC 24 V (DC 22 ... 26 V) |
Output current |
| 2.5 A |
| 6 A |
Surrounding air temperature |
| -25 ... +70 °C | -25 ... +70 °C | -25 ... +70 °C |
Dimensions (W x H x L) | 54 x 56 x 90 | 72 x 56 x 90 | 108 x 56 x 90 | 144 x 56 x 90 |
Standards/Approvals | EN 60335-1, UL 508, UR 60950 | EN 60335-1, UL 508, UR 60950 | EN 60335-1, UL 508, UR 60950 | EN 60335-1, UL 508, UR 60950 |
Mo.-Do. 8:00-17:00 Uhr
Fr. 8:00-15:00 Uhr