Building and Property Management

Managing and monitoring buildings and distributed properties from a central point with local infrastructure and decentralized systems is becoming more and more important for reliable, efficient, future-proof building operation. This requires state-of-the-art systems that provide an overview of all aspects of building operation and provide transparency to allow fast, targeted action.

WAGO Application Building Control

The pre-programmed WAGO Application Building Control offers all the functions needed for the lighting, shade control, heating, air-conditioning and ventilation systems.

WAGO Application Weather Station

WAGO Application Weather Station makes all the relevant sensor data, such as temperature, precipitation, wind speed and light intensity, available for further processing and display in a visualization or a management system.

Heating – Ventilation – Air Conditioning

HVAC System Macros

An intelligent automation system allows measurement data from the HVAC systems to be analyzed via fast and secure communication channels for resource-efficient, economical control.

Room Automation

The efficiency of a room automation solution depends on more than just a high energy efficiency class – easy installation and commissioning, as well as a high degree of flexibility throughout a building’s entire lifecycle, are also important. Room automation solutions from WAGO let you take an integrated approach to building systems like lighting, sun protection and indoor climate control, exploit synergy and get data about requested heating/cooling loads. This makes it the perfect basis for your building.

Easier Automation with flexROOM®

flexROOM®, the versatile solution for building automation, provides lighting, sun protection and temperature control – no programming required.

Flexible Room Automation with WAGO Application flexROOM® Area

WAGO Application flexROOM® Area is a scalable room automation solution with ready-made lighting, shading, and indoor climate control functions.

The Basis for Custom Solutions – WAGO Room Automation Macro

WAGO Room Automation Macro is based on the flexROOM® solution’s successful software concept. The macro provides a library and base application for easily creating scalable room automation solutions with CODESYS.

Lighting Management

WAGO Application Lighting Management

WAGO Application Lighting Management is a sophisticated solution for lighting control in large spaces, such as production facilities and warehouses. By combining predefined hardware and user-friendly software, WAGO offers a lighting management system that makes planning and commissioning new lighting systems easier while providing numerous advantages for operation.

Energy Data Management

WAGO Application Energy Data Management

WAGO Energy Data Management – consisting of a software solution combined with a modular control system – records measurement data from different media and variables for energy monitoring. It then processes them for further analysis, archiving and reporting.

Load Management

Wago Application Load Management

Electric vehicle (EV) charging is growing in importance as part of the energy and mobility transition. Intelligent charging point distribution and load management are key challenges in expanding e-mobility for grid operators, facility managers and industrial companies.

Telecontrol Technology

Reduce costs, increase performance, master the requirements of Industry 4.0 and produce more flexibly: Machine and equipment manufacturers are facing many challenges. WAGO provides you with innovative solutions, cutting-edge technologies and reliable products to thrive during these challenging times.

MM-438941_wago-icons_rgb_high voltage-line_outline_white_2000x1125.jpg

WAGO Application Grid Gateway

MM-438941_wago-icons_rgb_local network station_outline_white_2000x1125.jpg

WAGO Application Customer Substation

MM-438941_wago-icons_rgb_high voltage-line_outline_white_2000x1125.jpg

Power Plant Control Library

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Additional service offerings: