Vibration-Proof, Maintenance-Free Connections

Construct control cabinets in a fraction of the time through simple manual wiring without tools: WAGO Push-in CAGE CLAMP® Technology allows you to reduce costs, increase the safety of your application and reduce the time and effort for control cabinet wiring by up to 50 percent.

betaetigungsvarianten_topjob-s_keyvisual_2000x2000.jpg

WAGO Rail-Mount Terminal Blocks with Levers, Push-Buttons or Operating Slots

With our spring pressure connection technology and three actuation variants, you benefit from fast, vibration-proof, maintenance-free connections:

  • Push-in connection technology with Push-in CAGE CLAMP®: Solid and fine-stranded conductors with ferrules can be plugged in directly for a fast wiring process.

  • Push-in CAGE CLAMP® for universal connection: All other types of conductors can be connected to the WAGO terminal blocks with an operating tool.

Depending on the application, certain actuation variants are especially appropriate:

  • Lever: The lever enables easy, intuitive manual connection and disconnection of all types of conductors. In particular, it is especially easy to connect large, difficult-to-bend conductors.

  • Push-button: Use any common operating tool to open the clamping point. The orange push-button indicates where to apply the operating tool. This is mainly used for wiring in the field.

  • Operating slot: The operating tool remains in the operating slot until termination is complete, leaving both hands free for wiring. This is mainly used for factory wiring.

anschlusstechnik_klemmen_2000x1500px.jpg

Faster Wiring Means Reliable Wiring

Just plug it in – WAGO's Push-in CAGE CLAMP® technology gives you all the advantages:

  • Rapid wiring, which means maximum time and cost savings, thanks to reduced time and effort for connection – for most conductor types, no tools are even necessary.

  • Optimal wiring, which means no maintenance expense, since the conductors are always firmly secured.

  • Reliable wiring, which means maximum system availability with perfect connections.

loesungen_schaltschrankbau_verdrahtung_WAGO4753_2000x2000.jpg

Rail-Mount Terminal Blocks for Any Job

WAGO's TOPJOB® S Rail-Mount Terminal Blocks are available with levers, push-buttons and operating slots, so you have the right solution for any wiring task. Thanks to Push-in CAGE CLAMP® technology for all terminals blocks, wiring is quick and easy.

ADVANTAGES:

  • Rail-mount terminal blocks with levers provide tool-free termination and removal of all conductor types by hand. The lever keeps the clamping point open, freeing hands for wiring.

  • Rail-mount terminal blocks with push-buttons are operated with any operating tool.

  • The rail-mount terminal blocks with operating slots enable convenient connection with an operating tool, which remains in the operating slot and holds the conductor entry open – both hands are free for wiring.

loesungen_schaltschrankbau_verdrahtung_hubert_fischer_2000x2000.jpg

"There's a demand for more compact systems, so we need a small terminal block with top features. WAGO’s terminal block is the smallest unit on the market, which is why it is becoming more and more important."


Hubert Fischer
Production Department Manager at F.EE GmbH

Your WAGO Contact

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Mon-Thu 8 am - 5 pm CET

Fri 8 am - 3 pm CET