News 12 February 2024

Product expansion of the WAGO Pro 2 Redundancy Power Supply

Additional Family Members Available with Integrated MOSFET Functionality

The Benefits for You

  • No additional redundancy module required due to integrated MOSFET functionality

  • N+1 redundancy increases efficiency while cutting costs

  • Using communication modules allows fast reaction in the event of a device failure to increase system availability.

To guarantee maximum system availability, power must be available for the corresponding system parts under all circumstances. Our WAGO Pro 2 Power Supplies with integrated MOSFET functionality let you set up redundant power supply systems, which can also be monitored continuously via communication modules. Modbus TCP, Modbus RTU, IOLink and EtherNet/IPTM are available as protocols for communication with higher-level control systems.

Unlike conventional power supplies, this eliminates the need for a separate redundancy module, optimizing installation costs and saving space. With 1+1 redundancy, a single device can handle the total load, so the device is never overloaded. With n+1 redundancy, the utilization of the individual devices can be increased, leading to greater overall efficiency. At the same time, if one device fails, n devices take over the additional load this causes.

The new redundancy products still feature the proven technical advantages of WAGO Pro 2 Power Supplies – in particular, the TopBoost and PowerBoost features, as well as high efficiency up to 96.3 %.


Item Number

2787-3146/000-030 (24 V/10 A/1 ph.)


Availability

Q2/2024