On this page:
buehne_installationsklemmen_2000x2000.jpg

Wire Connectors and Installation Terminal Blocks - Easy, Reliable and Maintenance-Free

Whether in a junction box or distribution box, installation connectors and terminal blocks from WAGO offers you the right solution for every installation job. Push-in termination or lever-actuated, our products saves plenty of time and money.

Your benefits:

  • Fast and easy to use
  • The right terminal block and connector for every application
  • Minimal space requirements enable high wiring density
  • Clearly organized wiring in control cabinets and junction boxes
  • Maintenance-free installation
  • Permanent, secure connections

Find right Installation Connectors for your application.

 

Product Overview

Our Range of Installation Connectors and Terminal Blocks

Splicing/ Wire Connectors for All Types of Conductors

From intercom system wiring to electrical ovens: Connecting different conductor types is quick and easy with WAGO's compact 221 Series Splicing Connector.

  • Connect all conductor types without preparing them
  • Combine any conductor types and sizes
  • Easy-to-use operating lever for tool-free terminations
  • High current carrying capacity up to 32 A
  • Perfect for distribution applications thanks to mounting carrier
  • Specially designed 221 Ex series for hazardous areas

Installation rail-mount terminal blocks

TOPJOB® S Installation Rail-Mount Terminal Blocks with Push-in CAGE CLAMP® and large range of cross-sections, offers the right solution block for all building applications.

  • Range of multifunctional jumpers (e.g., staggered, continuous and step-down jumpers)
  • Three-line custom labeling via marking strips provides a clear overview – even when wired
  • Highest current carrying capacity for maximum electrical safety
  • Insulation resistance measurement complying with standards (e.g., E-CHECK)
  • Test plug adapter for fast, safe insulation resistance measurement – saves up to 50% test time
  • Simple, individual switchgear unit expansion and conversion

installationsreihenklemmen_serie-2003_2000x2000.jpg

Lighting Connectors

WAGO's lighting connectors are the ideal connection between solid and fine-stranded conductors. Thanks to their approval as independent equipment per EN 60998, WAGO's wiring connectors can be used in nearly all household applications and similar building installations where a connection between solid and fine-stranded conductors is required.

  • Ideally connect solid conductors with fine-stranded conductors
  • Simple, tool-free wiring – especially helpful for overhead work
  • Support numerous applications, including connecting devices with flexible conductors to fixed installations (e.g., blinds motors)
leuchtenklemmen_serie-224_2000x2000px.jpg

PUSH WIRE® Connectors for Junction Boxes

Our product range supports a wide cross section: The 243 Series MICRO PUSH WIRE® Connectors are specially designed for small diameters (e.g., low-voltage installations). The 2273 Series connects solid conductors up to 2.5 mm2 (14 AWG); the 773 Series connects conductors up to 4/6 mm2 (12/10 AWG).

  • Compact size
  • Fast wiring via push-in termination of solid conductors
  • Tool-free conductor terminations
  • Perfect for distribution applications thanks to mounting carrier
  • Transparent housing to visually verify proper conductor insertion
verbindungsdosenklemmen_serie-2273_243_2000x2000px.jpg

Get In Touch