BuildingTechnologyIndustryBanner_Desktop (2000 x 1125) v3.jpg

Building Technology

Within building automation and installation, technical possibilities have developed that are virtually limitless. That’s where WAGO comes in: We turn limitless possibilities into the right solution for you.

Product Highlights

Application Lighting Management; Single License; Online activation
Item no. 2759-204/261-1000

Application Lighting Management; Single License; Online activation

Application Energy Data Management; Single License; Online activation
Item no. 2759-206/261-1000

Application Energy Data Management; Single License; Online activation

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485
Item no. 750-8212

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485

Fieldbus Coupler Modbus TCP; 4th generation
Item no. 750-362

Fieldbus Coupler Modbus TCP; 4th generation

3-Phase Power Measurement; 690 VAC, 1 A
Item no. 750-495

3-Phase Power Measurement; 690 VAC, 1 A

Compact Controller 100; 8DI 4DO 2AI 2AO 2NI1K/PT1K 1RS485; 2 x ETHERNET; SD
Item no. 751-9301

Compact Controller 100; 8DI 4DO 2AI 2AO 2NI1K/PT1K 1RS485; 2 x ETHERNET; SD

Edge Controller; 2 x ETHERNET, 2 x USB, 1 x USB-C, HDMI, CAN, DI/DO, RS-232/485, Audio; Control
Item no. 752-8303/8000-002

Edge Controller; 2 x ETHERNET, 2 x USB, 1 x USB-C, HDMI, CAN, DI/DO, RS-232/485, Audio; Control

Advanced Line; 10.1" (25.7 cm); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel
Item no. 762-5304/8000-002

Advanced Line; 10.1" (25.7 cm); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel

EPSITRON ® COMPACT power supply; single-phase; 18 VDC; 1.1 A; for 753-647 DALI multi-master module
Item no. 787-1007

EPSITRON ® COMPACT power supply; single-phase; 18 VDC; 1.1 A; for 753-647 DALI multi-master module

Split-core current transformer; 100 A / 1 A; 3 m long
Item no. 855-3001/100-003

Split-core current transformer; 100 A / 1 A; 3 m long

3-Phase Power Measurement Module; 3x277/480 V/RC; Modbus RTU; Digital output; Configuration via software; Supply voltage: 24 VDC
Item no. 2857-570/024-000

3-Phase Power Measurement Module; 3x277/480 V/RC; Modbus RTU; Digital output; Configuration via software; Supply voltage: 24 VDC

Solutions

Building Automation

In the quest for efficiency, comfort and compliance with legal requirements, building automation is becoming more and more important. After all, intelligent building control helps exploit potential for energy savings and performance improvements. In the process, the world of automation is becoming more and more complex. WAGO helps you meet the demands of today and tomorrow on your building with open, manufacturer-independent systems. Our focus: easy integration, open communication, applications that work across different building systems and integrated management – for the sustainable building solutions of today and tomorrow.

Building Installation

As buildings become smarter and smarter, they require more and more technology and electrical wiring. This presents challenges for electrical engineers. WAGO supports you with a wide range of solutions for connection technology and as a partner to meet these challenges – whether with conventional connections, e.g., using the 221 Series, or pluggable connections using WINSTA®. Discover our range of topics from junction box, control cabinet and room installation, to tool-free lever operation, and our wide variety of marking options and accessories – all fast, safe and maintenance-free solutions for any application.

WAGO Eco System.JPG

The WAGO Building System

A Modular Total System for Integrated Building Automation

Building and property management has developed significantly in recent years and is becoming more and more intelligent and efficient due to building automation. And of course, user comfort, efficiency and security must not be neglected. The WAGO Building Ecosystem as an integrated system landscape for building automation, management and reporting provides the perfect foundation for this.

building-and-property-management.JPG

Future-Proof Management of Building and Distributed Properties

Flexible Automation, Central Management

Managing and monitoring buildings and distributed properties from a central point with local infrastructure and decentralized systems is becoming more and more important for reliable, efficient, future-proof building operation. This requires state-of-the-art systems that provide an overview of all aspects of building operation and provide transparency to allow fast, targeted action.

Customer Applications

building_licht_l-und-t_sporthaus_jens-sundheim_2000x1125.jpg

Riding the Waves Under LED Light

With indoor surfing, an integrated fitness studio, regular sport events and a full range of services, the L&T Sporthaus in Osnabrück, Germany, makes sport a lively experience. The lighting concept itself plays a central role. Around 4500 LED lights, managed by WAGO's Controllers, create a wonderfully unique atmosphere at L&T.

MM-17666_Reference_Report_SkyPort_HW14354_2000x1125_stage.jpg

Flexible Automation Over Expensive Conversion

SkyPort became the new home of the Stuttgart Airport Authority (Flughafen Stuttgart GmbH – FSG) in the spring of 2016. Located in the heart of Stuttgart Airport City and directly adjacent to the terminal areas, this sustainable new building offers the authority a fully modernized infrastructure in the best location. WAGO's integral flexROOM® automation solution perfectly harmonizes lighting, sun protection and temperature control.

building_referenz_royal-arena_highlight-fuer-kopenhagen_2000x1125.jpg

A Highlight for Copenhagen

Legendary metal band Metallica, featuring Danish drummer Lars Ulrich, inaugurated the Royal Arena in Copenhagen with three concerts – a fitting launch for this multi-use facility. With seating for 12,500, the structure is imposing in size and on par with arenas in other European capitals. Its lighting installations are also exemplary. Hoffmann Teknik installed a total of 44 control cabinets, including DALI equipment from WAGO: 187 DALI Master Modules and 531 DALI PIR Sensors. What is special about the Royal Arena is that DALI controls not only the lighting, but also the power supply.

Moments of Success

Smart team play for smart buildings. Check out the successful collaboration between WAGO and its partners in advancing their building technology applications.

Industrial Internet of Things

DigitalizationIndustryBanner_Desktop (2000x1125)

Digitalization: For Tomorrow's Industry

Our industrial world is being disrupted at an ever-accelerating rate. Digitalization, and the myriad transformative processes therein, continue to move apace as well. With solutions for cloud connectivity, IIoT and smart automation, WAGO has helped our partners shape the future while keeping a constant scrutinizing eye on current advances in cybersecurity and safety.