| Sensor and Actuator Cable (PUR) 3-conductor connecting cable, fitted with one socket |
| Item-No. | Description | Data Sheet | Manual | Additional Informations |
| 755-4xx | Overview | |||
| 755-401, -402, -403, -411, -412, -413 |
Material characteristics M12 Sensor / Actuator Cable |
|||
| 755-421, -422, -423, -431, -432, -433 |
Material characteristics M12-LED Sensor / Actuator Cable |
|||
| 755-451, -452, -453, -461, -462, -463 |
Material characteristics M8 Sensor / Actuator Cable |
|||
| 755-471, -472, -473 |
Material characteristics M8-LED Sensor / Actuator Cable |
| Sensor and Actuator Cable (PUR) 3-conductor connecting cable, both wire ends fitted with plug/socket |
| Item-No. | Description | Data Sheet | Manual | Additional Information |
| 755-5xx | Overview | |||
| 755-501, -502, -503, -511, -512, -513 |
Material characteristics M12 / M12 Sensor / Actuator Cable |
|||
| 755-521, -522, -523 |
Material characteristics M12-LED / M12 Sensor / Actuator Cable |
|||
| 755-551, -552, -553 |
Material characteristics M8 / M12 Sensor / Actuator Cable |
|||
| 755-561, -562, -563 |
Material characteristics M8-LED / M12 Sensor / Actuator Cable |
| Sensor and Actuator Cable (PUR) 4-conductor connecting cable, fitted with one socket |
| Item-No. | Description | Data Sheet | Manual | Additional Information |
| 755-6xx | Overview | |||
| 755-601, -602, -603, -611, -612, -613 |
Material characteristics M12 Sensor / Actuator Cable |
| Sensor and Actuator Cable (PUR) 4-conductor connecting cable, both wire ends fitted with plug/socket |
| Item-No. | Description | Data Sheet | Manual | Additional Information |
| 755-7xx | Overview | |||
| 755-701, -702, -703, -711, -712, -713 |
Material characteristics M12 / M12 Sensor / Actuator Cable |
| Sensor and Actuator Cable (PUR) Twin distribution cables |
| Item-No. | Description | Data Sheet | Manual | Additional Information |
| 755-8xx | Overview | |||
| 755-882, -883, -884 |
Material characteristics M12-LED / M12 Sensor / Actuator Cable |
|||
| 755-885, -886, -887 |
Material characteristics M8-LED / M12 Sensor / Actuator Cable |