Logbuch/Logbook

Das Logbuch enthält eine chronologische Liste neuer Dokumente. The logbook listed new documents in chronological sequence.
 
Woche/
Week

Bezug/
Reference

Beschreibung/
Description

2017/51
Update Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-458, GER, 8AI für Thermoelemente / 8AI for Thermo couples
New Handbücher WAGO-I/O-SYSTEM 750 XTR / Manuals WAGO-I/O-SYSTEM 750 XTR
750-430/040-000, GER, 8 DI, DC 24 V, 3 ms /XTR / 8 DI, DC 24 V, 3 ms /XTR
750-431/040-000, GER, 8 DI, DC 24 V, 0,2 ms /XTR / 8 DI, DC 24 V, 0.2 ms /XTR
750-537/040-000, GER, 8 DO DC 24 V /XTR / 8 DO 24 V DC /XTR
750-483/040-000, GER, 2 AI, DC 0-30 V /XTR / 2 AI, 0-30 V DC /XTR
750-614/040-000, GER, Potentialvervielfältigungsklemme /XTR / Field Side Connection Module /XTR
750-624/040-000, GER, 24 V DC Feldeinspeisefilter /XTR / 24 VDC Field-Side Power Supply Filter /XTR
750-404/040-003, GER, Zähler /XTR / Counter /XTR
750-630/040-001, GER, SSI-Geber-Interface /XTR / SSI Interface Adjust /XTR
750-637/040-001, GER, Inkremental-Encoder-Interface /XTR / Incremental Encoder Interface /XTR
750-658/040-000, GER, CAN Gateway /XTR / DCAN Gateway /XTR
750-601/040-000, GER, Potentialeinspeisung DC 24 V /XTR / Supply Module 24V DC /XTR
750-610/040-000, GER, Potentialeinspeisung DC 24 V /XTR / Supply Module 24V DC /XTR
2017/50
Update Datenblätter WAGO-TO-PASS® 761 / Data sheets WAGO-TO-PASS® 761
758-9xx, GER/ENG, Antennenzubehör / Antenna Accessories
Datenblätter WAGO-PERSPECTO 762 / Data sheets WAGO-PERSPECTO 762
762-3035/0000-0001, GER/ENG, PERSPECTO CP 35 QVGA TV / PERSPECTO CP 35 QVGA TV
762-3057/0000-0001, GER/ENG, PERSPECTO CP 57 QVGA TV / PERSPECTO CP 57 QVGA TV
762-3104/0000-0001, GER/ENG, PERSPECTO CP 104 VGA TV / PERSPECTO CP 104 VGA TV
762-3121/0000-0001, GER/ENG, PERSPECTO CP 121 SVGA TV / PERSPECTO CP 121 SVGA TV
762-3150/0000-0001, GER/ENG, PERSPECTO CP 150 XGA TV / PERSPECTO CP 150 XGA TV
762-3150/0000-0003, GER/ENG, PERSPECTO CP 150 XGA CAN TV / PERSPECTO CP 150 XGA CAN TV
Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-831, GER, Programmierbarer Feldbuscontroller BACnet/IP / BACnet/IP Programmable Fieldbus Controller
Handbücher EPSITRON Serie 787 /  Manuals EPSITRON Series 787
787-2861/0x00-0000, GER/ENG, EPSITRON Elektronische Schutzschalter / EPSITRON Electronic Circuit Breaker
New Handbücher WAGO-I/O-SYSTEM 750 XTR / Manuals WAGO-I/O-SYSTEM 750 XTR
750-439/040-000, GER, 8 DI, NAMUR Ex i /XTR / 8 DI, NAMUR Ex i /XTR
750-484/040-000, GER, 2 AI, 4...20 mA, HART, Ex i /XTR/ 2 AI, 4...20 mA, HART, Ex i /XTR
750-486/040-000, GER, 4 AI, 0/4...20 mA, NE43, Ex i /XTR / 4 AI, 0/4...20 mA, NE43, Ex i /XTR
750-606/040-000, GER, Potentialeinspeisung DC 24 V, Ex i /XTR / Supply Module 24 V DC Ex i /XTR
Beipackzettel EPSITRON Serie 787 /  Instruction manual EPSITRON Series 787
787-6716, GER/NG, EPSITRON IP67 Power, DC 24 V / 4 A / EPSITRON IP67 Power, DC 24 V / 4 A
2017/49
Update Datenblätter WAGO-I/O-SYSTEM 750/753 / Data sheets WAGO-I/O-SYSTEM 750/753
850-8xx, GER/ENG, IP65 Systemgehäuse / IP65 System Enclosure
750-831, GER/ENG, Programmierbarer Feldbuscontroller BACnet/IP / BACnet/IP Programmable Fieldbus Controller
750-517, GER/ENG, 2DO 230 V AC / 2DO 230 V AC
Datenblätter WAGO-PERSPECTO 762 / Data sheets WAGO-PERSPECTO 762
762-1035, GER/ENG, PERSPECTO WP, Web-Panel / PERSPECTO WP, Web-Panel
762-1057, GER/ENG, PERSPECTO WP, Web-Panel / PERSPECTO WP, Web-Panel
New  
2017/48
Update Handbücher WAGO-Software / Manuals WAGO Software
759-911, GER, IEC-61850-Lösung / IEC-61850 Solution
759-911, GER, IEC-60870-Lösung / IEC-60870 Solution
759-911, GER, DNP3-Lösung / DNP3 Solution
Datenblätter Netzwerkzubehör Serie 852 /  Data sheets Network Accessories Series 852
852-201/040-002, GER/ENG, SFP-Modul: 1310 nm, 100Base-FX Multi-mode, LC, 2 km T / SFP Module, 1310 nm, 100Base-FX-Multi-mode, LC, 2 km T
852-201/107-002, GER/ENG, SFP-Modul: 1310 nm, 100Base-FX Multi-mode, LC, 2 km / SFP Module, 1310 nm, 100Base-FX-Multi-mode, LC, 2 km
852-201/107-030, GER/ENG, SFP-Modul: 1310 nm, 100Base-LX Single-mode, LC, 30 km: / SFP Module, 1310 nm, 100Base-LX-Single-mode, LC, 30 km
852-1200, GER/ENG,,
SFP Module: 850 nm, 1000Base-SX Multi-mode, DDM, LC, 0,55 km / SFP Module:   850 nm, 1000Base-SX Multi-mode, DDM, LC, 0.55 km
852-1210, GER/ENG, SFP Module: 1310 nm, 1000Base-LX Single-mode, DDM, LC, 10 km / SFP Module:   1310 nm, 1000Base-SX Single-mode, DDM, LC, 10 km
852-1280, GER/ENG, SFP Module: 1550 nm, 1000Base-ZX Multi-mode, DDM, LC, 80 km / SFP Module:   1550 nm, 1000Base-SX Single-mode, DDM, LC, 80 km
852-9101, GER/ENG, Edelstahl-Befestigungsadapter DNV / Stainless steel mounting adapter DNV
Beipackzettel EPSITRON Serie 787 /  Instruction manuals EPSITRON Series 787
787-2861/xxxx-xxxx, GER/ENG, EPSITRON Elektronische Schutzschalter / EPSITRON Electronic Circuit Breaker
New  
2017/47
Update Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-1701, GER/ENG, EPSITRON ECO Power, DC 12 V / 2 A / EPSITRON ECO Power, DC 12 V / 2 A
787-1711, GER/ENG, EPSITRON ECO Power, DC 12 V / 4 A / EPSITRON ECO Power, DC 12 V / 4 A
787-1721, GER/ENG, EPSITRON ECO Power, DC 12 V / 8 A / EPSITRON ECO Power, DC 12 V / 8 A
New Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-1664 / 000-0080, GER/ENG, EPSITRON Elektronischer Schutzschalter, DC 24 V, 4 x 10 A  / EPSITRON Electronic Circuit Breaker, DC 24 V, 4 x 10 A
787-1668 / 000-0080, GER/ENG, EPSITRON Elektronischer Schutzschalter, DC 24 V, 8 x 10 A  / EPSITRON Electronic Circuit Breaker, DC 24 V, 8 x 10 A
787-1632/000-070, GER/ENG, EPSITRON-CLASSIC-Power, DC 24 V, 10 A / EPSITRON-CLASSIC-Power, DC 24 V, 10 A
787-1635/000-070, GER/ENG, EPSITRON-CLASSIC-Power, DC 48 V, 10 A / EPSITRON-CLASSIC-Power, DC 48 V, 10 A
2017/46
Update Weitere Informationen WAGO-Software / Additional Information WAGO Software
2759-0101/1110-xxxx, GER/ENG, e!COCKPIT Bibliotheken - Überblick und Migrationshinweise / e!COCKPIT Libraries - Overview and Migration Notes
Datenblätter WAGO-SPEEDWAY 767 / Data sheets WAGO-SPEEDWAY 767
756-xxx, GER/ENG, Alle Datenblätter Zubehör Kabel / All data sheets Accessories Cable
Datenblätter WAGO-I/O-SYSTEM 757 / Data sheets WAGO-I/O-SYSTEM 757
757-xxx, GER/ENG, Zubehör / Accessories
Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-1015/072-000, GER/ENG, EPSITRON COMPACT Power / EPSITRON COMPACT Power
787-6716, GER/NG, EPSITRON IP67 Power, DC 24 V / 4 A / EPSITRON IP67 Power, DC 24 V / 4 A
New Datenblätter Serie 855 /  Data sheets Series 855
855-80xx, GER/ENG, Potentialabgriffe / Voltage Taps
2017/45
Update Datenblätter WAGO-Software / Data sheets WAGO Software
2759-0101/1110-xxxx, GER/ENG, e!COCKPIT Engineering-Software basierend auf CODESYS 3 / e!COCKPIT Engineering Software, based on CODESYS 3
Datenblätter DALI Zubehör Serie 2851 /  Data sheets DALI Accessories Series 2851
2851-8201, GER/ENG, WAGO-DALI-Multi-Sensor-Kit / WAGO DALI Multi-Sensor Kit
2851-8202, GER/ENG, DALI-Sensorkoppler / DALI Sensor Coupler
2851-8301, GER/ENG, DALI Sensor (Deckeneinbau) / DALI Sensor (Ceiling Installation)
2851-8302, GER/ENG, DALI Sensor (Doseneinbau) / DALI Sensor (Box Installation)
2851-8303, GER/ENG, DALI Sensor (Aufbau) / DALI Sensor (Surface Mounting)
Datenblätter Zubehör Serie 206 /  Data sheets accessories Series 206
206-701, GER/ENG, Drehmomentschlüssel M8 und M12 / Torque screwdriver M8 and M12
Datenblätter Universal Montagesockel Serie 288 / Data sheets Universal Mounting Carrier Series 288
288-824, GER/ENG, Stützelko-Modul / Back-Up Capacitor Module
288-895, GER/ENG, DC-/DC-Wandler 24 V / 18 V, 0,4 A / DC/DC Converter 24 V / 18 V, 0.4 A
New Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-6716, GER/NG, EPSITRON IP67 Power, DC 24 V / 4 A / EPSITRON IP67 Power, DC 24 V / 4 A
Datenblätter WAGO-Software / Data sheets WAGO Software
2759-0402/1420-1000, GER/ENG, e!COCKPIT UML / e!COCKPIT UML
2017/44
Update Datenblätter WAGO-Software / Data sheets WAGO Software
759-333, GER/ENG, WAGO-I/O-PRO / WAGO-I/O-PRO
2759-0240/0210-4000, GER, VHPready-Applikation / VHPready Application
New  
2017/43
Update Handbücher WAGO-flexROOM
GER, flexROOM-Office-Applikation mit PFC200
GER, flexROOM-Office-Applikation mit PFC200, Schnellstartanleitung
New Manuals WAGO-flexROOM
ENG, flexROOM Office Application with PFC200
ENG, flexROOM Office Application with PFC200, Quickstart Reference
Datenblätter JUMPFLEX-Messumformer Serie 2857 /  Data sheets JUMPFLEX Tranducer Series 2857
2857-535, GER/ENG, RTD-TC-Temperaturmessumformer; analog / RTD TC Temperature Signal Conditioner; analog
2857-535/000-001, GER/ENG, RTD-TC-Temperaturmessumformer; seriell / RTD TC Temperature Signal Conditioner; seriell
2017/42
Update Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-509, GER/ENG, 2 DO AC/DC 230 V Solid State Relais, 1 A / 2 DO AC/DC 230 V, Solid State Relay
Datenblätter WAGO-TO-PASS® 761 / Data sheets WAGO-TO-PASS® 761
758-9xx, GER/ENG, Antennenzubehör / Antenna Accessories
Datenblätter WAGO-PERSPECTO® 762 / Data sheets WAGO-PERSPECTO® 762
758-879/xxx-xxx, GER/ENG, PERSPECTO® Zubehör Speicherkarte / PERSPECTO® Accessories Memory cards
New Datenblätter WAGO-I/O-SYSTEM 750 XTR / Data sheets WAGO-I/O-SYSTEM 750 XTR
750-439/040-000, GER/ENG, 8 DI, NAMUR Ex i /XTR / 8 DI, NAMUR Ex i /XTR
750-481/040-000, GER/ENG, 2 AI, Widerstandsmessung, Ex i /XTR,  / 2 AI, Resistance Measurement, Ex i /XTR
750-484/040-000, GER/ENG, 2 AI, 4...20 mA, HART, Ex i /XTR/ 2 AI, 4...20 mA, HART, Ex i /XTR
750-486/040-000, GER/ENG, 4 AI, 0/4...20 mA, NE43, Ex i /XTR / 4 AI, 0/4...20 mA, NE43, Ex i /XTR
750-535/040-000, GER/ENG, 2 DO, DC 24 V, Ex i /XTR / 2 DO, DC 24 V, Ex i /XTR
750-585/040-000, GER/ENG, 2 AO, 0...20 mA, Ex i /XTR / 2-channel, 0...20 mA, Ex i /XTR
750-633/040-000, GER/ENG, Vor-/Rückwärtszähler Ex i /XTR / Up/Down Counter Ex i /XTR
750-606/040-000, GER/ENG, Potentialeinspeisung DC 24 V, Ex i /XTR / Supply Module 24 V DC Ex i /XTR
2017/41
Update Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-8207, GER/ENG, PFC200 CS 2ETH RS 3G, 2 x ETHERNET, RS-232 / RS-485, 3G-Modem / PFC200 CS 2ETH RS 3G, 2 x ETHERNET, RS-232 / RS-485, 3G Modem
750-8207/0025-0001, GER/ENG, PFC200 CS 2ETH RS 3G Telecontrol/T, 2 x ETHERNET, RS-232 / RS-485, 3G-Modem / PFC200 CS 2ETH RS 3G Telecontrol/T, 2 x ETHERNET, RS-232 / RS-485, 3G Modem
Datenblätter WAGO-I/O-SYSTEM 753 / Data Sheets WAGO-I/O-SYSTEM 753
753-509, GER/ENG, 2 DO, AC/DC 230 V / 2 DO, 230 V AC/DC
753-540, GER/ENG, 4 DO AC 230 V / 4 DO 230V AC
753-1630, GER/ENG, SMI-Master-Modul; für Antriebe mit AC 230 V / SMI Master Module; for Drives with  230 VAC
753-1631, GER/ENG, SMI-Master-Modul; Low Voltage / SMI Master Module; Low Voltage
Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-1662 / 0004-1000, GER/ENG, EPSITRON Elektronischer Schutzschalter, DC 24 V, 2 x 3,8 A  / EPSITRON Electronic Circuit Breaker, DC 24 V, 2 x 3.8 A
787-1664 / 0004-1000, GER/ENG, EPSITRON Elektronischer Schutzschalter, DC 24 V, 4 x 3,8 A  / EPSITRON Electronic Circuit Breaker, DC 24 V, 4 x 3.8 A
Datenblätter Serie 855 /  Data sheets Series 855
855-800x, GER/ENG, Potentialabgriffe / Voltage Taps
New  
2017/39
Update Datenblätter WAGO-I/O-SYSTEM 753 / Data Sheets WAGO-I/O-SYSTEM 753
753-649, GER/ENG, M-Bus-Master / M-Bus Master
Beipackzettel EPSITRON Serie 787 /  Instruction Manual EPSITRON Series 787
787-1668/106-054, GER/ENG, EPSITRON Elektronischer Schutzschalter, DC 24 V, 8 x 6 A  / EPSITRON Electronic Circuit Breaker, DC 24 V, 8 x 6 A
Datenblätter  JUMPFLEX Serie 857 / Data sheets JUMPFLEX Series 857
857-409, GER/ENG, Bipolar Trennverstärker / Bipolar Isolation amplifier
New  
2017/38
Update Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-606, GER/ENG, Potentialeinspeisung DC 24 V, 1,0 A, Ex i / Supply Module 24 V DC, 1.0 A Ex i
750-625/000-001, GER/ENG, Potentialeinspeisung DC 24 V, 1,0 A, Ex i / Supply Module 24 V DC, 1.0 A Ex i
Handbücher WAGO-I/O-SYSTEM 750 XTR / Manuals WAGO-I/O-SYSTEM 750 XTR
750-880/040-00x, GER, ETHERNET-Controller /XTR / ETHERNET Controller /XTR
New  
2017/37
Update Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-1732, GER, EPSITRON ECO Power, DC 24 V / 10 A / EPSITRON ECO Power, DC 24 V / 10 A
Datenblätter WAGO-I/O-SYSTEM 750 XTR / Data sheets WAGO-I/O-SYSTEM 750 XTR
750-xxxx/040-xxxx GER/ENG, Systembeschreibung /XTR / System description /XTR
Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-xxxx/xxxx GER/ENG, Systembeschreibung / System description
Datenblätter WAGO-I/O-SYSTEM 757 / Data sheets WAGO-I/O-SYSTEM 757
757-xxx, GER/ENG, Systembeschreibung / System description
Datenblätter WAGO-I/O-SYSTEM 758 / Data sheets WAGO-I/O-SYSTEM 758
758-xxx, GER/ENG, Systembeschreibung Funktechnologie / System description Wireless Technology
Datenblätter WAGO Software 759 / Data sheets WAGO Software 759
759-xxx, GER/ENG, Systembeschreibung / System description
Datenblätter WAGO TO-PASS Serie 761 / Data sheets WAGO TO-PASS Series 761
761-xxx, GER/ENG, Systembeschreibung / System description
Datenblätter WAGO PERSPECTO Serie 762 / Data sheets WAGO PERSPECTO Series 762
762-xxx, GER/ENG, Systembeschreibung / System description
Datenblätter WAGO SPEEDWAY Serie 767 / Data sheets WAGO SPEEDWAY Series 767
767-xxx, GER/ENG, Systembeschreibung / System description
Datenblätter Netzwerkzubehör Serie 852 / Data sheets Network Accessories Series 852
852-xxxx, GER/ENG, Systembeschreibung / System description
New Beipackzettel EPSITRON Serie 787 /  Instruction Manual EPSITRON Series 787
787-1668/106-054, GER/ENG, EPSITRON Elektronischer Schutzschalter, DC 24 V, 8 x 6 A  / EPSITRON Electronic Circuit Breaker, DC 24 V, 8 x 6 A
2017/36
Update Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-1721, GER/ENG, EPSITRON ECO Power, DC 12 V / 8 A / EPSITRON ECO Power, DC 12 V / 8 A
Datenblätter Serie 859 / Data Sheets Series 859
859-317, GER/ENG, Elektronikklemme mit Kleinschaltrelais / Electronic Terminal Block with Miniature Switching Relay
859-390, GER/ENG, Elektronikklemme mit Kleinschaltrelais / Electronic Terminal Block with Miniature Switching Relay
859-391, GER/ENG, Elektronikklemme mit Kleinschaltrelais / Electronic Terminal Block with Miniature Switching Relay
Bibliotheken WAGO-I/O-SYSTEM 750 / Libraries WAGO-I/O-SYSTEM 750
750-661/000-003, VDMA-Bibliothek für 4FDI 24V PROFIsafe V2 iPar / VDMA Library for 4FDI 24V PROFIsafe V2 iPar
750-662/000-003, VDMA-Bibliothek für 8FDI 24V PROFIsafe V2 iPar / VDMA Library for 8FDI 24V PROFIsafe V2 iPar
750-663/000-003, VDMA-Bibliothek für 4FDI 24V PROFIsafe V2 iPar / VDMA Library for 4FDI 24V PROFIsafe V2 iPar
750-666/000-003, VDMA-Bibliothek für 4FDI / 2FDO 10A / 24V DC PROFIsafe V2 iPar / VDMA Library for 4FDI / 2FDO 10A / 24V DC PROFIsafe V2 iPar
750-667/000-003, VDMA-Bibliothek für 4FDI/4FDO 24V/2A PROFIsafe V2 iPar / VDMA Library for 4FDI/4FDO 24V/2A PROFIsafe V2 iPar
New Datenblätter WAGO-Software / Data sheets WAGO Software
2759-0240/0210-4000, GER, VHPready-Applikation / VHPready Application
2017/35
Update Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-1601, GER/ENG, EPSITRON Stromversorgung, DC 12 V , 2 A / EPSITRON Power Supply 12 VDC , 2 A
787-1602, GER/ENG, EPSITRON Stromversorgung, DC 24 V / 1 A / EPSITRON Power Supply 24 VDC / 1 A
787-1606, GER/ENG, EPSITRON Stromversorgung, DC 24 V / 2 A / EPSITRON Power Supply 24 VDC / 2 A
787-1611, GER/ENG, EPSITRON Stromversorgung, DC 12 V , 4 A / EPSITRON Power Supply 12 VDC , 4 A
787-1616, GER/ENG, EPSITRON Stromversorgung, DC 24 V / 4 A / EPSITRON Power Supply 24 VDC / 4 A
787-1616/000-1000, GER/ENG, EPSITRON Stromversorgung, DC 24 V / 3,8 A LPS / EPSITRON Power Supply 24 VDC / 3.8 A LPS
787-1621, GER/ENG, EPSITRON Stromversorgung, DC 12 V , 7 A / EPSITRON Power Supply 12 VDC , 7 A
787-1622, GER/ENG, EPSITRON-CLASSIC-Power / EPSITRON-CLASSIC-Power
787-1623, GER/ENG, EPSITRON Stromversorgung, DC 48 V , 2 A / EPSITRON Power Supply 48 VDC , 2 A
787-1631, GER/ENG, EPSITRON-CLASSIC-Power / EPSITRON-CLASSIC-Power
787-1632, GER/ENG, EPSITRON-CLASSIC-Power / EPSITRON-CLASSIC-Power
787-1633, GER/ENG, EPSITRON-CLASSIC-Power / EPSITRON-CLASSIC-Power
787-1634, GER/ENG, EPSITRON-CLASSIC-Power / EPSITRON-CLASSIC-Power
787-1635, GER/ENG, EPSITRON-CLASSIC-Power / EPSITRON-CLASSIC-Power
787-1675, GER/ENG, EPSITRON USV  / EPSITRON USV
Datenblätter Serie 855 /  Data sheets Series 855
855-800x, GER/ENG, Potentialabgriffe / Voltage Taps
Datenblätter und Beipackzettel JUMPFLEX Serie 857 / Data sheets and Installation Instructions JUMPFLEX Series 857
857-401 GER/ENG, Trennverstärker / Transducer
857-552, GER/ENG, Rogowski-Messumformer / Rogowski Signal Conditioner
Datenblätter WAGO-I/O-SYSTEM 753 / Data Sheets WAGO-I/O-SYSTEM 753
753-1630, ENG, SMI-Master-Modul; für Antriebe mit AC 230 V / SMI Master Module; for Drives with  230 VAC
753-1631, ENG, SMI-Master-Modul; Low Voltage / SMI Master Module; Low Voltage
Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-495, GER/ENG, 3-Phasen-Leistungsmessklemme / 3-Phase Power Measurement Module
New Handbücher WAGO-flexROOM
GER, flexROOM-Office-Applikation mit PFC200
GER, flexROOM-Office-Applikation mit PFC200, Schnellstartanleitung
Beipackzettel Serie 855 Zubehör Strommessung / Operating and Assembly Instructions Series 855 Accessories Measurement of Currents
855-9x50/2000-xxx1, GER/ENG, Rogowski-Spulen RC 70, RC 125, RC 175 / Rogowski Coils RC 70, RC 125, RC 175
2017/34
Update Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-663/000-003, GER/ENG, 4FEx i DI 24V PROFIsafe V2 iPar / 4F Ex i DI 24V PROFIsafe V2 iPar
New  
2017/33
Update Handbücher WAGO-I/O-SYSTEM 753 / Manuals WAGO-I/O-SYSTEM 753
753-1630, ENG, SMI-Master-Modul; für Antriebe mit AC 230 V / SMI Master Module; for Drives with  230 VAC
753-1631, ENG, SMI-Master-Modul; Low Voltage / SMI Master Module; Low Voltage
Handbücher WAGO Software 759 / Data sheets WAGO Software 759
759-xxx, ENG, WAGO-SMI-Konfigurator / WAGO SMI Configurator
New Webseiten "Technische Kommunikation - Systems Engineering - AUTOMATION"/ Web pages "Technical Communication - Systems Engineering - AUTOMATION"
GER/ENG, Facelifting, Umbenennung "Busklemme" --> "I/O-Modul" / Facelift
2017/31
Update Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-435, GER/ENG, 1-Kanal, NAMUR Ex i, Näherungssensor nach DIN EN 50227 / 1-channel, NAMUR Ex i, Proximity switch acc. to DIN EN 50227
750-438, GER/ENG, 2-Kanal, NAMUR Ex i, Näherungssensor nach DIN EN 50227 / 2-channel, NAMUR Ex i, Proximity switch acc. to DIN EN 50227
750-439, GER/ENG, 8-Kanal, NAMUR Ex i, Näherungssensor nach DIN EN 50227 / 8-channel, NAMUR Ex i, Proximity switch acc. to DIN EN 50227
750-481/000-003, GER/ENG, 2-Kanal, Widerstandssensoren, Ex i, PT100 / RTD / 2-channel, input module for RTDs, Ex i, PT100 / RTD
750-484, GER/ENG, 2-Kanal, 4 - 20 mA, HART, Ex i, single ended / 2-channel, 4 - 20 mA, HART, Ex i, single ended
750-485, GER/ENG, 2-Kanal, 4 - 20 mA, Ex i, single ended / 2-channel, 4 - 20 mA, Ex i, single ended
750-486, GER/ENG, 4-Kanal-Analogeingangsmodul 4AI 0/4-20 mA, NE43, Ex i / 4-Channel Analog Input Module 4AI 0/4-20 mA, NE43, Ex i
750-487/000-003, GER/ENG, 2-Kanal, Thermoelemente Ex i / 2-channel, Thermocouples, Ex i
750-535, GER, 2-Kanal, DC 24 V, Ex i, kurzschlussfest, p-schaltend / 2-channel, DC 24 V, Ex i, short-circuit-protected, PNP positive switching
750-538, GER/ENG, 2-Kanal-Relaisausgangsmodul, Ex i, potentialfrei, 2 Wechsler / 2-channel Relay Output Module, Ex i, Isolated outputs; 2 changeover contacts
750-585, GER, 2-Kanal, 0 - 20 mA, Ex i / 2-channel, 0 - 20 mA, Ex i
750-586, GER/ENG, 2-Kanal, 4 - 20 mA, Ex i / 2-channel, 4 - 20 mA, Ex i
750-633, GER/ENG, Vor-/Rückwärtszähler Ex i / Up/Down Counter Ex i
New  
2017/30
Update Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-458, GER/ENG, 8AI für Thermoelemente / 8AI for Thermo couples
750-636 / xxx-xxx, GER/ENG, DC-Drive Controller / DC Drive Controller
Handbücher WAGO-I/O-SYSTEM 753 / Manuals WAGO-I/O-SYSTEM 753
753-1630, GER, SMI-Master-Modul; für Antriebe mit AC 230 V / SMI Master Module; for Drives with  230 VAC
753-1631, GER, SMI-Master-Modul; Low Voltage / SMI Master Module; Low Voltage
Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-xxx, GER/ENG, Alle Ex i Module / All Ex i Modules
750-315/300-000, GER/ENG, Feldbuskoppler MODBUS RS-485 / Fieldbus Coupler MODBUS RS-485
750-316/300-000, GER/ENG, Feldbuskoppler MODBUS RS-232 / Fieldbus Coupler MODBUS RS-232
750-815/300-000, GER/ENG, Feldbuscontroller MODBUS RS-485 / Fieldbus Controller MODBUS RS-485
750-816/300-000, GER/ENG, Feldbuscontroller MODBUS RS-232 / Fieldbus Controller MODBUS RS-232
750-451, GER, 8 AI, RTD, frei konfigurierbar / 8 AI, RTD, configurable
750-626, GER/ENG, Filterklemme / Filter module
750-8207, ENG, PFC200 CS 2ETH RS 3G, 2 x ETHERNET, RS-232 / RS-485, 3G-Modem / PFC200 CS 2ETH RS 3G, 2 x ETHERNET, RS-232 / RS-485, 3G Modem
Beipackzettel EPSITRON Serie 787 /  Installation instructions EPSITRON Series 787
787-712, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-722, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-732, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-734, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-736, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-738, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-740, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-742, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-783, GER/ENG, Diodenredundanzmodul, DC 24 V, 12,5 A  / Diode Redundancy Module, DC 24 V, 12.5 A
787-785, GER/ENG, Diodenredundanzmodul, DC 24 V, 40 A  / Diode Redundancy Module, DC 24 V, 40 A
787-1628, GER/ENG, EPSITRON CLASSIC Power 1-/2-phasig / EPSITRON CLASSIC Power 1-/2-Phase
787-1638, GER/ENG, EPSITRON CLASSIC Power DC 24 V / 10 A, TopBoost / EPSITRON CLASSIC Power DC 24 V /10 A, TopBoost
787-1640, GER/ENG, EPSITRON CLASSIC Power / EPSITRON CLASSIC Power
787-1642, GER/ENG, EPSITRON CLASSIC Power / EPSITRON CLASSIC Power
787-1644, GER/ENG, EPSITRON CLASSIC Power / EPSITRON CLASSIC Power
787-1685, GER/ENG, EPSITRON-Redundanzmodul / EPSITRON Redundant Module
New Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-330, GER, Feldbuskoppler BACnet/IP / BACnet/IP Fieldbus Coupler
Handbücher WAGO Software 759 / Data sheets WAGO Software 759
759-xxx, GER, WAGO-SMI-Konfigurator / WAGO SMI Configurator
2017/29
Update Handbücher WAGO-I/O-SYSTEM 753 / Manuals WAGO-I/O-SYSTEM 753
753-452, GER/ENG, 2 AI, 0-20 mA, 16 bit / 2 AI, 0-20 mA, 16 bit
753-456, GER/ENG, 2 AI, ±10 V DC / 2 AI ±10 V DC
753-465, GER/ENG, 2 AI, 0-20 mA / 2 AI 0-20 mA
753-466, GER/ENG, 2 A,I 4-20 mA / 2 AI 4-20 mA
753-467, GER/ENG, 2 AI, DC 0-10 V / 2 AI , DC 0-10 V
Datenblätter WAGO-I/O-SYSTEM 753 / Data Sheets WAGO-I/O-SYSTEM 753
753-620, GER/ENG, DALI-Multi-Master-DC-/DC-Converter / DALI Multi Master DC/DC Converter
753-647, GER/ENG, DALI-Multi-Master-Klemme / DALI Multi-Master Module
753-649, GER/ENG, M-Bus-Master / M-Bus Master
753-1630, GER, SMI-Master-Modul; für Antriebe mit AC 230 V / SMI Master Module; for Drives with  230 VAC
753-1631, GER, SMI-Master-Modul; Low Voltage / SMI Master Module; Low Voltage
Datenblätter WAGO-Software / Data sheets WAGO Software
759-200, GER/ENG, WAGO-Telecontrol (Fernwirk)-Gateway / WAGO Telecontrol Gateway
759-302, GER/ENG, WAGO-I/O-CHECK / WAGO-I/O-CHECK
759-318, GER/ENG, WAGO-ETS3/4-Plg-In / WAGO ETS3/4 Plug-In
759-321, GER/ENG, WAGO-BACnet-Configurator / WAGO BACnet Configurator
759-333, GER/ENG, WAGO-I/O-PRO 2.3 / WAGO-I/O-PRO 2.3
759-841, GER/ENG, WAGO-WebVisu-App / WAGO-WebVisu-App
759-930, GER/ENG, TO-PASS Konfigurationssoftware / TO-PASS Configuration Software
Handbücher WAGO-Software / Manuals WAGO Software
759-911, ENG, IEC-61850-Lösung / IEC-61850 Solution
New  
2017/28
Update Datenblätter WAGO-I/O-SYSTEM 750 XTR / Data sheets WAGO-I/O-SYSTEM 750 XTR
750-427/040-000, GER/ENG, 2DI, 110 V DC, 3,0 ms /XTR / 2DI, 110 V DC, 3.0 ms /XTR
750-429/040-001, GER/ENG, 2DI, 60 V DC, 3,0 ms /XTR / 2DI, 60 V DC, 3.0 ms /XTR
750-492/040-001, GER/ENG, 2AI, 4-20 mA, Differential Input NE43 /XTR / 2AI, 4-20 mA, Differential Input NE43 /XTR
750-495/040-000, GER/ENG, 3-Phasen-Leistungsmessklemme /XTR / 3-Phase Power Measurement Module /XTR
750-616/040-000, GER/ENG, Distanzklemme /XTR / Distance Module /XTR
750-1416/040-000, GER/ENG, 8DI, 24 V DC, 0.2 ms /XTR / 8DI, 24 V DC, 0.2 ms /XTR
750-8202/040-000, GER/ENG, PFC200 CS 2ETH RS /XTR / PFC200 CS 2ETH RS XTR
750-8206/040-000, GER/ENG, PFC200 CS 2ETH RS CAN DPS /XTR / PFC200 CS 2ETH RS CAN DPS /XTR
Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-450, GER/ENG, 4 AI RTD, konfigurierbar / 4 AI RTD, configurable
750-451, GER/ENG, 8 AI, RTD, frei konfigurierbar / 8 AI, RTD, configurable
750-458, GER/ENG, 8AI für Thermoelemente / 8AI for Thermo couples
750-486, GER/ENG, 4AI 0/4-20 mA, Ex i / 4AI 0/4-20 mA, Ex i
750-496, GER/ENG, 8AI 0/4-20 mA / 8AI 0/4-20 mA
750-497, GER/ENG, 8AI 0-10 V / ±10 V / 8AI 0-10 V / ±10 V
750-494, GER/ENG, 3-Phasen-Leistungsmessklemme / 3-Phase Power Measurement Module
750-494/000-005, GER/ENG, 3-Phasen-Leistungsmessklemme / 3-Phase Power Measurement Module
750-495, GER/ENG, 3-Phasen-Leistungsmessklemme / 3-Phase Power Measurement Module
750-831, GER/ENG, Programmierbarer Feldbuscontroller BACnet/IP / BACnet/IP Programmable Fieldbus Controller
750-838, GER/ENG, SPS-Programmierbarer Feldbuscontroller CANopen, D-Sub / PLC CANopen Programmable Fieldbus controller, D-Sub
750-889, GER/ENG, Controller KNX IP / KNX IP Controller
750-81xx, GER/ENG, PFC100... / PFC100...
750-82xx, GER/ENG, PFC200... / PFC200...
New Handbücher WAGO-I/O-SYSTEM 753 / Manuals WAGO-I/O-SYSTEM 753
753-649, GER/ENG, M-Bus-Master / M-Bus Master
2017/27
Update Anwendungshinweise / Application notes
A114802, GER, Nutzung der WAGO PROFIsafe Module V2 iPar unter Siemens Sicherheitssteuerungen mit den Technologien iPar-Server und TCI
A114802, ENG, Usage WAGO PROFIsafe modules V2 iPar in combination with Siemens Safety PLC and technology iPar-Server and TCI
Handbücher WAGO-Software / Manuals WAGO Software
2759-0240/0210-4000, GER, VHPready-Applikation / VHPready Application
Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-1015/072-000, GER/ENG, EPSITRON COMPACT Power / EPSITRON COMPACT Power
New Handbücher WAGO-Software / Manuals WAGO Software
2759-0240/0210-4000, ENG, VHPready-Applikation / VHPready Application
Handbücher WAGO-I/O-SYSTEM 753 / Manuals WAGO-I/O-SYSTEM 753
753-1630, GER, SMI-Master-Modul; für Antriebe mit AC 230 V / SMI Master Module; for Drives with  230 VAC
753-1631, GER, SMI-Master-Modul; Low Voltage / SMI Master Module; Low Voltage
Beipackzettel EPSITRON Serie 787 /  Operating and assembly instructions EPSITRON Series 787
787-1015/072-000, GER/ENG, EPSITRON COMPACT Power / EPSITRON COMPACT Power
2017/26
Update Handbücher Bedienen und Beobachten 762 / Manuals Operating and Monitoring 762
762-3000, GER/ENG, e!DISPLAY 7300T, Web Panel WP 4.3 480 x 272 PIO1 / e!DISPLAY 7300T, Web Panel WP 4.3 480 x 272 PIO1
762-3001, GER/ENG, e!DISPLAY 7300T, Web Panel WP 5.7 640 x 480 PIO1 / e!DISPLAY 7300T, Web Panel WP 5.7 640 x 480 PIO1
762-3002, GER/ENG, e!DISPLAY 7300T, Web Panel WP 7.0 800 x 480 PIO1 / e!DISPLAY 7300T, Web Panel WP 7.0 800 x 480 PIO1
762-3003, GER/ENG, e!DISPLAY 7300T, Web Panel WP 10.1 1280 x 800 PIO1 / e!DISPLAY 7300T, Web Panel WP 10.1 1280 x 800 PIO1
Datenblätter WAGO-I/O-SYSTEM 750 XTR / Data sheets WAGO-I/O-SYSTEM 750 XTR
750-624/040-001, GER/ENG, 24 V DC Feldeinspeisefilter /XTR / Field-Side Power Supply Filter /XTR
750-626/040-000, GERENG, 24 V DC Netzteilfilter /XTR / Power Supply Filter /XTR
Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-658, GER/ENG, CAN-Gateway / CAN Gateway
750-8208/025-001, GER/ENG, PFC200 CS 2ETH RS CAN DPM Telecontrol/T, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP-Master / PFC200 CS 2ETH RS CAN DPM Telecontrol/T, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP Master
Beipackzettel EPSITRON Serie 787 /  Operating and assembly Instructions EPSITRON Series 787
787-742, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
New Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-461, BRA, 2-Kanal, Widerstandssensoren, PT100 / RTD / 2-channel, input module for RTDs, PT100 / RTD
750-469, BRA, 2-Kanal, Thermoelemente, Drahtbrucherkennung, Sensorarten: J, K, B, E, N, R, S, T, U, L / 2-channel, thermocouples, open-circuit monitoring, Sensor types: J, K, B, E, N, R, S, T, U, L
750-487/000-003, BRA, 2-Kanal, Thermoelemente Ex i / 2-channel, thermocouples Ex i
Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-1015/072-000, GER/ENG, EPSITRON COMPACT Power / EPSITRON COMPACT Power
2017/25
Update Handbücher WAGO-Software / Manuals WAGO Software
759-911, GER, IEC-61850-Lösung / IEC-61850 Solution
New  
2017/24
Update Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-472, GER/ENG, 2AI 0-20 mA, S.E. / 2AI 0-20 mA, S.E.
750-474, GER/ENG, 2AI 4-20 mA, S.E. / 2AI 4-20 mA, S.E.
Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-495, GER/ENG, 3-Phasen-Leistungsmessklemme / 3-Phase Power Measurement Module
Datenblätter WAGO-Software / Data sheets WAGO Software
2759-0101/1110-xxxx, GER/ENG, e!COCKPIT Integriertes Engineering, CODESYS-3-basierend / e!COCKPIT Integrated Engineering, based on CODESYS 3
Handbücher WAGO-Software / Manuals WAGO Software
2759-0101/1110-xxxx, GER/ENG, e!COCKPIT Integriertes Engineering, CODESYS-3-basierend / e!COCKPIT Integrated Engineering, based on CODESYS 3
New Beipackzettel EPSITRON Serie 787 /  Instruction manuals EPSITRON Series 787
787-914, GER/ENG, EPSITRON Stromversorgung für Lüftersteuerung / EPSITRON Power Supply for Fan Control
Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-914, GER/ENG, EPSITRON Stromversorgung für Lüftersteuerung / EPSITRON Power Supply for Fan Control
787-1701, GER/ENG, EPSITRON ECO Power, DC 12 V / 2 A / EPSITRON ECO Power, DC 12 V / 2 A
787-1711, GER/ENG, EPSITRON ECO Power, DC 12 V / 4 A / EPSITRON ECO Power, DC 12 V / 4 A
787-1721, GER/ENG, EPSITRON ECO Power, DC 12 V / 8 A / EPSITRON ECO Power, DC 12 V / 8 A
Datenblätter WAGO-I/O-SYSTEM 753 / Data Sheets WAGO-I/O-SYSTEM 753
753-461, GER/ENG, 2-Kanal, Widerstandssensoren / 2-Channel Analog Input Module for RTDs
753-467, GER/ENG, 2 AI , DC 0-10 V, Single-Ended / 2 AI , DC 0-10 V, Single-Ended
753-1630, GER/ENG, SMI-Master-Modul; für Antriebe mit AC 230 V / SMI Master Module; for Drives with  230 VAC
753-1631, GER/ENG, SMI-Master-Modul; Low Voltage / SMI Master Module; Low Voltage
2017/23
Update Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-600, GER/ENG, Busendklemme / End Module
Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-494, GER/ENG, 3-Phasen-Leistungsmessklemme / 3-Phase Power Measurement Module
750-496, GER/ENG, 8AI 0/4-20 mA / 8AI 0/4-20 mA
New Datenblätter WAGO-I/O-SYSTEM 753 / Data sheets WAGO-I/O-SYSTEM 753
753-649, GER/ENG, M-Bus-Master / M-Bus Master
Handbuch WAGO-Software 759 / Manual WAGO Software 759
ENG, WAGOupload
2017/22
Update Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-325, GER/ENG, Feldbuskoppler CC-Link / CC-Link Fieldbus Coupler
750-497, GER/ENG, 8AI 0-10 V / ±10 V / 8AI 0-10 V / ±10 V
750-838, GER/ENG, SPS-Programmierbarer Feldbuscontroller CANopen, D-Sub / PLC CANopen Programmable Fieldbus controller, D-Sub
Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-461, GER/ENG, 2-Kanal, Widerstandssensoren / 2-Channel Analog Input Module for RTDs
750-467, GER/ENG, 2 AI , DC 0-10 V, Single-Ended / 2 AI , DC 0-10 V, Single-Ended
750-468, GER/ENG, 4AI 0-10 V DC, S.E. / 4AI 0-10 V DC, S.E.
Bibliotheken WAGO-I/O-SYSTEM 750 / Libraries WAGO-I/O-SYSTEM 750
750-661/000-003, VDMA-Bibliothek für 4FDI 24V PROFIsafe V2 iPar / VDMA Library for 4FDI 24V PROFIsafe V2 iPar
750-662/000-003, VDMA-Bibliothek für 8FDI 24V PROFIsafe V2 iPar / VDMA Library for 8FDI 24V PROFIsafe V2 iPar
750-663/000-003, VDMA-Bibliothek für 4FDI 24V PROFIsafe V2 iPar / VDMA Library for 4FDI 24V PROFIsafe V2 iPar
750-666/000-003, VDMA-Bibliothek für 4FDI / 2FDO 10A / 24V DC PROFIsafe V2 iPar / VDMA Library for 4FDI / 2FDO 10A / 24V DC PROFIsafe V2 iPar
750-667/000-003, VDMA-Bibliothek für 4FDI/4FDO 24V/2A PROFIsafe V2 iPar / VDMA Library for 4FDI/4FDO 24V/2A PROFIsafe V2 iPar
Handbuch WAGO-Software 759 / Manual WAGO Software 759
GER, WAGOupload
Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-1628, GER/ENG, EPSITRON CLASSIC Power 1-/2-phasig / EPSITRON CLASSIC Power 1-/2-Phase
Handbücher WAGO-Panel 762 / Manuals WAGO-Panel 762
762-3035/0000-0001, GER/ENG, PERSPECTO CP 35 QVGA TV / PERSPECTO CP 35 QVGA TV
762-3057/0000-0001, GER/ENG, PERSPECTO CP 57 QVGA TV / PERSPECTO CP 57 QVGA TV
New  
2017/21
Update Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-1640, GER/ENG, EPSITRON CLASSIC Power / EPSITRON CLASSIC Power
787-1642, GER/ENG, EPSITRON CLASSIC Power / EPSITRON CLASSIC Power
787-1644, GER/ENG, EPSITRON CLASSIC Power / EPSITRON CLASSIC Power
Beipackzettel EPSITRON Serie 787 /  Instruction manuals EPSITRON Series 787
787-1675, GER/ENG, EPSITRON USV  / EPSITRON USV
Handbücher WAGO-I/O-SYSTEM 759 / Manuals WAGO-I/O-SYSTEM 759
759-911, GER/ENG, IEC-60870-Lösung / IEC-60870 Solution
759-911, GER/ENG, DNP3-Lösung / DNP3 Solution
Datenblätter JUMPFLEX Serie 857 / Data sheets JUMPFLEX Series 857
857-401 GER/ENG, Trennverstärker / Transducer
Datenblätter JUMPFLEX-Messumformer Serie 2857 /  Data sheets JUMPFLEX Tranducer Series 2857
2857-401, GER/ENG, Universal-Trennverstärker / Universal Isolation amplifier
2857-533, GER/ENG, RTD-Grenzwertschalter / RTD Threshold Value Switch
2857-534, GER/ENG, TC-Grenzwertschalter / TC Threshold value switch
2857-550, GER/ENG, Stommessumformer AC/DC 100 A / Current transducer AC/DC 100 A
2857-900, GER/ENG, Konfigurationsdisplay / Configuration Display
New  
2017/20
Update Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-325, GER/ENG, Feldbuskoppler CC-Link / CC-Link Fieldbus Coupler
750-334, GER/ENG, Feldbuskoppler Interbus / INTERBUS Fieldbus Coupler
750-344, GER/ENG, Feldbuskoppler Interbus ECO / INTERBUS ECO Fieldbus Coupler
750-345, GER/ENG, Feldbuskoppler Interbus ECO / INTERBUS ECO Fieldbus Coupler
750-412, GER/ENG, 2-Kanal, DC 48 V, 3,0ms / 2-channel, DC 48 V, 3.0ms
750-804, GER/ENG, Prog. Feldbuscontroller IINTERBUS / INTERBUS Programmable Fieldbus Controller
750-8208, ENG, PFC200 CS 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP-Master / PFC200 CS 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP Master
Beipackzettel EPSITRON Serie 787 /  Instruction manuals EPSITRON Series 787
787-2852, GER/ENG, EPSITRON Power für JUMPFLEX  / EPSITRON Power for JUMPFLEX
New  
2017/19
Update Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-461, GER/ENG, 2-Kanal, Widerstandssensoren / 2-Channel Analog Input Module for RTDs
750-469, GER/ENG, 2AI Thermoelement  / 2AI Thermocouple
750-487/003-000, GER/ENG, 2 AI Thermoelemente Ex i / 2 AI Thermocouples Ex i
750-481/000-003, GER/ENG, 2-Kanal, Widerstandssensoren, Ex i / 2-channel, input module for RTDs, Ex i
New Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-481/000-003, BRA, 2-Kanal, Widerstandssensoren, Ex i / 2-channel, input module for RTDs, Ex i
750-494/000-005, GER/ENG, 3-Phasen-Leistungsmessklemme / 3-Phase Power Measurement Module
Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-494/000-005, GER/ENG, 3-Phasen-Leistungsmessklemme / 3-Phase Power Measurement Module
2017/18
Update Datenblätter Serie 855 /  Data sheets Series 855
855-951/250-000, GER/ENG, Strom- und Spannungsabgriff / Current and Voltage Tap
New  
2017/17
Update Handbücher EPSITRON Serie 787 /  Manuals EPSITRON Series 787
787-2861/0x00-0000, ENG, EPSITRON Elektronische Schutzschalter / EPSITRON Electronic Circuit Breaker
Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-1668, GER/ENG, EPSITRON Elektronische Schutzschalter / EPSITRON Electronic Circuit Breaker
787-1668/106-054, GER/ENG, EPSITRON Elektronischer Schutzschalter, DC 24 V, 8 x 6 A  / EPSITRON Electronic Circuit Breaker, DC 24 V, 8 x 6 A
New  
2017/16
Update Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-451, GER/ENG, 8 AI, RTD, frei konfigurierbar / 8 AI, RTD, configurable
750-531, GER/ENG, 4 DO DC 24 V / 4 DO 24 V DC
Handbücher EPSITRON Serie 787 /  Manuals EPSITRON Series 787
787-2861/0x00-0000, GER, EPSITRON Elektronische Schutzschalter / EPSITRON Electronic Circuit Breaker
Beipackzettel EPSITRON Serie 787 /  Instruction manuals EPSITRON Series 787
787-2861/0x00-0000, GER/ENG, EPSITRON Elektronische Schutzschalter / EPSITRON Electronic Circuit Breaker
New  
2017/15
Update Beipackzettel EPSITRON Serie 787 /  Installation instructions EPSITRON Series 787
787-8xx, GER/ENG, EPSITRON-PRO-Power / EPSITRON PRO Power
Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-8xx, GER/ENG, EPSITRON-PRO-Power / EPSITRON PRO Power
Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-486, GER/ENG, 4AI 0/4-20 mA, Ex i / 4AI 0/4-20 mA, Ex i
750-652, GER/ENG, Serielle Schnittstelle RS-232 / RS-485 / Serial Interface RS232 / RS-485
750-8100, ENG, PFC100 CS 2ETH ECO, 2 x ETHERNET / PFC100 CS 2ETH ECO, 2 x ETHERNET
750-8101, ENG, PFC100 CS 2ETH, 2 x ETHERNET / PFC100 CS 2ETH, 2 x ETHERNET
750-8102, ENG, PFC100 CS 2ETH RS, 2 x ETHERNET, RS-232 / RS-485 / PFC100 CS 2ETH RS, 2 x ETHERNET, RS-232 / RS-485
750-8202, ENG, PFC200 CS 2ETH RS, 2 x ETHERNET, RS-232 / RS-485 / PFC200 CS 2ETH RS, 2 x ETHERNET, RS-232 / RS-485
750-8202/0025-0001, ENG, PFC200 CS 2ETH RS Telecontrol/T / PFC200 CS 2ETH RS Telecontrol/T
750-8202/0025-0002, ENG, PFC200 CS 2ETH RS Telecontrol ECO/T / PFC200 CS 2ETH RS Telecontrol ECO/T
750-8203, ENG, PFC200 CS 2ETH CAN, 2 x ETHERNET, CAN, CANopen / PFC200 CS 2ETH CAN, 2 x ETHERNET, CAN, CANopen
750-8204, ENG, PFC200 CS 2ETH RS CAN, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen / PFC200 CS 2ETH RS CAN, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen
750-8206, ENG, PFC200 CS 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP-Slave / PFC200 CS 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP Slave
750-8206/0025-0001, ENG, PFC200 CS 2ETH RS CAN DPS Telecontrol/T, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP-Slave / PFC200 CS 2ETH RS CAN DPS Telecontrol/T, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP Slave
750-8207, ENG, PFC200 CS 2ETH RS 3G, 2 x ETHERNET, RS-232 / RS-485, 3G-Modem / PFC200 CS 2ETH RS 3G, 2 x ETHERNET, RS-232 / RS-485, 3G Modem
750-8207/0025-0001, ENG, PFC200 CS 2ETH RS 3G Telecontrol/T, 2 x ETHERNET, RS-232 / RS-485, 3G-Modem / PFC200 CS 2ETH RS 3G Telecontrol/T, 2 x ETHERNET, RS-232 / RS-485, 3G Modem
750-8208, ENG, PFC200 CS 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP-Master / PFC200 CS 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP Master
Handbücher WAGO-I/O-SYSTEM 753 / Manuals WAGO-I/O-SYSTEM 753
753-540, GER/ENG, 4 DO AC 230 V / 4 DO 230V AC
753-652, GER/ENG, Serielle Schnittstelle RS-232 / RS-485 / Serial Interface RS232 / RS-485
New Datenblätter Netzwerkzubehör 852 / Data sheets Network Accessories 852
852-1106, GER/ENG, 16-Port 1000Base-T Industrial-Switch / 16-Port 1000Base-T Industrial Switch
Datenblätter DALI Zubehör Serie 2852 /  Data sheets DALI Accessories Series 2852
2852-7xxx, GER/ENG, DALI-Sensorkoppler / DALI Sensor Coupler
Handbücher WAGO-I/O-SYSTEM 759 / Manuals WAGO-I/O-SYSTEM 759
759-911, ENG, PICS acc. to IEC-60870-5-104 Client / PICS acc. to IEC-60870-5-104 Client
Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-8202, ENG, Applikationscontroller PFC200 FGx 2ETH RS, 2 x ETHERNET, RS-232 / RS-485 / Application Controller PFC200 FGx 2ETH RS, 2 x ETHERNET, RS-232 / RS-485
750-8206, ENG, Applikationscontroller PFC200 FGx 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP-Slave / Application Controller PFC200 FGx 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP Slave
2017/14
Update Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-330, GER/ENG, Feldbuskoppler BACnet/IP / BACnet/IP Fieldbus Coupler
New Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-325, GER/ENG, Feldbuskoppler CC-Link / CC-Link Fieldbus Coupler
Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-325, GER/ENG, Feldbuskoppler CC-Link / CC-Link Fieldbus Coupler
750-8202, GER, Applikationscontroller PFC200 FGx 2ETH RS, 2 x ETHERNET, RS-232 / RS-485 / Application Controller PFC200 FGx 2ETH RS, 2 x ETHERNET, RS-232 / RS-485
750-8206, GER, Applikationscontroller PFC200 FGx 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP-Slave / Application Controller PFC200 FGx 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP Slave
2017/13
Update  
New Handbücher Netzwerkzubehör 852 / Manuals Network Accessories 852
852-1106, GER/ENG, 16-Port 1000Base-T Industrial-Switch / 16-Port 1000Base-T Industrial Switch
Handbücher WAGO-Software / Manuals WAGO Software
2759-0240/0210-4000, GER, VHPready-Applikation / VHPready Application
2017/11
Update Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-631, GER/ENG, Inkremental-Encoder-Interface / Incremental Encoder Interface
750-8100, GER, PFC100 CS 2ETH ECO, 2 x ETHERNET / PFC100 CS 2ETH ECO, 2 x ETHERNET
750-8101, GER, PFC100 CS 2ETH, 2 x ETHERNET / PFC100 CS 2ETH, 2 x ETHERNET
750-8102, GER, PFC100 CS 2ETH RS, 2 x ETHERNET, RS-232 / RS-485 / PFC100 CS 2ETH RS, 2 x ETHERNET, RS-232 / RS-485
750-8202, GER, PFC200 CS 2ETH RS, 2 x ETHERNET, RS-232 / RS-485 / PFC200 CS 2ETH RS, 2 x ETHERNET, RS-232 / RS-485
750-8202/0025-0001, GER, PFC200 CS 2ETH RS Telecontrol/T / PFC200 CS 2ETH RS Telecontrol/T
750-8202/0025-0002, GER, PFC200 CS 2ETH RS Telecontrol ECO/T / PFC200 CS 2ETH RS Telecontrol ECO/T
750-8203, GER, PFC200 CS 2ETH CAN, 2 x ETHERNET, CAN, CANopen / PFC200 CS 2ETH CAN, 2 x ETHERNET, CAN, CANopen
750-8204, GER, PFC200 CS 2ETH RS CAN, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen / PFC200 CS 2ETH RS CAN, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen
750-8206, GER, PFC200 CS 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP-Slave / PFC200 CS 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP Slave
750-8206/0025-0001, GER, PFC200 CS 2ETH RS CAN DPS Telecontrol/T, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP-Slave / PFC200 CS 2ETH RS CAN DPS Telecontrol/T, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP Slave
750-8207, GER, PFC200 CS 2ETH RS 3G, 2 x ETHERNET, RS-232 / RS-485, 3G-Modem / PFC200 CS 2ETH RS 3G, 2 x ETHERNET, RS-232 / RS-485, 3G Modem
750-8207/0025-0001, GER, PFC200 CS 2ETH RS 3G Telecontrol/T, 2 x ETHERNET, RS-232 / RS-485, 3G-Modem / PFC200 CS 2ETH RS 3G Telecontrol/T, 2 x ETHERNET, RS-232 / RS-485, 3G Modem
750-8208, GER, PFC200 CS 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP-Master / PFC200 CS 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP Master
Beipackzettel EPSITRON Serie 787 /  Installation instructions EPSITRON Series 787
787-1628, GER/ENG, EPSITRON CLASSIC Power 1-/2-phasig / EPSITRON CLASSIC Power 1-/2-Phase
787-1638, GER/ENG, EPSITRON CLASSIC Power DC 24 V / 10 A, TopBoost / EPSITRON CLASSIC Power DC 24 V /10 A, TopBoost
787-1685, GER/ENG, EPSITRON-Redundanzmodul / EPSITRON Redundant Module
New Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-486, GER/ENG, 4AI 0/4-20 mA, Ex i / 4AI 0/4-20 mA, Ex i
2017/10
Update Handbücher WAGO-Software / Manuals WAGO Software
2759-0101/1110-xxxx, GER/ENG, e!COCKPIT Integriertes Engineering, CODESYS-3-basierend / e!COCKPIT Integrated Engineering, based on CODESYS 3
Weitere Informationen WAGO-Software / Additional Information WAGO Software
2759-0101/1110-xxxx, GER/ENG, Schnellstartanleitung zur Software e!COCKPIT / Quickstart Reference for the Software e!COCKPIT
New  
2017/09
Update Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-669/000-003, GER, 4FDI / 4FRO 48V AC / 60V DC / 6A PROFIsafe V2 iPar / 4FDI / 4FRO 48V AC / 60V DC / 6 A PROFIsafe V2 iPar
New Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-669/000-003, ENG, 4FDI / 4FRO 48V AC / 60V DC / 6A PROFIsafe V2 iPar / 4FDI / 4FRO 48V AC / 60V DC / 6 A PROFIsafe V2 iPar
2017/08
Update Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-633, GER/ENG, Vor-/Rückwärtszähler, Ex i / Up/Down counter, Ex i
750-829, GER/ENG, Programmierbarer Feldbuscontroller BACnet MS/TP / BACnet MS/TP Programmable Fieldbus Controller
750-831, GER/ENG, Programmierbarer Feldbuscontroller BACnet/IP / BACnet/IP Programmable Fieldbus Controller
750-831, ENG, BACnet/IP Controller (PICS)
Handbücher WAGO Software / Manuals WAGO Software
759-318, GER/ENG, WAGO-ETS-Plug-in / WAGO ETS Plug-in
Beipackzettel  JUMPFLEX Serie 857 / Instruction manuals JUMPFLEX Series 857
857-424, GER/ENG, Signalverdoppler / Signal splitter
New Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-330, GER/ENG, Feldbuskoppler BACnet/IP / BACnet/IP Fieldbus Coupler
750-330, ENG, BACnet/IP Coupler (PICS)
2017/07
Update Handbücher WAGO Software 759 / Data sheets WAGO Software 759
759-321, GER/ENG, WAGO-BACnet-Konfigurator / WAGO BACnet Configurator
New Datenblätter Serie 855 /  Data sheets Series 855
855-951/250-000, GER/ENG, Strom- und Spannungsabgriff / Current and Voltage Tap
Beipackzettel Serie 855 /  Instruction manual Series 855
855-951/250-000, GER/ENG, Strom- und Spannungsabgriff / Current and Voltage Tap
2017/06
Update Anwendungshinweise / Application notes
A114802, GER, Nutzung der WAGO PROFIsafe Module V2 iPar unter Siemens Sicherheitssteuerungen mit den Technologien iPar-Server und TCI
A114802, ENG, Usage WAGO PROFIsafe modules V2 iPar in combination with Siemens Safety PLC and technology iPar-Server and TCI
New Datenblätter Serie 857 / Data sheets Series 857
857-313, GER/ENG, Stecksockel mit Kleinschaltrelais  / Relay socket with miniature switching relay
2017/05
Update Beipackzettel JUMPLEX Serie 857 / Instruction manual JUMPFLEX Series 857
857-402, GER/ENG, Trennverstärker / Isolation amplifier
New  
2017/04
Update Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-738, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-740, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-1102, GER/ENG, EPSITRON COMPACT Power / EPSITRON COMPACT Power
787-1112, GER/ENG, EPSITRON COMPACT Power / EPSITRON COMPACT Power
787-1122, GER/ENG, EPSITRON COMPACT Power / EPSITRON COMPACT Power
787-1631, GER/ENG, EPSITRON-CLASSIC-Power / EPSITRON-CLASSIC-Power
787-1702, GER/ENG, EPSITRON ECO Power, DC 24 V / 1,25 A / EPSITRON ECO Power, DC 24 V / 1.25 A
787-1712, GER/ENG, EPSITRON ECO Power, DC 24 V / 2,5 A / EPSITRON ECO Power, DC 24 V / 2.5 A
787-1722, GER/ENG, EPSITRON ECO Power, DC 24 V / 5 A / EPSITRON ECO Power, DC 24 V / 5 A
787-1732, GER/ENG, EPSITRON ECO Power, DC 24 V / 10 A / EPSITRON ECO Power, DC 24 V / 10 A
New  
2017/03
Update Beipackzettel EPSITRON Serie 787 /  Instruction manuals EPSITRON Series 787
787-738, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
Datenblätter Serie 859 / Data Sheets Series 859
859-795, GER/ENG, Elektronikklemme mit Optokoppler / Electronic Terminal Block with Optocoupler
New  
2017/02
Update Handbücher WAGO-I/O-SYSTEM 759 / Manuals WAGO-I/O-SYSTEM 759
759-911, ENG, IEC-60870-Lösung / IEC-60870-Solution
759-911, ENG, Telecontrol, PICS acc. to IEC 60870 / Telecontol, PICS acc. to IEC-60870
Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-712, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-722, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-732, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-2861/0200-0000, ENG, EPSITRON Elektronische Schutzschalter DC 24V / 2A / EPSITRON Electronic Circuit Breaker DC 24V / 2A
787-2861/0400-0000, ENG, EPSITRON Elektronische Schutzschalter DC 24V / 4A / EPSITRON Electronic Circuit Breaker DC 24V / 4A
787-2861/0600-0000, ENG, EPSITRON Elektronische Schutzschalter DC 24V / 6A / EPSITRON Electronic Circuit Breaker DC 24V / 6A
787-2861/0800-0000, ENG, EPSITRON Elektronische Schutzschalter DC 24V / 2A / EPSITRON Electronic Circuit Breaker DC 24V / 8A
Datenblätter  JUMPFLEX Serie 857 / Data sheets JUMPFLEX Series 857
857-569, GER/ENG, Leistungsmessumformer / Power Signal Conditioner
New Datenblätter EPSITRON Serie 787 /  Data sheets EPSITRON Series 787
787-2861/0x00-0000, GER/ENG, EPSITRON Elektronische Schutzschalter / EPSITRON Electronic Circuit Breaker
2017/01
Update Beipackzettel EPSITRON Serie 787 /  Instruction manuals EPSITRON Series 787
787-712, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-722, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
787-732, GER/ENG, EPSITRON ECO Power / EPSITRON ECO Power
New Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-8208, ENG, PFC200 CS 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP-Master / PFC200 CS 2ETH RS CAN DPS, 2 x ETHERNET, RS-232 / RS-485, CAN, CANopen, PROFIBUS-DP Master
Archiv / Archive   2016   2015   2014   2013   2012   2011   2010   2009   2008   2007   2006   2005   2004   2003   2002   2001