| Item-No. | Description | Data sheet | Manual | Additional Information |
| 852-xxxx | System description |
|
||
| 852-101 | 5-Port 100BASE-TX Industrial Switch |
|
||
| 852-101 /0000-0001 |
5-Port 10/100BASE-TX Industrial Switch |
|
||
| 852-102 | 8-Port 100BASE-TX Industrial Switch |
|
||
| 852-102 /0000-0001 |
8-Port 10/100BASE-TX Industrial Switch |
|
||
| 852-103 | 8-Port 100BASE-TX + 2-Slot 100BASE-FX Industrial Switch |
|
||
| 852-103 /0000-0001 |
8-Port 10/100BASE-TX + 2-SFP Fast/Gigabit Ethernet Ports |
|
||
| 852-303 | 8 Port 100BASE-TX + 2-Slot 1000BASX-LX Industrial Managed Switch |
|
|
|
| 852-303 /0000-0001 |
8 Port 100BASE-TX + 2-Slot 1000BASX-LX Industrial Managed Switch |
|
Function Manual |
|
| 852-1305 | 8 Port 1000BASE-T + 4-Slot 1000BASE SX-LX Industrial Managed Switch |
|
|
|
| 852-1305 /0000-0001 |
8 Port 1000BASE-T + 4-Slot
1000BASE SX-LX Industrial Managed Switch extended temperature Range, USB |
|
|
Function Manual |
| 852-1505 | 8 Port 1000BASE-T + 4-Slot
1000BASE SX-LX ; EXT; 8PoE Industrial Managed Switch extended temperature Range |
|
|
|
| 852-1505 /0000-0001 |
8 Port 1000BASE-T + 4-Slot
1000BASE SX-LX ; EXT; 8PoE Industrial Managed Switch extended temperature Range, USB |
|
|
Function Manual |
| 852-104 | 7-Port 100BASE-TX + 2-Slot 100BASE-FX Industrial Managed Switch |
|
||
| 852-2112 | Industrial ECO Switch;
Single Pair Ethernet 4 Port 10BASE-T1L ; 2 Port 100BASE-TX |
|
||
| 852-111 | 5 Port 100BASE-TX Industrial Eco Switch | |||
| 852-111 /0000-0001 |
5 Port 100BASE-TX Industrial Eco Switch | |||
| 852-1111 | 5 Port 1000BASE-T Industrial Eco Switch |
|
|
|
| 852-1111 /0000-0001 |
5 Port 1000BASE-T Industrial Eco Switch |
|
||
| 852-1411 | 5 Port 1000BASE-T Industrial-ECO-Switch; 4 PoE extended temperature Range |
|
|
|
| 852-1411 /0000-0001 |
5 Port 1000BASE-T Industrial-ECO-Switch; 4 PoE extended temperature Range |
|
|
|
| 852-1417 | 5 Port 1000BASE-T Industrial-ECO-Switch; 2 Slots 1000BASE-SX/LX; 4 PoE extended temperature Range |
|
|
|
| 852-1412 | 8 Port 1000BASE-T Industrial-ECO-Switch; 7 PoE+ |
|
||
| 852-112 | 8 Port 100BASE-TX Industrial Eco Switch | |||
| 852-112 /0000-0001 |
8 Port 100BASE-TX Industrial Eco Switch | |||
| 852-112 /0000-0002 |
8 Port 100BASE-TX Industrial Eco Switch | |||
| 852-1102 | 8-Port 1000Base-T Industrial Switch |
|
|
|
| 852-1112 | 8-Port 1000Base-T Industrial Eco Switch |
|
|
|
| 852-1112 0000-0001 |
8-Port 1000Base-T Industrial Eco Switch |
|
||
| 852-1112 0000-0002 |
8-Port 1000Base-T Industrial Eco Switch |
|
||
| 852-1112 0000-0002 |
8-Port 1000Base-T Industrial Eco Switch | |||
| 852-1106 | 16-Port 1000Base-T Industrial Switch |
|
|
|
| 852-1106 /0010-0000 |
16-Port 1000Base-T Industrial Switch |
|
||
| 852-1116 | 16-Port 1000Base-T Industrial Eco Switch |
|
||
| 852-0116 | 16-Port 10/100Base-TX Industrial Switch |
|
||
| 852-602 | 8 Port 100BASE-TX; PROFINET CC_B Industrial Managed Switch extended temperature Range |
|
|
|
| 852-603 | 8 Port 100BASE-TX; 2 Slots 1000BASE-SX/LX;
PROFINET CC_B Industrial Managed Switch extended temperature Range |
|
|
|
| 852-1605 | 8 Port 1000BASE-T; 4 Slots 1000BASE-SX/LX;
PROFINET CC_B Industrial Managed Switch extended temperature Range |
|
|
|
| 852-1605 /0000-0001 |
8 Port 1000BASE-T; 4 SFP Gigabit Ethernet Ports; PROFINET; USB; Industrial Managed Switch |
Funktion Manual |
||
| 852-1322 | 8-Port Gb; MACsec; Managed Switch |
|
|
|
| 852-1328 | 6 Port Gb; 2FOC; MACsec; Managed
Switch |
|
|
|
| 852-1701 | Industrial Media Converter Copper to SFP-Port, 100/1000BASE |
|
||
| 852-1702 | Industrial Media Converter Copper to SFP-Port, 100/1000BASE, PoE |
|
||
| 852-1705 | Industrial Media Converter Single Pair ETHERNET; 10BASE-T1L to 10BASE-T |
|
||
| 852-1731 | Industrial PoE Injector PoE++, 60 Watt, 10/100/1000 BASE |
|
||
| 852-1732 | Industrial PoE Injector PoE++, 90 Watt, 10/100/1000 BASE |
|
||
| 852-1739 | Industrial PoE Injector PoE++, 24 VDC; 3 A; 10/100/1000 BASE |
Generate data sheet |
|
|
| 852-1812 | Lean Managed Switch 8 Ports 1000BASE-T |
|
|
Function manual |
| 852-1812 /0010-0000 |
Lean Managed Switch 8 Ports 1000BASE-T |
|
|
Function manual |
| 852-1813 | Lean Managed Switch 8 Ports 1000BASE-T ; 2 Slots BASE-FX/TX |
|
|
Function manual |
| 852-1813 /0000-0001 |
Lean Managed Switch 8 Ports 1000BASE-T ; 2 Slots BASE-FX/TX ; 8xPoE |
|
|
Function manual |
| 852-1813 /0010-0000 |
Lean Managed Switch 8 Ports 1000BASE-T ; 2 Slots BASE-SX/LX |
|
|
Function manual |
| 852-1813 /0010-0001 |
Lean Managed Switch 8 Ports 1000BASE-T ; 2 Slots BASE-SX/LX |
|
|
Function manual |
| 852-1816 | Lean Managed Switch 16 Ports 1000BASE-T |
|
|
Function manual |
| 852-1816 /0010-0000 |
Lean Managed Switch 16 Ports 1000BASE-T |
|
|
Function manual |
| 852-1832 | Lean Managed Switch 8 Ports 1000BASE-T; IP67 |
Generate data sheet |
|
Function manual |