| System Description | ||
| PROFINET Modules | IO Link Hubs | |
| EtherNet/IP Modules | EtherCAT Modules | |
| IO Link Converter |
| Allgemeine Produktinformation |
| Item-No. | Description | Data Sheet | Manual | Additional Information |
| 765-xxxx | System Description WAGO I/O System Field |
|
|||
| 765-xxxx | Cybersecurity Manual WAGO I/O System Field |
|
| PROFINET Modules |
| Item-No. | Description | Data Sheet | Manual | Additional Information |
| 765-1101 /100-000 |
16-Channel Digital Input; Profinet; 24
V DC / 2 A 8 x M12 Connection; WideLine |
|
|
|
| 765-1102 /100-000 |
16-Channel Digital Input/Output; Profinet; 24
V DC /2 A 8 x M12 Connection; WideLine |
|
|
|
| 765-1103 /100-000 |
16-Channel Digital Output; Profinet; 24 V
DC
/ 2 A 8 x M12 Connection; WideLine |
|
|
|
| 765-1104 /100-000 |
8-Channel Digital Input/Output; Profinet; 24 V
DC
/ 2 A 4 x M12-Anschluss; SlimLine |
|
|
|
| 765-1105 /100-000 |
8-Channel Digital Input/Output; Profinet; 24 V
DC
/ 2 A 8 x M8 Connection; SlimLine |
|
|
|
| 765-4101 /100-000 |
8-Port IO Link Master Class A; Profinet; 24 V
DC
/ 2 A 8 x M12 Connection; WideLine |
|
|
|
| 765-4102 /100-000 |
8-Port IO Link Master Class B; Profinet; 24 V
DC
/ 2 A 8 x M12 Connection; WideLine |
|
|
|
| 765-4103 /100-000 |
4-Port IO Link Master Class A; Profinet; 24 V
DC
/ 2 A 4 x M12 Connection; SlimLine |
|
|
|
| 765-4104 /100-000 |
4-Port IO Link Master Class B; Profinet; 24 V
DC
/ 2 A 4 x M12 Connection; WideLine |
|
|
|
| 765-2101 /100-000 |
4-Channel Analog Input Voltage/Current + 4-Port IO Link Master Class A; PROFINET; 24 VDC; 2.0 A 8 x M12 Connection |
|
|
|
| 765-2102 /100-000 |
4-Channel Analog Input RTD/TC + 4-Port IO Link Master Class A; PROFINET; 24 VDC; 2.0 A 8 x M12 Connection |
|
|
| EtherNet/IP Modules | ||||
| Item-No. | Description | Data Sheet | Manual | Additional Information |
| 765-1501 /100-000 |
16-Channel Digital Input;
EtherNet/IP; DC 24 V / 2 A 8 x M12 Connection; WideLine |
|
|
|
| 765-1502 /100-000 |
16-Channel Digital Input/Output;
EtherNet/IP; DC 24
V / 2 A 8 x M12 Connection; WideLine |
|
|
|
| 765-1503 /100-000 |
16-Channel Digital Output;
EtherNet/IP; DC 24 V
/ 2 A 8 x M12 Connection; WideLine |
|
|
|
| 765-1504 /100-000 |
8-Channel Digital Input/Output; EtherNet/IP; DC 24 V
/ 2 A 4 x M12 Connection; SlimLine |
|
|
|
| 765-1505 /100-000 |
8-Channel Digital Input/Output;
EtherNet/IP; DC 24 V
/ 2 A 8 x M8 Connection; SlimLine |
|
|
|
| 765-4501 /100-000 |
8-Port-IO-Link-Master Class A;
EtherNet/IP; DC 24 V
/ 2 A 8 x M12 Connections |
|
|
|
| 765-4502 /100-000 |
8-Port-IO-Link-Master Class B;
EtherNet/IP; DC 24 V
/ 2 A 8 x M12 Connection |
|
|
|
| 765-4503 /100-000 |
4-Port-IO-Link-Master Class A;
EtherNet/IP; DC 24 V
/ 2 A 4 x M12 Connection |
|
|
|
| 765-4504 /100-000 |
4-Port-IO-Link-Master Class B;
EtherNet/IP; DC 24 V
/ 2 A 4 x M12 Connection |
|
|
| EtherCAT Modules | ||||
| Item-No. | Description | Data Sheet | Manual | Additional Information |
| 765-1201 /100-000 |
16-Channel Digital Input;
EtherCAT; DC 24 V DC / 2 A 8 x M12 Connection |
|
|
|
| 765-1202 /100-000 |
16-Channel Digital Input/Output;
EtherCAT; DC 24 V DC / 2 A 8 x M12 Connection |
|
|
|
| 765-1203 /100-000 |
16-Channel Digital Output;
EtherCAT; DC 24 V DC / 2 A 8 x M12 Connection |
|
|
|
| 765-1204 /100-000 |
8-Channel Digital Input/Output;
EtherCAT; DC 24 V DC / 2 A 4 x M12 Connection |
|
|
|
| 765-1205 /100-000 |
8-Channel Digital Input/Output;
EtherCAT; DC 24 V DC / 2 A 8 x M8 Connection |
|
|
|
| 765-4201 /100-000 |
8-Port-IO-Link-Master Class A;
EtherCAT; DC 24 V
/ 2 A 8 x M12 Connections |
|
|
|
| 765-4202 /100-000 |
8-Port-IO-Link-Master Class B;
EtherCAT; DC 24 V
/ 2 A 8 x M12 Connections |
|
|
|
| 765-4203 /100-000 |
4-Port-IO-Link-Master Class A;
EtherCAT; DC 24 V
/ 2 A 4 x M12 Connections |
|
|
|
| 765-4204 /100-000 |
4-Port-IO-Link-Master Class B;
EtherCAT; DC 24 V
/ 2 A 4 x M12 Connections |
|
|
| I/O-Link Hubs |
| Item-No. | Description | Data Sheet | Manual | Additional Information |
| 765-1701 /200-000 |
8-Channel Digital Input/Output; IO Link Class A Hub; DC 24 V
DC / 2 A 4 x M12 Connection; HubLine |
|
|
|
| 765-1702 /200-000 |
8-Channel Digital Input/Output; IO Link Class A Hub; 24 V
DC / 2 A 8 x M8 Connection; HubLine |
|
|
|
| 765-1703 /200-000 |
16-Channel Digital Input/Output; IO Link Class A Hub; 24 V
DC / 2 A 8 x M12 Connection; HubLine |
|
|
|
| 765-1704 /200-000 |
8-Channel Digital Input/Output; IO Link Class
B Hub; 24 V DC / 2 A 4 x M12 Connection; HubLine |
|
|
|
| 765-1705 /200-000 |
8-Channel Digital Input/Output; IO Link Class
B Hub; 24 V DC / 2 A 8 x M8 Connection; HubLine |
|
|
|
| 765-1706 /200-000 |
16-Channel Digital Input/Output;
IO Link Class B Hub; 24 V DC / 2 A 8 x M12 Connection; HubLine |
|
|
| I/O-Link Converter |
| Item-No. | Description | Data Sheet | Manual | Additional Information |
| 765-2701 /200-000 |
1-Channel Analog Input; IO Link Converter;
4...20 mA 2 x M12 Connector |
|
|
|
| 765-2702 /200-000 |
2-Channel Analog Input; IO Link Converter;
0...10 V 2 x M12 Connector |
|
|
|
| 765-2703 /200-000 |
2-Channel Analog Output; IO Link Converter; 4...20
mA 2 x M12 Connector |
|
|
|
| 765-2704 /200-000 |
2-Channel Analog Output; IO Link Converter;
0...10 V 2 x M12 Connector |
|
|