| PROFIBUS | INTERBUS | DeviceNet | |
| PROFIBUS |
| Item-No. | Description | Data Sheet | Manual | Additional Information |
| 755-10x | System Description | |||
| 755-101 | PROFIBUS DP Slave 16 digital inputs |
Operating
Instructions |
||
| 755-104 | PROFIBUS DP Slave 16 digital inputs, with address switch |
Operating
Instructions |
||
| 755-102 | PROFIBUS DP Slave 8 digital inputs, 4 digital outputs |
Operating
Instructions |
||
| 755-105 | PROFIBUS DP Slave 8 digital inputs, 4 digital outputs, with address switch |
Operating
Instructions |
||
| 755-103 | PROFIBUS DP Slave 8 digital outputs |
Operating
Instructions |
||
| 755-106 | PROFIBUS DP Slave 8 digital outputs, with address switch |
Operating
Instructions |
||
| 755-201 | PROFIBUS DP Addressing Device | Operating
Instructions |
||
| 755-301, -302, -363, -364, -801, -802, -805, -833, -834, -835 |
PROFIBUS Cables and Connectors | |||
| 755-301, -302 |
Material
Characteristics PROFIBUS Cable |
|||
| 755-801, -802 |
Installation Instructions PROFIBUS Connector |
|||
| 755-363, -364 |
Material Characteristics Power Supply Cable |
|
||
| 755-833, -834 |
Installation Instructions Power Supply Connector |
|||
| 755-xxx | Material Characteristics WAGO-I/O-SYSTEM 755 Enclosures |
| INTERBUS |
| Item-No. | Description | Data Sheet | Manual | Additional Information |
| 755-11x | System Description | |||
| 755-111 | INTERBUS Remote Installation Bus
Slave 8 digital inputs |
Operating
Instructions |
||
| 755-112 | INTERBUS Remote Installation Bus
Slave 8 digital outputs |
Operating
Instructions |
||
| 755-113 | INTERBUS Remote Bus Slave 8 digital inputs, integrated connection for remote installation bus |
Operating
Instructions |
||
| 755-311, -312, -321, -322, -361, -362, -363, -364, -831, -832, -805, -833, -834, -835 |
INTERBUS Cables and Connectors | |||
| 755-311, -312 |
Material Characteristics Remote Bus Fieldbus Cable |
|||
| 755-321, -322 |
Material Characteristics Remote Installation Bus Fieldbus Cable |
|||
| 755-361, -362 |
Material Characteristics Power Supply Cable for Remote Installation Bus Slave |
|||
| 755-363, -364 |
Material Characteristics Power Supply Cable for Remote Bus Slave |
|||
| 755-833, -834 |
Installation Instructions Power Supply Connector |
|||
| 755-xxx | Material Characteristics WAGO-I/O-SYSTEM 755 Enclosures |
| DeviceNet |
| Item-No. | Description | Data Sheet | Manual | Additional Information |
| 755-12x | System Description | |||
| 755-121 | DeviceNet Slave 16 digital inputs |
Operating
Instructions |
Technical
Informations |
|
| 755-122 | DeviceNet Slave 8 digital outputs |
Operating
Instructions |
Technical
Informations |
|
| 755-331, -332, -361, -365, -803, -804, -806, -807, -808, -851, -852, -854 |
DeviceNet Cables and Connectors | |||
| 755-808 | DeviceNet drop T-piece, 5 poles, M12 | |||
| 755-854 | 7/8 T-piece for power supply | |||
| 755-331, -332 |
Material Characteristics Drop Cable |
|||
| 755-361, -365 |
Material Characteristics Power Supply Cable |
|||
| 755-xxx | Material Characteristics WAGO-I/O-SYSTEM 755 Enclosures |