Logbuch/Logbook

Das Logbuch enthält eine chronologische Liste neuer Dokumente. The logbook listed new documents in chronological sequence.
 
Woche/
Week

Bezug/
Reference

Beschreibung/
Description

2023/51
Update Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYTEM 750
750-400, ENG, 2 DI, DC 24 V, 3 ms / 2 DI, 24 V DC, 3 ms
750-401, ENG, 2 DI, DC 24 V, 0,2 ms / 2 DI, 24 V DC, 0.2 ms
750-405, ENG, 2-Kanal DI, AC 230 V / 2-Channel DI, 230 V AC
750-406, ENG, 2-Kanal DI, AC 120 V / 2-Channel DI, 120 V AC
750-410, ENG, 2-Kanal DI, DC 24 V, 3 ms / 2-Channel DI, 24 V DC, 3 ms
750-411, ENG, 2-Kanal DI, DC 24 V, 0,2 ms / 2-Channel DI, 24 V DC, 0.2 ms
750-412, ENG, 2-Kanal, DC 48 V, 3,0ms / 2-channel, DC 48 V, 3.0ms
750-424, ENG, 2-Kanal, DC 24 V / 2-channel, DC 24 V
750-501, ENG, 2-Kanal, DC 24 V, 0,5 A / 2-channel, DC 24 V, 0.5 A
750-501/000-800, ENG, 2-Kanal, DC 24 V, 0,5 A / 2-channel, DC 24 V, 0.5 A
750-502, ENG, 2-Kanal, DC 24 V, 2,0 A / 2-channel, DC 24 V, 2.0 A
750-502/000-800, ENG, 2-Kanal, DC 24 V, 2,0 A / 2-channel, DC 24 V, 2.0 A
750-506, ENG, 2 DO DC 24 V, 0,5 A / 2 DO DC 24 V, 0.5 A
750-506/000-800, ENG, 2 DO DC 24 V, 0,5 A / 2 DO DC 24 V, 0.5 A
750-508, ENG, 2-Kanal, DC 24 V, 2,0 A / 2-channel, DC 24 V, 2.0 A
750-508/000-800, ENG, 2-Kanal, DC 24 V, 2,0 A / 2-channel, DC 24 V, 2.0 A
750-601, ENG, Potentialeinspeisung DC 24 V / Supply Module 24V DC
750-602, ENG, Potentialeinspeisung DC 24 V / Supply Module 24V DC
750-612, ENG, Potentialeinspeisung AC/DC 230 V / Supply Module 230 V AC/DC
750-1652, GER/ENG, Serielle Schnittstelle RS-232/485 / Serial Interface RS232/485
753-1652, GER/ENG, Serielle Schnittstelle RS-232/485 / Serial Interface RS232/485
New Handbücher Software Lösungen / Manuals Software Solutions
GER, WAGO flexRoom Area / WAGO flexROOM Area
2023/50
Update Handbücher WAGO Software 759 / Manuals WAGO Software 759
759-321, GER/ENG/FRC, WAGO BACnet-Konfigurator / WAGO BACnet Configurator
Beipackzettel Stromversorgung Eco 2 / Operating and Assembly Instructions  Power Supply Eco 2
2687-2142, GER/ENG/FRC/RUS, 1-phasig DC 24 V / 1,25 A / 1-phase 24 VDC / 1.25 A
Handbücher Stromversorgung Eco 2 / Manuals Power Supply Eco 2
2687-2144, GER/ENG, 1-phasig DC 24 V / 5 A / 1-phase 24 VDC / 5 A
New Handbücher Stromversorgung Eco 2 / Manuals Power Supply Eco 2
2687-2146, GER/ENG, 1-phasig DC 24 V / 10 A / 1-phase 24 VDC / 10 A
2023/49
Update Handbücher Bedienen und Beobachten 762 / Manuals Operating and Monitoring 762
762-41xx, GER/ENG, WAGO TOUCH PANEL 600, STANDARD LINE, Web-Panel / WAGO TOUCH PANEL 600, STANDARD LINE, Web Panel
762-42xx/8000-0001, GER/ENG, WAGO TOUCH PANEL 600, STANDARD LINE, Visu-Panel / WAGO TOUCH PANEL 600, STANDARD LINE, Visu Panel
762-43xx/8000-0002, GER/ENG, WAGO TOUCH PANEL 600, STANDARD LINE, Control-Panel / WAGO TOUCH PANEL 600, STANDARD LINE, Control Panel
762-52xx/8000-0001, GER/ENG, WAGO TOUCH PANEL 600, ADVANCED LINE, Visu-Panel / WAGO TOUCH PANEL 600, ADVANCED LINE, Visu Panel
762-53xx/8000-0002, GER/ENG, WAGO TOUCH PANEL 600, ADVANCED LINE, Control-Panel / WAGO TOUCH PANEL 600, ADVANCED LINE, Control Panel
762-62xx/8000-0001, GER/ENG, WAGO TOUCH PANEL 600, Marine LINE, Visu-Panel / WAGO TOUCH PANEL 600, Marine LINE, Visu Panel
762-63xx/8000-0001, GER/ENG, WAGO TOUCH PANEL 600, Marine LINE, Control-Panel / WAGO TOUCH PANEL 600, Marine LINE, Control Panel
Handbücher WAGO Edge Devices 752 / Manuals WAGO Edge Devices 752
752-8303/8000-0002, GER/ENG, WAGO Edge Controller / WAGO Edge Controller
Handbücher WAGO I/O SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-601, GER, Potentialeinspeisung DC 24 V / Supply Module 24V DC
750-602, GER, Potentialeinspeisung DC 24 V / Supply Module 24V DC
750-610, GER, Potentialeinspeisung DC 24 V / Supply Module 24V DC
750-612, GER, Potentialeinspeisung AC/DC 230 V / Supply Module 230 V AC/DC
750-613, GER, Potentialeinspeisung DC 24 V / Internal System Supply Module 24 V DC
750-616, GER, Distanzklemme/ Separation Module
750-624, GER, Filterklemme / Filter Module
750-564, GER/ENG, 4 AO, Spannung / Strom / 4AO, Voltage / Current
Handbücher WAGO-I/O-SYSTEM Compact 751 / Manuals WAGO-I/O-SYSTEM Compact 751
751-9301, GER/ENG, Compact Controller 100, 8DI, 4DO, 2AI, 2AO, 2NI1K/PT1K, 1RS485; 2xETHERNET; SD / Compact Controller 100, 8DI, 4DO, 2AI, 2AO, 2NI1K/PT1K, 1RS485; 2xETHERNET; SD
751-9401, GER/ENG, Compact Controller 100, 8DI, 4DO, 2AI, 2AO, 2NI1K/PT1K, 1RS485; 2xETHERNET; CAN, CANopen; SD / Compact Controller 100, 8DI, 4DO, 2AI, 2AO, 2NI1K/PT1K, 1RS485; 2xETHERNET; CAN, CANopen; SD
New  
2023/48
Update Handbücher WAGO I/O SYSTEM 750/753 / Manuals WAGO-I/O-SYSTEM 750/753
750-8210, GER/ENG, Controller PFC200; 2. Generation; 4 x ETHERNET / Controller PFC200; 2nd Generation; 4 x ETHERNET
750-8210/025-000, GER/ENG, Controller PFC200; 2. Generation; 4 x ETHERNET; Erw. Temperatur / Controller PFC200; 2nd Generation; 4 x ETHERNET; Ext. Temperature
750-8211, GER/ENG, PFC200; G2; 2ETH 2SFP - Controller PFC200, 2. Generation, 2 x ETHERNET, 2 x 100Base-FX / PFC200; G2; 2ETH 2SFP - Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX
750-8212, GER/ENG, PFC200; G2; 2ETH RS - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485 / PFC200; G2; 2ETH RS - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485
750-8212/025-000, GER/ENG, PFC200; G2; 2ETH RS; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Erw. Temperatur / PFC200; G2; 2ETH RS; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Ext. Temperature
750-8212/025-001, GER/ENG, PFC200; G2; 2ETH RS; Tele; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Fernwirktechnik; Erw. Temperatur / PFC200; G2; 2ETH RS; Tele; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Telecontrol Technology; Ext. Temperature
750-8212/025-002, GER/ENG, PFC200; G2; 2ETH RS; Tele; T; ECO - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Fernwirktechnik; Erw. Temperatur; ECO / PFC200; G2; 2ETH RS; Tele; T; ECO - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Telecontrol Technology; Ext. Temperature; ECO
750-8213, GER/ENG, PFC200; G2; 2ETH CAN - Controller PFC200; 2. Generation; 2 x ETHERNET, CAN, CANopen / PFC200; G2; 2ETH CAN - Controller PFC200; 2. Generation; 2 x ETHERNET, CAN, CANopen
750-8214, GER/ENG, PFC200; G2; 2ETH RS CAN - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen / PFC200; G2; 2ETH RS CAN - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen
750-8215, GER/ENG, PFC200; G2; 4ETH CAN USB - Controller PFC200; 2. Generation; 4 x ETHERNET, CAN, CANopen, USB-A / PFC200; G2; 4ETH CAN USB - Controller PFC200; 2. Generation; 4 x ETHERNET, CAN, CANopen, USB-A
750-8216, GER/ENG, PFC200; G2; 2ETH RS CAN DPS - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS-Slave / PFC200; G2; 2ETH RS CAN DPS - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave
750-8216/025-000, GER/ENG, PFC200; G2; 2ETH RS CAN DPS; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS-Slave; Erw. Temperatur / PFC200; G2; 2ETH RS CAN DPS; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave; Ext. Temperature
750-8216/025-001, GER/ENG, PFC200; G2; 2ETH RS CAN DPS; Tele; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS-Slave; Fernwirktechnik; Erw. Temperatur / PFC200; G2; 2ETH RS CAN DPS; Tele; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave; Telecontrol Technology; Ext. Temperature
750-8217, GER/ENG, PFC200; G2; 2ETH RS 4G - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, Mobilfunkmodul 4G / PFC200; G2; 2ETH RS 4G - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G
750-8217/025-000, GER/ENG, PFC200; G2; 2ETH RS 4G; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, Mobilfunkmodul 4G; Erw. Temperatur / PFC200; G2; 2ETH RS 4G; T - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; Ext. Temperature
750-8217/600-000, GER/ENG, PFC200; G2; 2ETH RS 4G; Global - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, Mobilfunkmodul 4G; Globalversion / PFC200; G2; 2ETH RS 4G; Global - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; Global Version
750-8217/625-000, GER/ENG, PFC200; G2; 2ETH RS 4G; Global; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, Mobilfunkmodul 4G; Globalversion; Erw. Temperatur / PFC200; G2; 2ETH RS 4G; Global; T - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; Global Version; Ext. Temperature
Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYTEM 750
750-400, GER, 2 DI, DC 24 V, 3 ms / 2 DI, 24 V DC, 3 ms
750-401, GER, 2 DI, DC 24 V, 0,2 ms / 2 DI, 24 V DC, 0.2 ms
750-405, GER, 2-Kanal DI, AC 230 V / 2-Channel DI, 230 V AC
750-406, GER, 2-Kanal DI, AC 120 V / 2-Channel DI, 120 V AC
750-410, GER, 2-Kanal DI, DC 24 V, 3 ms / 2-Channel DI, 24 V DC, 3 ms
750-411, GER, 2-Kanal DI, DC 24 V, 0,2 ms / 2-Channel DI, 24 V DC, 0.2 ms
750-412, GER, 2-Kanal, DC 48 V, 3,0ms / 2-channel, DC 48 V, 3.0ms
750-424, GER, 2-Kanal, DC 24 V / 2-channel, DC 24 V
750-501, GER, 2-Kanal, DC 24 V, 0,5 A / 2-channel, DC 24 V, 0.5 A
750-501/000-800, GER, 2-Kanal, DC 24 V, 0,5 A / 2-channel, DC 24 V, 0.5 A
750-502, GER, 2-Kanal, DC 24 V, 2,0 A / 2-channel, DC 24 V, 2.0 A
750-502/000-800, GER, 2-Kanal, DC 24 V, 2,0 A / 2-channel, DC 24 V, 2.0 A
750-506, GER, 2 DO DC 24 V, 0,5 A / 2 DO DC 24 V, 0.5 A
750-506/000-800, GER, 2 DO DC 24 V, 0,5 A / 2 DO DC 24 V, 0.5 A
750-508, GER, 2-Kanal, DC 24 V, 2,0 A / 2-channel, DC 24 V, 2.0 A
750-508/000-800, GER, 2-Kanal, DC 24 V, 2,0 A / 2-channel, DC 24 V, 2.0 A
Handbücher WAGO-I/O-SYSTEM 750 XTR / Manuals WAGO-I/O-SYSTEM 750 XTR
750-8210/040-000, GER/ENG, Controller PFC200 G2 4ETH XTR für eXTReme Umgebungsbedingungen / Controller PFC200 G2 4ETH XTR for eXTReme environmental conditions
750-8211/040-000, GER/ENG, PFC200; G2; 2ETH 2SFP; XTR - Controller PFC200, 2. Generation, 2 x ETHERNET, 2 x 100Base-FX für eXTReme Umgebungsbedingungen / PFC200; G2; 2ETH 2SFP; XTR - Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX for eXTReme environmental conditions
750-8211/040-001, GER/ENG, PFC200; G2; 2ETH 2SFP; TELE; XTR - Controller PFC200; 2. Generation; 2 x ETHERNET, 2 x 100Base-FX; Fernwirktechnik für eXTReme Umgebungsbedingungen / PFC200; G2; 2ETH 2SFP; TELE; XTR - Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX; Telecontrol Technology for eXTReme environmental conditions
New Handbücher WAGO I/O SYSTEM 750 / Manuals WAGO I/O SYSTEM 750
750-1632/000-100, GER/ENG, Proportionalventilmodul / Proportional Valve Module
2023/47
Update Handbücher WAGO-Software / Manuals WAGO Software
2759-xxxx, FRC, WAGO Solution Builder / WAGO Solution Builder
New  
2023/46
Update Handbücher WAGO-Software / Manuals WAGO Software
2759-xxxx, ENG/FRC, WAGO Solution Builder / WAGO Solution Builder
New  
2023/45
Update Handbücher Software Lösungen / Manuals Software Solutions
GER/ENG, WAGO Applikation Lichtmanagement / WAGO Application Lighting Management
New  
2023/44
Update Handbücher WAGO-Software 759 / Manual WAGO Software 759
WAGOupload, GER/ENG / WAGOupload, GER/ENG
New  
2023/42
Update  
New Handbücher WAGO I/O SYSTEM 750 / Manuals WAGO I/O SYSTEM 750
750-1652, GER/ENG, Serielle Schnittstelle RS-232/485 / Serial Interface RS232/485
Handbücher WAGO I/O SYSTEM 753 / Manuals WAGO I/O SYSTEM 753
753-1652, GER/ENG, Serielle Schnittstelle RS-232/485 / Serial Interface RS232/485
2023/41
Update  
New Beipackzettel Elektonischer Schutzschalter Serie 787 / Instruction manual Electronic Circuit Breaker Series 787
787-3664, GER/ENG/FRC/RUS, Elektronischer Schutzschalter DC 24 V, 1...10 A  / Electronic circuit breaker, DC 24 V, 1...10 A
787-3668, GER/ENG/FRC/RUS, Elektronischer Schutzschalter DC 24 V, 1...10 A  / Electronic circuit breaker, DC 24 V, 1...10 A
Beipackzettel Stromversorgung Eco 2 / Instrution manual Power Supply Eco 2
2687-2143, GER/ENG, 1-phasig DC 24 V / 2,5 A / 1-phase 24 VDC / 2.5 A
2023/40
Update Handbücher WAGO-Software / Manuals WAGO Software
2759-xxxx, GER, WAGO Solution Builder / WAGO Solution Builder
New  
2023/37
Update Beipackzettel Serie 787 /  Instruction manuals Series 787
787-3861/xxxx-xxxx, GER/ENG/FRC/RUS, Elektronische Schutzschalter / Electronic Circuit Breaker
Beipackzettel Messumformer Serie 2857 / Instruction manuals Tranducer Series 2857
2857-0570/0024-000x, GER/ENG/FRC/RUS, 3-Phasen-Leistungsmessumformer  / 3-Phase Power Measurement Module
Handbücher Software Lösungen / Manuals Software Solutions
GER/ENG, WAGO Applikation Lichtmanagement / WAGO Application Lighting Management
New  
2023/36
Update  
New Handbücher WAGO I/O SYSTEM 750 / Manuals WAGO I/O SYSTEM 750
750-1657, ENG, 4-Port IO-Link-Master / 4-Port IO-Link Master
2023/35
Update Handbücher WAGO I/O SYSTEM 750/753 / Manuals WAGO-I/O-SYSTEM 750/753
750/753-xxx, GER/ENG/POL, Systemhandbuch / System Manual
Beipackzettel Serie 787 /  Instruction manuals Series 787
787-3861/xxxx-xxxx, GER/ENG/FRC/RUS, Elektronische Schutzschalter / Electronic Circuit Breaker
New  
2023/34
Update  
New Handbücher WAGO I/O SYSTEM 750 / Manuals WAGO I/O SYSTEM 750
750-1657, GER, 4-Port IO-Link-Master / 4-Port IO-Link Master
2023/32
Update Handbücher Messumformer Serie 2857 / Manuals Tranducer Series 2857
2857-0570/0024-0000, GER/ENG, 3-Phasen-Leistungsmessumformer, 3 x 277/480 V; RC; Modbus RTU / 3-Phase Power Measurement Module, 3 x 277/480 V; RC; Modbus RTU
2857-0570/0024-0001, GER/ENG, 3-Phasen-Leistungsmessumformer, 3 x 277/480 V; 1 A; Modbus RTU / 3-Phase Power Measurement Module, 3 x 277/480 V; 1 A; Modbus RTU
2857-0570/0024-0005, GER/ENG, 3-Phasen-Leistungsmessumformer, 3 x 277/480 V; 5 A; Modbus RTU / 3-Phase Power Measurement Module, 3 x 277/480 V; 5 A; Modbus RTU
Handbücher WAGO I/O System Field / Manuals WAGO I/O System Field
765-2701/200-000, GER/ENG, 1-Kanal-Analogeingang; IO Link Converter; 4...20 mA, 2 x M12-Anschluss / 1-Channel Analog Input; IO Link Converter; 4...20 mA, 2 x M12 Connector
Handbücher WAGO I/O SYSTEM 753 / Manuals WAGO-I/O-SYSTEM 753
753-1630, GER/ENG, SMI-Master-Modul, für Antriebe mit AC 230 V / SMI Master Module, for Drives with 230 VAC
753-1631, GER/ENG, SMI-Master-Modul, Low Voltage / SMI Master Module, Low voltage
Handbücher WAGO-Software / Manuals WAGO Software
GER/ENG, WAGO SMI-Konfigurator, zur Konfiguration von WAGO SMI-Master-Modulen / WAGO SMI Configurator, for the configuration of WAGO SMI Master Modules
New
2023/31
Update Handbücher WAGO-I/O-SYSTEM Compact 751 / Manuals WAGO-I/O-SYSTEM Compact 751
751-9301, GER/ENG, Compact Controller 100, 8DI, 4DO, 2AI, 2AO, 2NI1K/PT1K, 1RS485; 2xETHERNET; SD / Compact Controller 100, 8DI, 4DO, 2AI, 2AO, 2NI1K/PT1K, 1RS485; 2xETHERNET; SD
New Handbücher WAGO-I/O-SYSTEM Compact 751 / Manuals WAGO-I/O-SYSTEM Compact 751
751-9401, GER/ENG, Compact Controller 100, 8DI, 4DO, 2AI, 2AO, 2NI1K/PT1K, 1RS485; 2xETHERNET; CAN, CANopen; SD / Compact Controller 100, 8DI, 4DO, 2AI, 2AO, 2NI1K/PT1K, 1RS485; 2xETHERNET; CAN, CANopen; SD
2023/29
Update Handbücher Stromversorgung Pro 2 / Manuals Power Supply Pro 2
2789-9052, GER/ENG, Kommunikationsmodul Modbus TCP / Communication module Modbus TCP
2789-9023, GER/ENG, Kommunikationsmodul EtherNet/IP / Communication module EtherNet/IP
2789-9015, GER/ENG, Kommunikationsmodul Modbus RTU / Communication module Modbus RTU
2789-9080, GER/ENG, Kommunikationsmodul I/O-Link / Communication module I/O Link
Handbücher WAGO-Software / Manuals WAGO Software
759-911, GER/ENG/FRZ, IEC60870 Protokoll mit Fernwirkkonfigurator und e!COCKPIT / Configure IEC 60870 with telecontrol configurator and e!COCKPIT
759-911, GER/ENG/FRZ, IEC61850 Protokoll mit Fernwirkkonfigurator und e!COCKPIT / Configure IEC 61850 with telecontrol configurator and e!COCKPIT
759-911, GER/ENG/FRZ, DNP3 Protokoll mit Fernwirkkonfigurator und e!COCKPIT / Configure DNP3 with telecontrol configurator and e!COCKPIT
New  
2023/28
Update Handbücher Netzwerkzubehör 852 / Manuals Network Accessories 852
852-1505/000-001, GER/ENG, 8 Ports 1000Base-T + 4 Slots 1000Base-SX/LX, Industrial-Switch / 8 Port 1000Base-T + 4-Slot 1000Base-SX/LX, Industrial Switch
Handbücher WAGO I/O SYSTEM 750 XTR / Manuals WAGO I/O SYSTEM 750 XTR
750-471/040-000, GER/ENG, 4-Kanal-Analogeingang; für Spannung/Strom / 4-Channel Analog Input; for Voltage/Current
Handbücher WAGO I/O SYSTEM 750 / Manuals WAGO I/O SYSTEM 750
750-471, GER/ENG, 4-Kanal-Analogeingang; für Spannung/Strom / 4-Channel Analog Input; for Voltage/Current
750-632, GER/ENG, Proportionalventilmodul / Proportional Valve Module
Handbücher WAGO I/O SYSTEM 750/753 / Manuals WAGO I/O SYSTEM 750/753
750-453, GER/ENG, 4-Kanal, 0 - 20 mA, single ended / 4-channel, 0 - 20 mA, single ended
750-455, GER/ENG, 4AI 4-20 mA S.E. / 4AI 4-20 mA S.E.
750-457, GER/ENG, 4AI +/- 10 V DC, S.E. / 4AI +/- 10 V DC, S.E
750-459, GER/ENG, 2AI, 0-10 V DC / 2 AI , 0-10 V DC
Handbücher WAGO I/O SYSTEM 750 XTR / Manuals WAGO I/O SYSTEM 750 XTR
750-453/040-000, GER/ENG, 4AI 0-20 mA XTR / 4AI 0-20 mA XTR
750-455/040-000, GER/ENG, 4AI 4-20 mA S.E. XTR / 4AI 4-20 mA S.E. XTR
750-457/040-000, GER/ENG, 4AI ±10 V DC S.E. XTR / 4AI ±10 V DC S.E. XTR
New Handbücher Netzwerkzubehör 852 / Manuals Network Accessories 852
852-1112/0000-0001, GER/ENG, 8-Port 1000Base-T Industrial-ECO-Switch / 8-Port 1000Base-T Industrial ECO Switch
2023/27
Update Handbücher WAGO-Software / Manuals WAGO Software
2759-xxxx, GER/ENG, Migrationsleitfaden von e!COCKPIT zu CODESYS / Migration Guide from e!COCKPIT to CODESYS
New  
2023/26
Update Handbücher WAGO I/O SYSTEM 750/753 / Manuals WAGO-I/O-SYSTEM 750/753
750-464, GER/ENG, 2/4-Kanal, Widerstandssensoren / 2/4-channel, RTD Module
New  
2023/25
Update Handbücher WAGO I/O SYSTEM 750/753 / Manuals WAGO-I/O-SYSTEM 750/753
750/753-xxx, GER/ENG, Systemhandbuch / System Manual
750-8210, GER/ENG, Controller PFC200; 2. Generation; 4 x ETHERNET / Controller PFC200; 2nd Generation; 4 x ETHERNET
750-8210/025-000, GER/ENG, Controller PFC200; 2. Generation; 4 x ETHERNET; Erw. Temperatur / Controller PFC200; 2nd Generation; 4 x ETHERNET; Ext. Temperature
750-8211, GER/ENG, PFC200; G2; 2ETH 2SFP - Controller PFC200, 2. Generation, 2 x ETHERNET, 2 x 100Base-FX / PFC200; G2; 2ETH 2SFP - Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX
750-8212, GER/ENG, PFC200; G2; 2ETH RS - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485 / PFC200; G2; 2ETH RS - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485
750-8212/025-000, GER/ENG, PFC200; G2; 2ETH RS; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Erw. Temperatur / PFC200; G2; 2ETH RS; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Ext. Temperature
750-8212/025-001, GER/ENG, PFC200; G2; 2ETH RS; Tele; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Fernwirktechnik; Erw. Temperatur / PFC200; G2; 2ETH RS; Tele; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Telecontrol Technology; Ext. Temperature
750-8212/025-002, GER/ENG, PFC200; G2; 2ETH RS; Tele; T; ECO - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Fernwirktechnik; Erw. Temperatur; ECO / PFC200; G2; 2ETH RS; Tele; T; ECO - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Telecontrol Technology; Ext. Temperature; ECO
750-8213, GER/ENG, PFC200; G2; 2ETH CAN - Controller PFC200; 2. Generation; 2 x ETHERNET, CAN, CANopen / PFC200; G2; 2ETH CAN - Controller PFC200; 2. Generation; 2 x ETHERNET, CAN, CANopen
750-8214, GER/ENG, PFC200; G2; 2ETH RS CAN - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen / PFC200; G2; 2ETH RS CAN - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen
750-8215, GER/ENG, PFC200; G2; 4ETH CAN USB - Controller PFC200; 2. Generation; 4 x ETHERNET, CAN, CANopen, USB-A / PFC200; G2; 4ETH CAN USB - Controller PFC200; 2. Generation; 4 x ETHERNET, CAN, CANopen, USB-A
750-8216, GER/ENG, PFC200; G2; 2ETH RS CAN DPS - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS-Slave / PFC200; G2; 2ETH RS CAN DPS - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave
750-8216/025-000, GER/ENG, PFC200; G2; 2ETH RS CAN DPS; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS-Slave; Erw. Temperatur / PFC200; G2; 2ETH RS CAN DPS; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave; Ext. Temperature
750-8216/025-001, GER/ENG, PFC200; G2; 2ETH RS CAN DPS; Tele; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS-Slave; Fernwirktechnik; Erw. Temperatur / PFC200; G2; 2ETH RS CAN DPS; Tele; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave; Telecontrol Technology; Ext. Temperature
750-8217, GER/ENG, PFC200; G2; 2ETH RS 4G - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, Mobilfunkmodul 4G / PFC200; G2; 2ETH RS 4G - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G
750-8217/025-000, GER/ENG, PFC200; G2; 2ETH RS 4G; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, Mobilfunkmodul 4G; Erw. Temperatur / PFC200; G2; 2ETH RS 4G; T - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; Ext. Temperature
750-8217/600-000, GER/ENG, PFC200; G2; 2ETH RS 4G; Global - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, Mobilfunkmodul 4G; Globalversion / PFC200; G2; 2ETH RS 4G; Global - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; Global Version
750-8217/625-000, GER/ENG, PFC200; G2; 2ETH RS 4G; Global; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, Mobilfunkmodul 4G; Globalversion; Erw. Temperatur / PFC200; G2; 2ETH RS 4G; Global; T - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; Global Version; Ext. Temperature
Handbücher WAGO-I/O-SYSTEM 750 XTR / Manuals WAGO-I/O-SYSTEM 750 XTR
750-xxxx/040-xxxx, GER/ENG, Systemhandbuch XTR / System manual XTR
750-8210/040-000, GER/ENG, Controller PFC200 G2 4ETH XTR für eXTReme Umgebungsbedingungen / Controller PFC200 G2 4ETH XTR for eXTReme environmental conditions
750-8211/040-000, GER/ENG, PFC200; G2; 2ETH 2SFP; XTR - Controller PFC200, 2. Generation, 2 x ETHERNET, 2 x 100Base-FX für eXTReme Umgebungsbedingungen / PFC200; G2; 2ETH 2SFP; XTR - Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX for eXTReme environmental conditions
750-8211/040-001, GER/ENG, PFC200; G2; 2ETH 2SFP; TELE; XTR - Controller PFC200; 2. Generation; 2 x ETHERNET, 2 x 100Base-FX; Fernwirktechnik für eXTReme Umgebungsbedingungen / PFC200; G2; 2ETH 2SFP; TELE; XTR - Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX; Telecontrol Technology for eXTReme environmental conditions
New  
2023/24
Update Beipackzettel Serie 857 /  Instruction manual Series 857
857-550, GER/ENG/FRC/RUS, Strommessumformer  /  Current Signal Conditioner
857-552, GER/ENG/FRC/RUS, Rogowski Messumformer  /  Rogowski Signal Conditioner
New Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-464/020-000, GER/ENG, 4-Kanal, Widerstandssensoren / 4-channel, RTD Module
2023/22
Update Handbücher WAGO-Software / Manuals WAGO Software
759-841/000-00x, GER/ENG, WAGO WebVisu-App / WAGO WebVisu App
New  
2023/20
Update Handbücher Software Lösungen / Manuals Software Solutions
GER/ENG, WAGO Energiedatenmanagement  / WAGO Energy Data Management
New  
2023/18
Update Handbücher WAGO I/O SYSTEM 750/753 / Manuals WAGO-I/O-SYSTEM 750/753
750/753-xxx, GER, Systemhandbuch / System Manual
Handbücher WAGO I/O SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-8000, GER/ENG, Basic Controllerr 100, 2ETH, ECO / Basic Controller 100, 2ETH, ECO
750-8001, GER/ENG, Basic Controller 100, 2ETH / Basic Controller 100, 2ETH
New  
2023/17
Update Handbücher WAGO-flexROOM / Manuals WAGO-flexROOM
GER/ENG, WAGO Applikation flexROOM / WAGO Application flexROOM
Handbücher WAGO-Software 2759 / Manuals WAGO Software 2759
2759-0101/xxxx-xxxx, GER/ENG/FRC, e!COCKPIT Integriertes Engineering, CODESYS-3-basierend / e!COCKPIT Integrated Engineering, based on CODESYS 3
Weitere Informationen WAGO-Software / Additional Information WAGO Software
2759-0101/1110-xxxx, GER/ENG/FRC, Schnellstartanleitung zur Software e!COCKPIT / Quickstart Reference for the Software e!COCKPIT
New  
2023/16
Update Handbücher WAGO-I/O-SYSTEM 750 XTR / Manuals WAGO-I/O-SYSTEM 750 XTR
750-464/040-000, GER/ENG, 2/4AI RTD XTR / 2/4AI RTD XTR
New Handbücher Netzwerkzubehör 852 / Manuals Network Accessories 852
852-111/000-001, ENG, 5 Port 100BASE-TX Industrial-ECO-Switch / 5 Port 100BASE-TX Industrial Eco Switch
852-112/000-002, ENG, 8 Port 100BASE-TX Industrial-ECO-Switch / 8 Port 100BASE-TX Industrial Eco Switch
Handbücher WAGO-I/O-SYSTEM Compact 751 / Manuals WAGO-I/O-SYSTEM Compact 751
751-9301, POL, Compact Controller 100 / Compact Controller 100
750-8212, POL, PFC200; G2; 2ETH RS - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485 / PFC200; G2; 2ETH RS - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485
750-8217, POL, PFC200; G2; 2ETH RS 4G - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, Mobilfunkmodul 4G / PFC200; G2; 2ETH RS 4G - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G
2023/15
Update Handbücher WAGO-Software / Manuals WAGO Software
2759-xxxx, GER/ENG, Migrationsleitfaden von e!COCKPIT zu CODESYS / Migration Guide from e!COCKPIT to CODESYS
New Beipackzettel WAGO-I/O-SYSTEM 750 / Instruction manuals WAGO-I/O-SYSTEM 750
750-661/000-004, GER/ENG, 4FDI 24V PROFIsafe / 4FDI 24V PROFIsafe
750-662/000-004, GER/ENG, 8FDI 24V PROFIsafe / 8FDI 24V PROFIsafe
750-666/000-004, GER/ENG, 4FDI / 2FDO 10A / 24V DC PROFIsafe / 4FDI / 2FDO 10A / 24V DC PROFIsafe
750-667/000-004, GER/ENG, 4FDI/4FDO 24V/2A PROFIsafe / 4FDI/4FDO 24V/2A PROFIsafe
2023/14
Update Handbücher WAGO-I/O-SYSTEM Compact 751 / Manuals WAGO-I/O-SYSTEM Compact 751
751-9301, GER/ENG, Compact Controller 100 / Compact Controller 100
Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-495, GER/ENG, 3-Phasen-Leistungsmessklemme / 3-Phase Power Measurement Module
750-495/040-000, GER/ENG, 3-Phasen-Leistungsmessklemme /XTR / 3-Phase Power Measurement Module /XTR
Handbücher WAGO I/O SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750

750-8210, GER/ENG, Controller PFC200; 2. Generation; 4 x ETHERNET / Controller PFC200; 2nd Generation; 4 x ETHERNET
750-8210/025-000, GER/ENG, Controller PFC200; 2. Generation; 4 x ETHERNET; Erw. Temperatur / Controller PFC200; 2nd Generation; 4 x ETHERNET; Ext. Temperature
750-8210/040-000, GER/ENG, Controller PFC200 G2 4ETH XTR für eXTReme Umgebungsbedingungen / Controller PFC200 G2 4ETH XTR for eXTReme environmental conditions
750-8211, GER/ENG, PFC200; G2; 2ETH 2SFP - Controller PFC200, 2. Generation, 2 x ETHERNET, 2 x 100Base-FX / PFC200; G2; 2ETH 2SFP - Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX
750-8211/040-000, GER/ENG, PFC200; G2; 2ETH 2SFP; XTR - Controller PFC200, 2. Generation, 2 x ETHERNET, 2 x 100Base-FX für eXTReme Umgebungsbedingungen / PFC200; G2; 2ETH 2SFP; XTR - Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX for eXTReme environmental conditions
750-8211/040-001, GER/ENG, PFC200; G2; 2ETH 2SFP; TELE; XTR - Controller PFC200; 2. Generation; 2 x ETHERNET, 2 x 100Base-FX; Fernwirktechnik für eXTReme Umgebungsbedingungen / PFC200; G2; 2ETH 2SFP; TELE; XTR - Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX; Telecontrol Technology for eXTReme environmental conditions
750-8212, GER/ENG, PFC200; G2; 2ETH RS - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485 / PFC200; G2; 2ETH RS - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485
750-8212/025-000, GER/ENG, PFC200; G2; 2ETH RS; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Erw. Temperatur / PFC200; G2; 2ETH RS; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Ext. Temperature
750-8212/025-001, GER/ENG, PFC200; G2; 2ETH RS; Tele; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Fernwirktechnik; Erw. Temperatur / PFC200; G2; 2ETH RS; Tele; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Telecontrol Technology; Ext. Temperature
750-8212/025-002, GER/ENG, PFC200; G2; 2ETH RS; Tele; T; ECO - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Fernwirktechnik; Erw. Temperatur; ECO / PFC200; G2; 2ETH RS; Tele; T; ECO - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485; Telecontrol Technology; Ext. Temperature; ECO
750-8213, GER/ENG, PFC200; G2; 2ETH CAN - Controller PFC200; 2. Generation; 2 x ETHERNET, CAN, CANopen / PFC200; G2; 2ETH CAN - Controller PFC200; 2. Generation; 2 x ETHERNET, CAN, CANopen
750-8214, GER/ENG, PFC200; G2; 2ETH RS CAN - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen / PFC200; G2; 2ETH RS CAN - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen
750-8215, GER/ENG, PFC200; G2; 4ETH CAN USB - Controller PFC200; 2. Generation; 4 x ETHERNET, CAN, CANopen, USB-A / PFC200; G2; 4ETH CAN USB - Controller PFC200; 2. Generation; 4 x ETHERNET, CAN, CANopen, USB-A
750-8216, GER/ENG, PFC200; G2; 2ETH RS CAN DPS - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS-Slave / PFC200; G2; 2ETH RS CAN DPS - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave
750-8216/025-000, GER/ENG, PFC200; G2; 2ETH RS CAN DPS; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS-Slave; Erw. Temperatur / PFC200; G2; 2ETH RS CAN DPS; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave; Ext. Temperature
750-8216/025-001, GER/ENG, PFC200; G2; 2ETH RS CAN DPS; Tele; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS-Slave; Fernwirktechnik; Erw. Temperatur / PFC200; G2; 2ETH RS CAN DPS; Tele; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave; Telecontrol Technology; Ext. Temperature
750-8217, GER/ENG, PFC200; G2; 2ETH RS 4G - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, Mobilfunkmodul 4G / PFC200; G2; 2ETH RS 4G - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G
750-8217/025-000, GER/ENG, PFC200; G2; 2ETH RS 4G; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, Mobilfunkmodul 4G; Erw. Temperatur / PFC200; G2; 2ETH RS 4G; T - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; Ext. Temperature
750-8217/600-000, GER/ENG, PFC200; G2; 2ETH RS 4G; Global - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, Mobilfunkmodul 4G; Globalversion / PFC200; G2; 2ETH RS 4G; Global - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; Global Version
750-8217/625-000, GER/ENG, PFC200; G2; 2ETH RS 4G; Global; T - Controller PFC200; 2. Generation; 2 x ETHERNET, RS-232/-485, Mobilfunkmodul 4G; Globalversion; Erw. Temperatur / PFC200; G2; 2ETH RS 4G; Global; T - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; Global Version; Ext. Temperature
New  
2023/13
Update Beipackzettel Serie 857 /  Instruction manual Series 857
857-531, GER/ENG/FRC/RUS, Grenzwertschalter  /  Threshold value switch
New  
2023/12
Update Handbücher Netzwerkzubehör 852 / Manuals Network Accessories 852
852-111/000-001, GER, 5 Port 100BASE-TX Industrial-ECO-Switch / 5 Port 100BASE-TX Industrial Eco Switch
New  
2023/11
Update  
New Handbücher Stromversorgung Pro 2 / Manual Power Supply Pro 2
2789-9023, GER/ENG/FRC/RUS, Kommunikationsmodul EtherNet/IP / Communication module EtherNet/IP
2023/10
Update  
New Beipackzettel Serie 787 /  Instruction manuals Series 787
787-3861/xxxx-xxxx, GER/ENG/FRC/RUS, Elektronische Schutzschalter / Electronic Circuit Breaker
787-3861/0000-xxxx, GER/ENG/FRC/RUS, Potentialvervielfältigungsmodul / Potential distribution Module
Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-8000, GER/ENG, Basic Controllerr 100, 2ETH, ECO / Basic Controller 100, 2ETH, ECO
750-8001, GER/ENG, Basic Controller 100, 2ETH / Basic Controller 100, 2ETH
2023/09
Update Handbücher WAGO-Software / Manuals WAGO Software
2759-xxxx, ENG, WAGO Solution Builder / WAGO Solution Builder
2759-xxxx, GER/ENG, Migrationsleitfaden von e!COCKPIT zu CODESYS / Migration Guide from e!COCKPIT to CODESYS
New Handbücher WAGO-Software / Manuals WAGO Software
2759-xxxx, GER/ENG, WAGO Navigator / WAGO Navigator
2023/08
Update Beipackzettel Serie 787 /  Instruction manuals Series 787
787-2861/xxxx-xxxx, GER/ENG/FRC/RUS, Elektronische Schutzschalter / Electronic Circuit Breaker
New  
2023/07
Update Handbücher WAGO-I/O-SYSTEM 750 / Manuals WAGO-I/O-SYSTEM 750
750-661/000-004, GER/ENG, 4FDI 24V PROFIsafe / 4FDI 24V PROFIsafe
750-662/000-004, GER/ENG, 8FDI 24V PROFIsafe / 8FDI 24V PROFIsafe
750-666/000-004, GER/ENG, 4FDI / 2FDO 10A / 24V DC PROFIsafe / 4FDI / 2FDO 10A / 24V DC PROFIsafe
750-667/000-004, GER/ENG, 4FDI/4FDO 24V/2A PROFIsafe / 4FDI/4FDO 24V/2A PROFIsafe
750-668/000-004, GER/ENG, 4FAI 0/4-20 mA Diff. PROFIsafe / 4FAI 0/4-20 mA Diff. PROFIsafe
750-501, GER, 2-Kanal, DC 24 V, 0,5 A / 2-channel, DC 24 V, 0.5 A
750-501/000-800, GER, 2-Kanal, DC 24 V, 0,5 A / 2-channel, DC 24 V, 0.5 A
750-502, GER, 2-Kanal, DC 24 V, 2,0 A / 2-channel, DC 24 V, 2.0 A
750-502/000-800, GER, 2-Kanal, DC 24 V, 2,0 A / 2-channel, DC 24 V, 2.0 A
750-506, GER, 2 DO DC 24 V, 0,5 A / 2 DO DC 24 V, 0.5 A
750-506/000-800, GER, 2 DO DC 24 V, 0,5 A / 2 DO DC 24 V, 0.5 A
750-508, GER, 2-Kanal, DC 24 V, 2,0 A / 2-channel, DC 24 V, 2.0 A
750-508/000-800, GER, 2-Kanal, DC 24 V, 2,0 A / 2-channel, DC 24 V, 2.0 A
Handbücher WAGO-I/O-SYSTEM 753 / Manuals WAGO-I/O-SYSTEM 753
753-661/000-004, GER/ENG, 4FDI 24V PROFIsafe / 4FDI 24V PROFIsafe
753-662/000-004, GER/ENG, 8FDI 24V PROFIsafe / 8FDI 24V PROFIsafe
753-667/000-004, GER/ENG, 4FDI/4FDO 24V/2A PROFIsafe / 4FDI/4FDO 24V/2A PROFIsafe
753-668/000-004, GER/ENG, 4FAI 0/4-20 mA Diff. PROFIsafe / 4FAI 0/4-20 mA Diff. PROFIsafe
New Handbücher WAGO-Software / Manuals WAGO Software
759-841/000-00x, ENG, WAGO WebVisu-App / WAGO WebVisu App
2023/05
Update Handbücher WAGO Software 759 / Manuals WAGO Software 759
759-xxx, GER/ENG, WAGO-SMI-Konfigurator / WAGO SMI Configurator
759-321, GER/ENG/FRC, WAGO BACnet-Konfigurator / WAGO BACnet Configurator
New Beipackzettel Stromversorgung Eco 2 / Instrution manual Power Supply Eco 2
2687-2146, GER/ENG, 1-phasig DC 24 V / 10 A / 1-phase 24 VDC / 10 A
2023/04
Update Beipackzettel Serie 857 / Instruction manual Series 857
857-401, GER/ENG, Trennverstärker / Isolation amplifier
New  
2023/02
Update Datenblätter WAGO-I/O-SYSTEM 750 / Data sheets WAGO-I/O-SYSTEM 750
750-489, GER/ENG, 4-Kanal AI RTD/TC  Ex i eigensicher / 4-Channel AI RTD/TC/ Ex i Intrinsically Safe
Handbücher WAGO-Software / Manuals WAGO Software
759-841/000-00x, GER, WAGO WebVisu-App / WAGO WebVisu App
Handbücher Software Lösungen / Manuals Software Solutions
GER/ENG, WAGO Applikation Lichtmanagement / WAGO Application Lighting Management
New  
Archiv / Archive   2022   2021   2020   2019   2018   2017   2016   2015   2014   2013   2012   2011   2010   2009   2008   2007   2006   2005   2004   2003   2002   2001