| Allgemeine Produktinformation | ||
| PROFINET Module | IO-Link Hubs | |
| EtherNet/IP Module | EtherCAT Module | |
| IO-Link Converter |
| Allgemeine Produktinformation |
| Bestell-Nr. | Beschreibung | Datenblatt | Handbuch | Weitere Informationen |
| 765-xxxx | Allgemeine Produktinformation WAGO I/O System Field |
|
|||
| 765-xxxx | Cybersecurity Handbuch WAGO I/O System Field |
|
| PROFINET Module |
| Bestell-Nr. | Beschreibung | Datenblatt | Handbuch | Weitere Informationen |
| 765-1101 /100-000 |
16-Kanal-Digitaleingang; Profinet; DC 24
V / 2 A 8 x M12-Anschluss; WideLine |
|
|
|
| 765-1102 /100-000 |
16-Kanal-Digitalein-/ausgang; Profinet; DC 24
V /2 A 8 x M12-Anschluss; WideLine |
|
|
|
| 765-1103 /100-000 |
16-Kanal-Digitalausgang; Profinet; DC 24 V
/ 2 A 8 x M12-Anschluss; WideLine |
|
|
|
| 765-1104 /100-000 |
8-Kanal-Digitalein-/ausgang; Profinet; DC 24 V
/ 2 A 4 x M12-Anschluss; SlimLine |
|
|
|
| 765-1105 /100-000 |
8-Kanal-Digitalein-/ausgang; Profinet; DC 24 V
/ 2 A 8 x M8-Anschluss; SlimLine |
|
|
|
| 765-4101 /100-000 |
8-Port-IO-Link-Master Class A; Profinet; DC 24 V
/ 2 A 8 x M12-Anschluss; WideLine |
|
|
|
| 765-4102 /100-000 |
8-Port-IO-Link-Master Class B; Profinet; DC 24 V
/ 2 A 8 x M12-Anschluss; WideLine |
|
|
|
| 765-4103 /100-000 |
4-Port-IO-Link-Master Class A; Profinet; DC 24 V
/ 2 A 4 x M12-Anschluss; SlimLine |
|
|
|
| 765-4104 /100-000 |
4-Port-IO-Link-Master Class B; Profinet; DC 24 V
/ 2 A 4 x M12-Anschluss; WideLine |
|
|
|
| 765-2101 /100-000 |
4-Kanal-Analogeingang Spannung/Strom + 4-Port-IO Link Master Class A; PROFINET; DC 24 V; 2.0 A 8 x M12-Anschluss |
|
|
|
| 765-2102 /100-000 |
4-Kanal-Analogeingang RTD/TC + 4-Port-IO Link Master Class A; PROFINET; DC 24 V; 2.0 A 8 x M12-Anschluss |
|
|
| EtherNet/IP Module |
| Bestell-Nr. | Beschreibung | Datenblatt | Handbuch | Weitere Informationen |
| 765-1501 /100-000 |
16-Kanal-Digitaleingang;
EtherNet/IP; DC 24 V / 2 A 8 x M12-Anschluss; WideLine |
|
|
|
| 765-1502 /100-000 |
16-Kanal-Digitalein-/ausgang;
EtherNet/IP; DC 24
V / 2 A 8 x M12-Anschluss; WideLine |
|
|
|
| 765-1503 /100-000 |
16-Kanal-Digitalausgang;
EtherNet/IP DC 24 V
/ 2 A 8 x M12-Anschluss; WideLine |
|
|
|
| 765-1504 /100-000 |
8-Kanal-Digitalein-/ausgang; EtherNet/IP DC 24 V
/ 2 A 4 x M12-Anschluss; SlimLine |
|
|
|
| 765-1505 /100-000 |
8-Kanal-Digitalein-/ausgang;
EtherNet/IP; DC 24 V
/ 2 A 8 x M8-Anschluss; SlimLine |
|
|
|
| 765-4501 /100-000 |
8-Port-IO-Link-Master Class A;
EtherNet/IP; DC 24 V
/ 2 A 8 x M12-Anschluss |
|
|
|
| 765-4502 /100-000 |
8-Port-IO-Link-Master Class B;
EtherNet/IP; DC 24 V
/ 2 A 8 x M12-Anschluss |
|
|
|
| 765-4503 /100-000 |
4-Port-IO-Link-Master Class A;
EtherNet/IP; DC 24 V
/ 2 A 4 x M12-Anschluss |
|
|
|
| 765-4504 /100-000 |
4-Port-IO-Link-Master Class B;
EtherNet/IP; DC 24 V
/ 2 A 4 x M12-Anschluss |
|
|
| EtherCAT Module |
| Bestell-Nr. | Beschreibung | Datenblatt | Handbuch | Weitere Informationen |
| 765-1201 /100-000 |
16-Kanal-Digitaleingang;
EtherCAT; DC 24 V / 2,0 A 8 x M12-Anschluss |
|
|
|
| 765-1202 /100-000 |
16-Kanal-Digitalein-/ausgang;
EtherCAT; DC 24 V / 2,0 A 8 x M12-Anschluss |
|
|
|
| 765-1203 /100-000 |
16-Kanal-Digitalausgang;
EtherCAT; DC 24 V / 2,0 A 8 x M12-Anschluss |
|
|
|
| 765-1204 /100-000 |
8-Kanal-Digitalein-/ausgang;
EtherCAT; DC 24 V / 2,0 A 4 x M12-Anschluss |
|
|
|
| 765-1205 /100-000 |
8-Kanal-Digitalein-/ausgang;
EtherCAT; DC 24 V / 2,0 A 8 x M8-Anschluss |
|
|
|
| 765-4201 /100-000 |
8-Port-IO-Link-Master Class A;
EtherCAT; DC 24 V / 2,0 A 8 x M12-Anschluss |
|
|
|
| 765-4202 /100-000 |
8-Port-IO-Link-Master Class B;
EtherCAT; DC 24 V / 2,0 A 8 x M12-Anschluss |
|
|
|
| 765-4203 /100-000 |
4-Port-IO-Link-Master Class A;
EtherCAT; DC 24 V / 2,0 A 4x M12-Anschluss |
|
|
|
| 765-4204 /100-000 |
4-Port-IO-Link-Master Class B;
EtherCAT; DC 24 V / 2,0 A 4 x M12-Anschluss |
|
|
| I/O-Link Hubs |
| Bestell-Nr. | Beschreibung | Datenblatt | Handbuch | Weitere Informationen |
| 765-1701 /200-000 |
8-Kanal-Digitalein-/ausgang; IO Link Class A Hub; DC 24 V / 2,0 A 4 x M12-Anschluss; HubLine |
|
|
|
| 765-1702 /200-000 |
8-Kanal-Digitalein-/ausgang; IO Link Class A Hub; DC 24 V / 2,0 A 8 x M8-Anschluss; HubLine |
|
|
|
| 765-1703 /200-000 |
16-Kanal-Digitalein-/ausgang; IO Link Class A Hub; DC 24 V / 2,0 A 8 x M12-Anschluss; HubLine |
|
|
|
| 765-1704 /200-000 |
8-Kanal-Digitalein-/-ausgang; IO Link Class
B Hub; DC 24 V / 2,0 A 4 x M12-Anschluss; HubLine |
|
|
|
| 765-1705 /200-000 |
8-Kanal-Digitalein-/-ausgang; IO Link Class
B Hub; DC 24 V / 2,0 A 8 x M8-Anschluss; HubLine |
|
|
|
| 765-1706 /200-000 |
16-Kanal-Digitalein-/-ausgang; IO Link Class
B Hub; DC 24 V / 2,0 A 8 x M12-Anschluss; HubLine |
|
|
| I/O-Link Converter |
| Bestell-Nr. | Beschreibung | Datenblatt | Handbuch | Weitere Informationen |
| 765-2701 /200-000 |
1-Kanal-Analogeingang; IO Link
Converter; 4...20 mA 2 x M12-Anschluss |
|
|
|
| 765-2702 /200-000 |
2-Kanal-Analogeingang; IO Link Converter;
0...10 V 2 x M12-Anschluss |
|
|
|
| 765-2703 /200-000 |
2-Kanal-Analogausgang; IO Link Converter;
4...20 mA 2 x M12-Anschluss |
|
|
|
| 765-2704 /200-000 |
2-Kanal-Analogausgang; IO Link Converter;
0...10 V 2 x M12-Anschluss |
|
|