Greater Convenience in Configuration and Monitoring

In addition to an analog output or RS-485 interface, WAGO's new JUMPFLEX® Temperature Signal Conditioners for RTD sensors, potentiometers, resistors and thermocouples also offer a relay and digital output. These temperature signal conditioners monitor, report and display signal statuses with up to two switching thresholds.
Configuration is performed via interface configuration software available at no cost, the JUMPFLEX®-ToGo smartphone app or a removable display. The display indicates process values and allows intuitive, time-saving configuration while simulating input/output response. This is useful when commissioning new systems, such as when the input circuit is not yet complete, but the output behavior is ready for testing. Furthermore, the configuration can be copied from device to device, which saves time and money.
The JUMPFLEX® RTD/TC Temperature Signal Conditioners' highlights include:
Integrated relay, digital signal output, analog output and an RS-485 serial interface for a wide range of applications
Option of commoning the supply voltage, since all other signal conditioners, isolation amplifiers (857 and 2857 Series) and relays (857 Series) have the same profile
Versatile labelling options using marking strips or WMB Multi marking system