Item no. 759-311

OPC SERVER LICENSE; MODBUS/TCP; Single License

Discontinued
This item has been discontinued.

WAGO OPC Server MODBUS/TCP

The OPC standard defines an open industrial interface which can be used by PC-based software components to transfer data. The interface is based on the OLE (Object Linking and Embedding), COM (Component Object Model), and DCOM (Distributed COM) Windows technologies. OPC therefore offers the ideal basis for linking industrial applications, or MS Office programs with the automation level field devices, such as the WAGO-I/O-SYSTEM 750. The MODBUS/TCP-OPC server from WAGO enables extremely simple and convenient access to your MODBUS/TCP-ETHERNET devices. Simple configuration of the OPC server shortens the time needed for training and startup.

Product details

Details
System requirements
Supported operating systems Windows XP (SP3 or higher)
Software data
OPC specifications Data Access V 1.0A; Data Access V 2.04
Supported protocols MODBUS/TCP and MODBUS via UDP
Delivery
Scope of delivery incl. configuration tool
Commercial data
Product Group 27 (Special components I/O)
Packaging type BOX
Country of origin DE
GTIN 4017332807265
Customs tariff number 85234920009