Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 200 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200
Item no. 2092-1123

picoMAX 1-conductor female plug; 2.5 mm²; Pin spacing 5 mm; 3-pole; 2,50 mm²; light gray

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 200 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200

Description


  • Universal connection of all conductor types
  • Simple, push-in termination of solid and ferruled conductors
  • Easy-to-use design does not require special tools
  • Ability to wire while mated or unmated
  • Testing parallel to conductor entry – tip contact
  • Also available with gripping plates
  • Integrated locking latches prevent accidental disconnection

Safety information 1:
The picoMAX® pluggable connection system is designed without breaking capacity for compliance with DIN EN 61984. When used as intended, MCS Connectors shall not be connected/disconnected when live or under load. The circuit design should ensure header pins, which can be touched, are not live when unmated.

Product details

Details

Electrical data

Ratings per IEC/EN 60664-1
Rated voltage (III / 3) 250 V
Rated impulse voltage (III / 3) 4 kV
Rated voltage (III / 2) 320 V
Rated impulse voltage (III / 2) 4 kV
Rated voltage (II / 2) 630 V
Rated impulse voltage (II / 2) 4 kV
Rated current 16 A
Legend (ratings) (III / 2) ≙ Overvoltage category III / Pollution degree 2
Approvals per UL 1059
Rated voltage UL (Use Group B) 300 V
Rated current UL (Use Group B) 15 A
Rated voltage UL (Use Group D) 300 V
Rated current UL (Use Group D) 10 A
Approvals per UL 1059

Connection data

Connection technology Push-in CAGE CLAMP®
Actuation type Push-button
Solid conductor 0.2 … 2.5 mm² / 24 … 12 AWG
Fine-stranded conductor 0.2 … 2.5 mm² / 24 … 12 AWG
Fine-stranded conductor with ferrule with plastic collar 0.25 … 1.5 mm²
Fine-stranded conductor with ferrule without plastic collar 0.25 … 2.5 mm²
Strip length 9 … 10 mm / 0.35 … 0.39 inch
No. of poles 3
Total number of connection points 3
Total number of potentials 3
Number of connection types 1
Number of levels 1

Geometrical Data

Pin spacing 5 mm / 0.197 inch
Width 15 mm / 0.591 inch
Height 16.2 mm / 0.638 inch
Depth 13.4 mm / 0.528 inch

Plug connection

Contact type (pluggable connector) Female connector/socket
Connector connection type for conductors
Mismating protection No

Material Data

Color light gray
Material group I
Insulating material Polyphthalamide (PPA GF)
Flammability class per UL94 V0
Clamping spring material Chrome nickel spring steel (CrNi)
Contact material Electrolytic copper (ECu)
Contact plating tin-plated
Fire load 0.065 MJ
Weight 2.8 g

Environmental Requirements

Limit temperature range -60 … +100 °C

Commercial data

Product Group 26 (picoMAX)
Packaging type BOX
Country of origin DE
GTIN 4050821163480
Customs Tariff No. 85366990990

Approvals / Certificates

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: CB
DEKRA Certification B.V.
Additional Approval Text IEC 61984
Certificate name: NL-49737/A1
Approval: CSA
DEKRA Certification B.V.
Additional Approval Text C22.2
Certificate name: 2362521

UL-Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: UL
Underwriters Laboratories Inc.
Additional Approval Text UL 1977
Certificate name: 20190909-E45171

Downloads

Documentation

Additional Information

CAD files

CAD data

2D/3D Models 2092-1123

Counterpart

Item no.: 2092-1403/005-000
THT male header; 1.4 mm Ø solder pin; straight; clamping collar; Pin spacing 5 mm; 3-pole; light gray
Item no. 2092-1403/005-000

THT male header; 1.4 mm Ø solder pin; straight; clamping collar; Pin spacing 5 mm; 3-pole; light gray

PU (SPU): 200 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200
Item no.: 2092-1403
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 3-pole; light gray
Item no. 2092-1403

THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 3-pole; light gray

PU (SPU): 200 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200
Item no.: 2092-1403/200-000
THR male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 3-pole; light gray
Item no. 2092-1403/200-000

THR male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 3-pole; light gray

PU (SPU): 200 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200
Item no.: 2092-1423/005-000
THT male header; 1.4 mm Ø solder pin; angled; clamping collar; Pin spacing 5 mm; 3-pole; light gray
Item no. 2092-1423/005-000

THT male header; 1.4 mm Ø solder pin; angled; clamping collar; Pin spacing 5 mm; 3-pole; light gray

PU (SPU): 200 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200
Item no.: 2092-1423
THT male header; 1.4 mm Ø solder pin; angled; Pin spacing 5 mm; 3-pole; light gray
Item no. 2092-1423

THT male header; 1.4 mm Ø solder pin; angled; Pin spacing 5 mm; 3-pole; light gray

PU (SPU): 200 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200
Item no.: 2092-1403/205-000
THR male header; 1.4 mm Ø solder pin; straight; clamping collar; Pin spacing 5 mm; 3-pole; light gray
Item no. 2092-1403/205-000

THR male header; 1.4 mm Ø solder pin; straight; clamping collar; Pin spacing 5 mm; 3-pole; light gray

PU (SPU): 200 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200
Item no.: 2092-1423/200-000
THR male header; 1.4 mm Ø solder pin; angled; Pin spacing 5 mm; 3-pole; light gray
Item no. 2092-1423/200-000

THR male header; 1.4 mm Ø solder pin; angled; Pin spacing 5 mm; 3-pole; light gray

PU (SPU): 200 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200
Item no.: 2092-1423/205-000
THR male header; 1.4 mm Ø solder pin; angled; clamping collar; Pin spacing 5 mm; 3-pole; light gray
Item no. 2092-1423/205-000

THR male header; 1.4 mm Ø solder pin; angled; clamping collar; Pin spacing 5 mm; 3-pole; light gray

PU (SPU): 200 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200
Item no.: 2092-1523/002-000
1-conductor male connector; Gripping plate; 2.5 mm²; Pin spacing 5 mm; 3-pole; 2,50 mm²; light gray
Item no. 2092-1523/002-000

1-conductor male connector; Gripping plate; 2.5 mm²; Pin spacing 5 mm; 3-pole; 2,50 mm²; light gray

PU (SPU): 100 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100
Item no.: 2092-1523/020-000
1-conductor male connector; Snap-in mounting feet; 2.5 mm²; Pin spacing 5 mm; 3-pole; 2,50 mm²; light gray
Item no. 2092-1523/020-000

1-conductor male connector; Snap-in mounting feet; 2.5 mm²; Pin spacing 5 mm; 3-pole; 2,50 mm²; light gray

PU (SPU): 100 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100
Item no.: 2092-1503/002-000
1-conductor male connector; Gripping plate; 2.5 mm²; Pin spacing 5 mm; 3-pole; 2,50 mm²; light gray
Item no. 2092-1503/002-000

1-conductor male connector; Gripping plate; 2.5 mm²; Pin spacing 5 mm; 3-pole; 2,50 mm²; light gray

PU (SPU): 100 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100
Item no.: 2092-1633/024-000
Panel feedthrough male connector; clamping collar; Pin spacing 5 mm; 3-pole; light gray
Item no. 2092-1633/024-000

Panel feedthrough male connector; clamping collar; Pin spacing 5 mm; 3-pole; light gray

PU (SPU): 100 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100
Item no.: 2092-1703
Solder pin strip; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 3-pole; black
Item no. 2092-1703

Solder pin strip; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 3-pole; black

PU (SPU): 400 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
400
Item no.: 2092-1723
Solder pin strip; 1.4 mm Ø solder pin; angled; Pin spacing 5 mm; 3-pole; black
Item no. 2092-1723

Solder pin strip; 1.4 mm Ø solder pin; angled; Pin spacing 5 mm; 3-pole; black

PU (SPU): 300 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
300
Item no.: 2092-1703/200-000
Solder pin strip; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 3-pole; black
Item no. 2092-1703/200-000

Solder pin strip; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 3-pole; black

PU (SPU): 400 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
400
Item no.: 2092-1723/200-000
Solder pin strip; 1.4 mm Ø solder pin; angled; Pin spacing 5 mm; 3-pole; black
Item no. 2092-1723/200-000

Solder pin strip; 1.4 mm Ø solder pin; angled; Pin spacing 5 mm; 3-pole; black

PU (SPU): 300 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
300
Please select system counterpart and quantity

Compatible products

Strain relief

Item no.: 2092-1601
Gripping plate; light gray
Pluggable Connectors > Item no. 2092-1601

Gripping plate; light gray

PU (SPU): 100 (25) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100
Item no.: 2092-1601/002-000
Gripping plate with sliding connector release; light gray
Pluggable Connectors > Item no. 2092-1601/002-000

Gripping plate with sliding connector release; light gray

PU (SPU): 100 (25) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100

Testing accessories

Installation Notes

3 pictures
Locking
Disconnecting female connector via unlocking tool. Plug unlocking tool into the male header’s locking latch.
Read more ...
3 pictures
Inserting a conductor
Inserting fine-stranded conductor into mated female connector via push-button.
Read more ...
1 picture
Marking
Pole marking via factory direct printing.
Read more ...
1 picture
Coding
Coding a female connector (via coding key carrier and two keys for female connector, see symbol).
Read more ...
1 picture
Testing
Testing with 1 mm Ø test pin, tip contact.
Read more ...

Product family