Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 10 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
10
Item no. 231-322/026-000

MCS MIDI Classic 1-conductor female plug; 2.5 mm²; Pin spacing 5.08 mm; 22-pole; 2,50 mm²; orange

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 10 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
10

Description


  • Universal connection for all conductor types
  • Easy cable pre-assembly and on-unit wiring via vertical and horizontal CAGE CLAMP® actuation
  • Integrated test ports
  • With coding fingers

Safety information 1:
The MULTI CONNECTION SYSTEM (MCS) is designed without breaking capacity for compliance with DIN EN 61984. When used as intended, MCS Connectors shall not be connected/disconnected when live or under load. The circuit design should ensure header pins, which can be touched, are not live when unmated.

Product details

Details

Electrical data

Ratings per IEC/EN 60664-1
Rated voltage (III / 3) 320 V
Rated impulse voltage (III / 3) 4 kV
Rated voltage (III / 2) 320 V
Rated impulse voltage (III / 2) 4 kV
Rated voltage (II / 2) 630 V
Rated impulse voltage (II / 2) 4 kV
Rated current 16 A
Legend (ratings) (III / 2) ≙ Overvoltage category III / Pollution degree 2
Approvals per UL 1059
Rated voltage UL (Use Group B) 300 V
Rated current UL (Use Group B) 15 A
Rated voltage UL (Use Group D) 300 V
Rated current UL (Use Group D) 10 A
Approvals per UL 1977
Rated voltage per UL 1977 (factory wiring only) 600 V
Rated current per UL 1977 (factory wiring only) 15 A
Approvals per CSA
Rated voltage CSA (Use Group B) 300 V
Rated current CSA (Use Group B) 15 A
Rated voltage CSA (Use Group D) 300 V
Rated current CSA (Use Group D) 10 A

Connection data

Connection technology CAGE CLAMP®
Actuation type Operating tool
Solid conductor 0.08 … 2.5 mm² / 28 … 12 AWG
Fine-stranded conductor 0.08 … 2.5 mm² / 28 … 12 AWG
Fine-stranded conductor with ferrule with plastic collar 0.25 … 1.5 mm²
Fine-stranded conductor with ferrule without plastic collar 0.25 … 2.5 mm²
Strip length 8 … 9 mm / 0.31 … 0.35 inch
No. of poles 22
Total number of connection points 22
Total number of potentials 22
Number of connection types 1
Number of levels 1
Conductor entry direction to mating direction 0 °

Geometrical Data

Pin spacing 5.08 mm / 0.2 inch
Width 113.26 mm / 4.459 inch
Height 14.3 mm / 0.563 inch
Depth 26.45 mm / 1.041 inch

Plug connection

Contact type (pluggable connector) Female connector/socket
Connector connection type for conductors
Mismating protection No

Material Data

Color orange
Material group I
Insulating material Polyamide 66 (PA 66)
Flammability class per UL94 V0
Clamping spring material Chrome nickel spring steel (CrNi)
Contact material Copper alloy
Contact plating tin-plated
Fire load 0.558 MJ
Weight 39.8 g

Environmental Requirements

Limit temperature range -60 … +85 °C

Commercial data

Product Group 3 (Multi Conn. System)
Packaging type BOX
Country of origin DE
GTIN 4044918350280
Customs Tariff No. 85366990990

Approvals / Certificates

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: CB
DEKRA Certification B.V.
Additional Approval Text IEC 61984
Certificate name: NL-39756
Approval: CSA
DEKRA Certification B.V.
Additional Approval Text C22.2
Certificate name: 1466354
Approval: KEMA/KEUR
DEKRA Certification B.V.
Additional Approval Text EN 61984
Certificate name: 2190761.01

Ship Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: ABS
American Bureau of Shipping
Additional Approval Text -
Certificate name: 19-HG1869876-PDA

UL-Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: UL
UL International Germany GmbH
Additional Approval Text UL 1977
Certificate name: E45171
Approval: UR
Underwriters Laboratories Inc.
Additional Approval Text UL 1059
Certificate name: E45172

Downloads

Documentation

Additional Information

CAD files

CAD data

2D/3D Models 231-322/026-000

CAE data

EPLAN Data Portal 231-322/026-000

Counterpart

Item no.: 231-382/001-000
THT male header; 1.2 x 1.2 mm solder pin; straight; Pin spacing 5.08 mm; 22-pole; orange
Item no. 231-382/001-000

THT male header; 1.2 x 1.2 mm solder pin; straight; Pin spacing 5.08 mm; 22-pole; orange

PU (SPU): 50 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50
Item no.: 231-352/001-000
THT male header; 1.0 x 1.0 mm solder pin; straight; Pin spacing 5.08 mm; 22-pole; orange
Item no. 231-352/001-000

THT male header; 1.0 x 1.0 mm solder pin; straight; Pin spacing 5.08 mm; 22-pole; orange

PU (SPU): 50 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50
Item no.: 231-552/001-000
THT male header; 1.0 x 1.0 mm solder pin; angled; Pin spacing 5.08 mm; 22-pole; orange
Item no. 231-552/001-000

THT male header; 1.0 x 1.0 mm solder pin; angled; Pin spacing 5.08 mm; 22-pole; orange

PU (SPU): 50 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50
Item no.: 231-582/001-000
THT male header; 1.2 x 1.2 mm solder pin; angled; Pin spacing 5.08 mm; 22-pole; orange
Item no. 231-582/001-000

THT male header; 1.2 x 1.2 mm solder pin; angled; Pin spacing 5.08 mm; 22-pole; orange

PU (SPU): 50 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50
Item no.: 231-652/018-000
1-conductor male connector; Snap-in mounting feet; 2.5 mm²; Pin spacing 5.08 mm; 22-pole; 2,50 mm²; orange
Item no. 231-652/018-000

1-conductor male connector; Snap-in mounting feet; 2.5 mm²; Pin spacing 5.08 mm; 22-pole; 2,50 mm²; orange

PU (SPU): 10 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
10
Please select system counterpart and quantity

Compatible products

General accessories

Item no.: 231-669
Lockout caps; for covering unused clamping units; orange
Pluggable Connectors > Item no. 231-669

Lockout caps; for covering unused clamping units; orange

PU (SPU): 500 (100) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
500

Insulations stops

Marking accessories

Testing accessories

Installation Notes

4 pictures
Inserting a conductor

Inserting a conductor via 3.5 mm screwdriver – CAGE CLAMP® actuation parallel to conductor entry.

Read more ...
1 picture
Coding

Coding a female connector – removing coding finger(s).

Read more ...
1 picture
Testing

Testing perpendicular to conductor entry via 2 or 2.3 mm Ø test plug – female connector with CAGE CLAMP®.

Read more ...
2 pictures
Assembly

Male connector with strain relief plate

Read more ...
1 picture
Marking

Labeling via direct marking or self-adhesive strips.

Read more ...

Product family